Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
The Parker V300 Rapid Purger is designed for use in refrigeration systems. They will purge non- condensable gas that can negatively affect system performance from the refrigeration system and improve the overall efficiency of the equipment.
| Productos | Estilo de operación | Temperatura de funcionamiento | Tensión |
|---|---|---|---|
| 112150 | 4 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 120 VAC |
| 112151 | 8 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 120 VAC |
| 112152 | 12 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 120 VAC |
| 112153 | 16 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 120 VAC |
| 112154 | 20 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 120 VAC |
| 112155 | 4 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 240 VAC |
| 112156 | 8 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 240 VAC |
| 112157 | 12 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 240 VAC |
| 112158 | 16 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 240 VAC |
| 112159 | 20 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 240 VAC |
| 186183 | 20 Purge Points | Suction: -8 to 4 °C, 16 to 40 °F | 240 VAC |
| 186540 | 4 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 120 VAC |
| 186541 | 8 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 120 VAC |
| 186542 | 12 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 120 VAC |
| 186543 | 16 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 120 VAC |
| 186544 | 20 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 120 VAC |
| 186545 | 4 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 240 VAC |
| 186546 | 8 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 240 VAC |
| 186547 | 12 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 240 VAC |
| 186548 | 16 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 240 VAC |
| 186549 | 20 Purge Points | Suction: -29 to 9 °C, -20 to 15 °F | 240 VAC |