Vacuum Cups - PJG Series (Short Bellows Cups) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Vacuum Cups - PJG Series (Short Bellows Cups)

Vacuum Cups - PJG Series (Short Bellows Cups)

PJG style cups are short 1-1/2" bellows cups which provide increased sealing lip and level compensation for products with irregular, smooth, curved surfaces, or flexible sheets. Cup sizes range from 10 to 150 mm diameters.

Especificaciones técnicas

  • Presión de trabajo: n/a
  • Tipo de productos: Vacuum Cup/Pad
  • Tecnología: Pneumatics
  • Tipo de ventosa de vacío: 1-1/2", Short Bellows
  • Diámetro de la ventosa de vacío: 6 to 80 mm
  • Material de la ventosa de vacío: Nitrile (NBR), Silicon, Urethane, Electric Static Nitrile
  • Opción de montaje: Male or Female Thread Connectors, Bulkhead, 90 Degree Adapter, Level Compensator
  • Tamaño del puerto: 1/8 to 1/4 inch, M5 to M10
  • Tipo de puerto: NPT, BSPP, Metric, Tube Barb
  • Temperatura de funcionamiento: -20 to 120 °C (Nitrile), 0 to 60 °C (Nitrile ESD), -60 to 250 °C (Silicon), -10 to 130 °C (Silicon ESD), -4 to 248 °F (Nitrile), 32 to 140 °F (Nitrile ESD), -76° to 482 °F (Silicon), -14 to 266 °F (Silicon ESD)

Descripción completa del producto

PJG style cups are short 1-1/2" bellow cups which provide increased sealing lip and level compensation for products with irregular, smooth, curved surfaces, or flexible sheets. The short stroke bellows suction cup has an extra thin lipped sealing edge and shorter stroke versus the traditional bellows for a faster response. The thin lipped cup molds itself better, under vacuum, to irregular surfaces to help prevent the vacuum from becoming loose. Cup sizes range from 10 to 150 mm diameters. The cups are good for corrugated and smooth surfaces.

Markets
• Industrial

Features/Benefits
• Short bellows for fast response
• More lip seal contact for corrugated, textured surfaces
• Soft sealing lip
• 6mm to 80mm

Applications
• Factory automation
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Documentos relacionados

Literature and Reference Materials
0802-E, Vacuum Cups - Section A
×
Productos

687848
687577