Vacuum Cups - PUGB Series (Flat Swivel Cups) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Vacuum Cups - PUGB Series (Flat Swivel Cups)

Vacuum Cups - PUGB Series (Flat Swivel Cups)

PUGB style cups are a universal flat cup design with a 30° inclusive swivel ball and joint connection. Rigid construction provides increased stability against acceleration and deceleration. Cup sizes range from 60 to 100mm diameters.

Especificaciones técnicas

  • Presión de trabajo: n/a
  • Tipo de productos: Flat Swivel
  • Tecnología: Pneumatics
  • Tipo de ventosa de vacío: Flat Swivel
  • Diámetro de la ventosa de vacío: 60 to 100 mm
  • Material de la ventosa de vacío: Nitrile (NBR), Silicon
  • Opción de montaje: 30° Swivel with Bulkhead, Level Compensator
  • Tamaño del puerto: 1/8 inch
  • Tipo de puerto: NPT
  • Temperatura de funcionamiento: -20 to 120 °C (Nitrile), -60 to 250 °C (Silicon), -4 to 248 °F (Nitrile), -76 to 482 °F (Silicon)

Descripción completa del producto

PUGB style cups are a universal flat cup design with a 30° inclusive swivel ball and joint connection. Rigid construction provides increased stability against acceleration and deceleration forces during product transfer. Typically, lift capacities and break away forces are higher for flat cups. The swivel joint minimizes moment forces during lift and transfer motions and compensates for angular misalignment, instead of the cup material. This helps maintain the seal between the cup and product and prolongs cup life. Cup sizes range from 60 to 100mm diameters. Maintenance costs are minimized by replacing only the cup portion of the assembly.

Markets
• Industrial
• Factory Automation

Features/Benefits
• Internal swivel joint design
• 30° inclusive angle for flexible products
• Increased stability for horizontal lifts
• Lower maintenance costs
• 60mm to 100mm diameters

Applications
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Documentos relacionados

Literature and Reference Materials
0802-E, Vacuum Cups - Section A
×
Productos

687848
687577