Vacuum Pads - PBG Series (Bellows Cups) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Vacuum Pads - PBG Series (Bellows Cups)

Vacuum Pads - PBG Series (Bellows Cups)

PBG vacuum pads feature a 1-1/2" bellows type cup intended for curved, corrugated, lightly textured surfaces and flexible product. Cup sizes: 10 to 150 mm

Especificaciones técnicas

  • Presión de trabajo: n/a
  • Tipo de productos: Vacuum Cup/Pad
  • Tecnología: n/a
  • Tipo de ventosa de vacío: 1-1/2", Bellows
  • Diámetro de la ventosa de vacío: 10 to 150 mm
  • Material de la ventosa de vacío: Nitrile (NBR), Silicon, Urethane
  • Opción de montaje: Male or Female Thread Connectors, Bulkhead, 90 Degree Adapter, Level Compensator
  • Tamaño del puerto: 1/8 to 1/2 inch, M5 to M10
  • Tipo de puerto: NPT, BSPP, Metric, Tube Barb
  • Temperatura de funcionamiento: -20 to 120 °C (Nitrile), -60 to 250 °C (Silicon), -20 to 75 °C (Urethane), -4 to 248 °F (Nitrile), -76 to 482 °F (Silicon), -4 to 167 °F (Urethane)

Descripción completa del producto

These cups are for curved, corrugated, lightly textured surfaces and flexible product. Under vacuum, the bellow cup will collapse on contact and lift the product for a short distance. This inherent performance facilitates lifting and unstacking operations by breaking the vacuum between stacked product. The bellow style adds level compensation for applications that have inconsistent stack heights or uneven surfaces. The inclusive 30-degree rotation of the bellow helps maintain the vacuum seal when lifting sheet products that flex. Because of its shape however the bellows suction cup is not very well suitable for applications involving lifting vertical surfaces.

Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Features/Benefits
• Bellows design for level compensation within restricted clearances
• Sheet separation for flexible and stacked products
• Soft seal lip for flexible products
• 10mm to 150mm diameters

Applications
• Flat surface, thin section
• Flat surface, any section
• Slightly bowed surface, thin section
• Slightly bowed surface, any section
• Bowed surface, thin section
• Bowed surface, any section
• Soft porous material, any section
• Differences in heights and levels
• Corrugated sheet handling
• Not for vertical lift
• Metal sheet handling

Productos

687848
A87859