OBSOLETE: ZETA6108 Microstepper Drive/Controller with Active Damping : 8.0Apk / 1*120VAC | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
OBSOLETE: ZETA6108 Microstepper Drive/Controller with Active Damping : 8.0Apk / 1*120VAC

OBSOLETE: ZETA6108 Microstepper Drive/Controller with Active Damping : 8.0Apk / 1*120VAC OBSOLETE

Nota: Este producto ya no está disponible - por favor, póngase en contacto con nosotros para obtener más ayuda.

Especificaciones técnicas

  • Marca: Parker
  • Tipo de productos: Stepper Drive
  • Tipo de eje de accionamiento: Single Axis Technology
  • Serie del producto: ZETA
  • Voltaje de entrada: 1*120 VAC
  • Corriente continua de salida nominal: 5.6 A rms, 8.0 A pk
  • Tipo de motor compatible: 2-Phase Stepper
  • Inductancia recomendada del motor: 5 to 50 mH
  • Resolución: 50800 steps/rev
  • Dispositivo de retroalimentación compatible: Incremental Encoder (optional)
  • Modos de control: Programmable Control - Proprietary Language, Electronic Gearing/Following
  • Interfaz de comunicación: RS232/RS485
  • Características: Active Damping, Stall Detect (with encoder), Position Maintenance, High-Speed Registration, Scaling (in user units), User Variables, Automatic Standby Current Reduction
  • Temperatura de funcionamiento: 0 to 45 °C, 32 to 113 °F
  • Cumplimiento con especificaciones: CE (LVD), UL Recognised, cUL Recognised

Descripción completa del producto

This product is no longer available from Parker. Contact us to find an alternative solution for your application. The ZETA6108 is a 8A stand-alone, single-axis microstepping drive/controller system which combines all the power and reliability of the 6000 family of motion controllers and the performance of the ZETA series microstepper drives into one convenient package. All of the I/O points, RS232C/RS485 control, operator interface options and following capabilities for single-axis applications are included. The ZETA6000 microstepper drive/controllers have a resolution of 50,800 steps/rev and can perform phase shifts, electronic gearbox, and flying cutoff functionality with ease. The ZETA6000 Series package was made for easy and reliable installation - the connections are on removable screw terminals and a standard 50-pin header allowing simple installation and cable routing without having to cut off and reattach a connector.

The ZETA6000 Series is designed to solve single-axis applications cleanly, completely, and for a low cost. For multiple-axis applications, up to 99 ZETA6000 Series can be daisy chained (32 ZETA6000 Series can be multi-dropped using RS-485) to work together. In order to speed your application development, the ZETA6000 Series comes as standard with Motion Architect™, a Microsoft® Windows™-based development package. Motion Architect™ contains many tools which allow you to easily create and implement motion programs. The ZETA6000 Series is also compatible with the DDE6000 Server software package. The ZETA6000 Series uses the 6000 Series command language. This popular language is powerful enough to implement complex motion control applications and simple enough to not overwhelm the novice programmer. The ZETA6000 Series is your single-axis solution.

ZETA6108 Microstepper Drive/Controller - Features:
 • Drive Input Supply : 1*120VAC
 • Output Current : 5.6 Arms / 8.0 Apk
 • Resolution : 50,800 steps/rev
 • Active Damping™ benefits: - Damping ratios of up to 0.5 / - Higher acceleration than conventional step systems
 - Decrease motor vibration / - Increase shaft power / - Higher performance
 • Electronic Viscosity™ benefits: - Reduce settling time / - Increase slow speed smoothness (reduce velocity ripple) / - Reduce audible noise
 • Automatic Standby Current Reduction
 • Built-In 6000 Language Motion Controller / 150,000 bytes of non-volatile memory for storing programs and paths
 • Interrupts program execution on error conditions
 • Incremental Encoder Input / Encoder Channel Configurable as Hardware Up/Down Counter
 • Encoder and Motor Position Capture (using trigger inputs)
 • Home and End-of-Travel Limit Inputs
 • 2 Fast (trigger) Inputs For Position Capture, Registration, etc.
 • 16 Programmable Inputs (Opto-22 compatible) / 8 Programmable Outputs (Opto-22 compatible)
 • One Auxiliary Programmable Output
 • Selectable Damping (programmable - to optimize performance for changing loads)
 • Variable Storage, Conditional Branching and Math capability
 • Program debug tools – single-step and trace modes, breakpoints, error messages and simulation of I/O

Software Provided:
 • Motion ArchitectTM, Microsoft® WindowsTM-based application development software
 • Dynamic Link Library (DLL) provided for use with Microsoft® Windows™ and Microsoft® Windows™ NT software development kits

Optional Software:
 • Dynamic Data Exchange (DDE) server available allowing data exchange between different Windows™ software applications

Interface Capabilities:
 • Direct interface to RP240 Remote Operator Panel
 • Operates stand-alone or interfaces to PCs, PLCs, and thumbwheels
 • One RS-232C communication port
 • One RS232C/485 configurable port

Physical:
 • Stand-alone drive/controller package
 • Status/fault LEDs to confirm proper operation (four diagnostic LEDs)
 • Removable connectors for easy installation

Protection Circuit:
 • Motor short circuits (phase-to-phase and phase-to-ground)
 • Overtemperature
 • Undervoltage
 • Power dump (dissipates excess energy caused by load regeneration)

Physical:
 • Drive status indicators: power, step input, over temperature and motor fault
 • Removable connectors for easy installation
 • Selectable damping for optimized performance

Documentos relacionados

×
Productos

687848
936514