PACIO Remote I/O System | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Función

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

PACIO Remote I/O System

PACIO Remote I/O System

The PACIO modular IO system adds local and remote IO seamlessly over an e-bus to any existing PAC application. These snap-connecting modules adds any number of digital and analog IO, temperature sensors, and high speed counters within seconds.

Especificaciones técnicas

  • Tipo de productos: I/O Expansion System
  • Idioma: Programmed using PAC
  • Modos de control: Digital Inputs/Outputs, Analog Inputs, Analog Outputs
  • Interfaz de comunicación: EtherCAT, Profibus
  • Dispositivo de retroalimentación compatible: n/a
  • Inputs/Outputs: Flexible (network speed dependant)
  • Voltaje de entrada: 24 VDC
  • Temperatura de funcionamiento: 0 to 55 °C, 32 to 131 °F
  • Cumplimiento con especificaciones: CE (EMC), UL Listed, RoHS

Descripción completa del producto

PACIO Modules work with the PAC (Parker Automation Controller) to reduce the overall time to market by providing customers flexible, modular IO stack. PACIO modules use tool-less, snap-on connectors to build complete remote and local IO stacks within seconds. PACIO modules allow for combinations of digital and analog IO, temperature RTD sensors, and counter/encoder options.



Markets:

• Factory Automation

• Packaging Machinery

• General Automation



Features/Benefits:

• Reduce cost and time by distributing I/O on the machine or to machine modules that are sold as separate add-on units

• Modular Design reduces R&D risk by allowing scope changes to occur without expensive controller design changes

• Deploy blocks of I/O to machine sections and sell as part of the section package, avoid burdening other sections of the machine

• Save build time with quick wiring via removable terminals and cage clamp design

• Immediately discern the status of every unit with easy to read LEDs for module and signal statuses

• Quickly install/remove modules with removable wiring terminals and quick disconnect buttons



Applications:

• Packaging Machines

• Material forming machines

• Handling machines

• Converting and plastic machines

• Printing & Marking Equipment



PACIO Remote I/O System - Features:

• Connections between PACIO made over an EtherCAT, E-bus network

• Short-circuit protection

• Easy to extend with additional modules

• Exceptionally compact design

• Great flexibility ensures optimal adaptability in different applications

• Error and status display (LED)



PACIO Technical Characteristics - Overview:

• Digital Inputs/Outputs :

       24Vdc opto-isolated, PNP and NPN options

       Up to 32 inputs/outputs per module

       Up to 1 A per channel

• Analog Inputs :

       Up to 8 single-ended or 4 differential per module

       0-10V, ±10V, 0-20mA, 4-20mA, 12-bit

       0-10V, ±10V, 13-bit

• Analog Outputs :

       Up to 4 single ended or differential per module

       0-10V, ±10V, 0-20mA 12-bit

• Temperature :

      4-channels of 16-bit Pt/Ni RTD inputs

      Pt100 Measuring Range: -75-670 C

      Ni100 Measuring Range: -60-250 C

      Options for 70-300Ω or 70-3000Ω

• High-Speed Counter/Encoder Module :

       24Vdc PNP inputs

       24Vdc outputs

       Max count rate: 400kHz

       Analog out, ±10V 12-bit

• Profibus Module

• Operating Temperature : 0-55°C / 32-131°F

• Enclosure Rating : IP20

Documentos relacionados

×

687848
936514