8 Inch Reverse Osmosis Membrane Element | Product Series

Filter by

    No filters selected

Product Water Flow Rate (GPD)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
8 Inch Reverse Osmosis Membrane Element

8 Inch Reverse Osmosis Membrane Element

Parker 8'' Reverse Osmosis Membrane Element for Sea Water and Brackish Water offers high salt rejection, high production rates, and is energy efficient. This membrane is designed to fit an industry standard 8" pressure vessel.

Technical Specifications

  • Brand: Various
  • Application: Commercial
  • Product Type: Membrane
  • Membrane Module Included: Thin-film composite
  • Maximum Operating Pressure: 1200 psi
  • Maximum Operating Temperature: 113.0 °F, 45.0 °C
  • Maximum Feed Turbidity: 1 NTU
  • Chlorine Tolerance: < 0.1 ppm
  • pH Range: Short-Term Cleaning: 1-13, Continuous Operation: 1-13
  • Maximum Feed Flow Rate: 75 gal/min
  • Maximum Feed Silt Density Index: SDI 5
  • Membrane Outer Wrap Type: Fiberglass
  • Element Test Conditions: ~32, 000 PPM NACL; 800 PSI; 77°F (25°C), ~2, 000 PPM NACL; 225 PSI; 77°F (25°C)
  • Salt Rejection: 99.4 to 99.6 % Minimum, 99.7 to 99.75 % (typical)
  • Width: 40 inch, 101.6 cm
  • Length: 8 inch, 20.3 cm

Full Product Description

Village Marine thin film composite Reverse Osmosis membranes deliver high salt rejection while maintaining high production rates to obtain the energy efficiency demanded by plant operators.

By selecting the highest grade of materials and thoroughly testing performance, Village Marine Tec. is able to offer the highest quality products. Village Marine membranes are designed for use in Parker Village Marine Tec. pressure vessel housings as well as other brand housings.

Operating Information:
• Keep elements moist at all times
• Permeate obtained from first two hours of operation should be discarded
•To prevent biological growth during storage, shipping, or system shutdowns it is recommended that elements be immersed in a protective solution
• The standard storage solution for long or short term storage should contain 1.0 percent (by weight) sodium metabisulfite (food grade)
• Flow rates for individual elements may vary +/-20%
• Element to fit industry standard 8.0 inch I.D. pressure vessel

Related Documents

×
Products Product Water Flow Rate (GPD)
27240331PK 9000
33-0851 11,000
45012007 7000

688399
941281