Liquid Cooling ORV3 BMQC, Blindmate Quick Disconnects - ORV Series | Product Series

Filter by

    No filters selected

Coupling Half

Connection Thread Size

Hose Inside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Cooling ORV3 BMQC, Blindmate Quick Disconnects - ORV Series Liquid Cooling ORV3 BMQC, Blindmate Quick Disconnects - ORV Series

Liquid Cooling ORV3 BMQC, Blindmate Quick Disconnects - ORV Series

Quick connect, flat face hydraulic couplers for liquid cooling and thermal management applications for electronics, servers and supercomputers. Blindmate Quick Connect (BMQC) is based on a Meta inspired open specification for the OCP, ORV3 rack.

Technical Specifications

  • Interchange Type: OCP ORV Specification (BMQC)
  • Application: Hydraulic, liquid cooling, thermal management, non spill
  • Product Type: Push to connect
  • Valve Type: Non-spill
  • Body Size: 1/4 inch
  • Connection Type: Male UNF, Hose/Tube Barb
  • Body Material: Stainless Steel
  • Maximum Operating Pressure: 50 psi, 3.4 bar
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 0 °F
  • Flow Rate: 2.2 gal/min
  • Vacuum Pressure Rating: No
  • Plating Type: N/A
  • Seal Material: EPDM

Full Product Description

ORV Series dry break couplings feature flat face valving virtually eliminating drips during disconnection. The OCP inspired design allows for connections under unparalleled degrees of radial and angular misalignment. The plug half features self-centering capabilities after disconnection, to ensure a secure reconnection during operation.


Markets:

•Information Technology

•Electronics

•Data Centers

•Supercomputers


Features/Benefits:

•Flush-face valve design prevents any fluid loss and optimum protection of electrical components

•Reduced pressure drop for superior energy efficiency and system performance

•High degrees of radial and angular misalignment for blindmate connections•

•Male plug features self-centering capabilities

•OCP inspired-design and peformance specifications met

•High resistance to vibration and rotation

•Broad selection for sealing materials compatible with temperature and fluids

•Manufacturing process that eliminates contamination

•Global manufacturing and service capabilities

Related Documents

×
Products Coupling Half Connection Thread Size Hose Inside Diameter
ORV-251-8MO Female Coupler 3/4-16 UNF N/A
ORV-252-6TB Male Nipple N/A -6

688399
687539