Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
ParMax™ Series RCP high flow rate filter cartridge for contaminant removal used in a variety of liquid filtration applications. It is available in a NSF/ANSI/CAN 61 certified option suitable for drinking water (EPDM seal only).
| Literature and Reference Materials |
|---|
| PARMAX™ RCP Liquid Filter Cartridge |
| Products | Model Number | Micron Rating | Cartridge Length | Seal Material |
|---|---|---|---|---|
| 112135 | ELMT RCP010-20SPP | 1 | 20.5" | Silicone |
| 112138 | ELMT RCP010-40EPP | 1 | 40.5" | EPDM |
| 112141 | ELMT RCP010-40SPP | 1 | 40.5" | Silicone |
| 112144 | ELMT RCP010-40VPP | 1 | 40.5" | Viton |
| 112145 | ELMT RCP010-60EPP | 1 | 60.5" | EPDM |
| 112147 | ELMT RCP010-60SPP | 1 | 60.5" | Silicone |
| 112163 | ELMT RCP045-20EPP | 4.5 | 20.5" | EPDM |
| 112168 | ELMT RCP045-20SPP | 4.5 | 20.5" | Silicone |
| 112171 | ELMT RCP045-20VPP | 4.5 | 20.5" | Viton |
| 112172 | ELMT RCP045-40EPP | 4.5 | 40.5" | EPDM |
| 112178 | ELMT RCP045-40SPP | 4.5 | 40.5" | Silicone |
| 112181 | ELMT RCP045-60EPP | 4.5 | 60.5" | EPDM |
| 112182 | ELMT RCP045-60NPP | 4.5 | 60.5" | Buna-N |
| 112183 | ELMT RCP045-60SPP | 4.5 | 60.5" | Silicone |
| 112186 | ELMT RCP100-20EPP | 10 | 20.5" | EPDM |
| 112192 | ELMT RCP100-20VPP | 10 | 20.5" | Viton |
| 112194 | ELMT RCP100-40EPP | 10 | 40.5" | EPDM |
| 112200 | ELMT RCP100-40NPP | 10 | 40.5" | Buna-N |
| 112201 | ELMT RCP100-40SPP | 10 | 40.5" | Silicone |
| 112204 | ELMT RCP100-40VPP | 10 | 40.5" | Viton |
| 112205 | ELMT RCP100-60EPP | 10 | 60.5" | EPDM |
| 112207 | ELMT RCP100-60SPP | 10 | 60.5" | Silicone |
| 112208 | ELMT RCP100-60VPP | 10 | 60.5" | Viton |
| 112215 | ELMT RCP200-40EPP | 20 | 40.5" | EPDM |
| 112221 | ELMT RCP200-40SPP | 20 | 40.5" | Silicone |
| 112226 | ELMT RCP200-60EPP | 20 | 60.5" | EPDM |
| 112232 | ELMT RCP200-60SPP | 20 | 60.5" | Silicone |
| 112235 | ELMT RCP400-20EPP | 40 | 20.5" | EPDM |
| 112239 | ELMT RCP400-40EPP | 40 | 40.5" | EPDM |
| 112251 | ELMT RCP400-60VPP | 40 | 60.5" | Viton |
| 112254 | ELMT RCP900-20EPP | 90 | 20.5" | EPDM |
| 112257 | ELMT RCP900-40EPP | 90 | 40.5" | EPDM |
| 112133 | ELMT RCP010-20EPP | 1.0 | 20.5" | EPDM |
| 112152 | ELMT RCP030-20SPP | 30.0 | 20.5" | Silicone |
| 112155 | ELMT RCP030-40EPP | 30.0 | 40.5" | EPDM |
| 112159 | ELMT RCP030-60EPP | 30.0 | 60.5" | EPDM |
| 112160 | ELMT RCP030-60NPP | 30.0 | 60.5" | Buna-N |
| 112231 | ELMT RCP200-60NPP | 20.0 | 60.5" | Buna-N |
| 112244 | ELMT RCP400-40SPP | 40.0 | 40.5" | Silicone |
| 155100 | ELMT RCP008-60EPP | 0.8 | 60.5" | EPDM |