OSPE50-SBR Screw Driven Electric Cylinder/Linear Actuator with Piston Rod | Malaysia

OSPE50-SBR Screw Driven Electric Cylinder/Linear Actuator with Piston Rod | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OSPE50-SBR Screw Driven Electric Cylinder/Linear Actuator with Piston Rod

OSPE50-SBR Screw Driven Electric Cylinder/Linear Actuator with Piston Rod OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Electromechanical
  • Product Series: OSP-E
  • Rod End Dimension: ISO 50
  • Profile Width: 87 mm
  • Drive Axis Type: Screw
  • Maximum Stroke Length: 500 mm, 19.68 inch
  • Maximum Operating Speed: 1.25 m/sec, 49.2 inch/sec
  • Maximum Acceleration: 5 m/sec2, 196 inch/sec2
  • Maximum Thrust: 1200 N, 269 lb
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Ingress Protection Rating: IP54
  • Corrosion Resistance Included: n/a
  • Operating Temperature: -20 to 80 °C, -4° to 176 °F

Full Product Description

The OSPE50-SBR ball screw driven electric linear actuators, with internal plain bearing guide and extending piston rod is suitable for continuous duty operation ideal for transfer handling operations within industrial, manufacturing and assembly environments.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Food & Beverage

Features/Benefits:
• Ball screw driven rod actuator for precise high duty cycle applications
• High acceleration and efficiency for demanding environments
• Piston rod end conforming ISO 15552 (6431 Pneumatics cylinders)
• Double row angular contact ball bearings for medium to high thrust load
• Strip seal offering IP54 protection
• Pre-configured motor and gearhead mounting kits for simplified installation

Applications:
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

OSPE50-SBR Electric Cylinders - Performance Characteristics :
 • Actuator Size : 50 (piston rod thread to ISO 6431)
 • Thrust Forces : up to 1200 N
 • Stroke Lengths : up to 500 mm
 • Speeds : up to 1.25 m/s
 • Acceleration : up to 5 m/s²
 • Screw Leads : 5, 10 and 25 mm
 • Typical Repeatability : ± 0.05 mm
 • IP54 Rated
 • Parallel keyway option
 • Diverse range of accessories and mountings
 • Dovetail grooves for mounting accessories
 • Special versions on request

Related Documents

×

688399
A87859