P3L Lite (F/R+L) Combo - Pneumatic Division Europe | #P3LCA12PESNGLNW


LOADING IMAGES
P3LCA12PESNGLNW

P3L Lite (F/R+L) Combo - Pneumatic Division Europe | #P3LCA12PESNGLNW OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Port Type: BSPP
  • Drain Option: Semi-Auto drain
  • Flow Rate: 0 to 44 dm3/sec, 0 to 99 SCFM, 17 SCFM, 8 dm3/sec
  • Product Type: Miniature Combination FRL, P3L Lite Combination
  • Configuration: F/R+L, F/R+L
  • Drain Option: Manual, Semi-Auto
  • Filter Element Type: 5 micron
  • Port Size: 1/4 inch, 1/4 inch
  • Gauge Port Size: 1/8 inch, 1/8 inch
  • Port Type: BSPP
  • Maximum Inlet Pressure Rating: 150 psig, 10 bar
  • Operating Temperature: 32 to 122 °F, 0 to 50 °C
  • Pressure Control Range: 8 to 125 psig, 0.5 to 8 bar, 0 to 60 psig, 0 to 4 bar
  • Body Material: High Tech Polymer
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile Butadiene Rubber (NBR)

Item Information

Parker's P3L Lite combo is a configured 2-piece unit consisting a filter regulator and mist style lubricator as one part number. The P3L combo provides accurate pressure regulation, high moisture removal efficiency, and proportional oil delivery over a wide range of air flows. This fully featured P3L Lite combo can be assembled ready for use.     

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Integral 1/4 ports (BSPP & NPT)
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Robust but lightweight construction
• Secondary pressure ranges 2, 4 & 8 bar
• Proportional oil delivery over a wide range of air flows.
• Screw slot control for precise oil drip rate adjustment balanced poppet valve standard, with solid piston control

Applications
• To be used in combination with valves and cylinders at the transfer point from workshop to machine
• In combination with Tools for assembly and on the shopfloors
• To protect tools and cylinder against corrosion
• Reduce friction

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

PARKER HANNIFIN INDUSTRIAL (M) SDN.BHD.

11, Persiaran Pasak Bumi,

Seksyen U8, Jelutong Ind Park,

40150 Shah Alam, Selangor

Malaysia

Phone

+60 3 7849 0800

Fax

+60 3 7842 4349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

688399
A87859