Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Prep-Air II Filter Regulators provide accurate pressure regulation along with moisture and particulate removal in a compact package. These filter regulators minimize space by incorporating a filter and regulator into one unit.
Parker Prep-Air II Filter Regulators are available in three
product sizes 05E (economy), 06E (compact), and 07E (standard). These
filter/regulators provide accurate pressure regulation along with moisture and
particulate removal in a compact package. These units are a one-piece combined
filter/regulator, which minimizes space and piping by incorporating two units
into one. Connector brackets allow you to connect any combination of similar
air preparation product together in a modular style. A diaphragm is used for
extended industrial life and is excellent where a more stable air pressure is
desired.
The filter regulators come standard with a polycarbonate
bowl, wrapped with a metal bowl guard, providing 360 degrees of visibility to
see the content inside the bowl. For specific flow and space restricted
applications this product can provide a solution that does not sacrifice
performance. The various options available such as auto drain, twist drain,
gauge, assortment of bowl options, pressure range and preset pressures make
this series easy to configure for your application.
The 12E Prep-Air II Filter Regulator is a similar unit as an
06E, but with a coalescing filter and metal bowl good for use in corrosive
demanding applications. The 12E takes filtration to another level by offering
two different element grade types to better serve your air quality requirements.
The 12E is specifically designed for the removal of solid particles, water, and
oil aerosols down to 0.01 micron.
Markets:
·     Â
Air and Gas
·     Â
Appliances
·     Â
Entertainment Automation
·     Â
Factory Automation
·     Â
Food and Beverage
·     Â
Machine Tools
·     Â
Misc. Industrial
·     Â
Misc. Manufacturing
·     Â
Misc. Processing
·     Â
Molding
·     Â
Packaging Machinery
·     Â
Printing and Marking Equipment
·     Â
Vehicle Assembly Facilities
·     Â
Wearing Apparel
Features/Benefits:
·     Â
Ideally suited for applications with space
constraints
·     Â
Quick response
·     Â
Accurate pressure regulation
·     Â
High rate of particulate removal
·     Â
Easily configured and designed for your
application
Applications:
·     Â
To be used in combination with valves and
cylinders
·     Â
To protect tools and cylinder against corrosion
·     Â
To reduce friction
·     Â
At the transfer point from workshop to machine
·     Â
In combination with tools for assembly and on
the shop floor
·    For
all type of machines and tools pneumatic driven          Â
| Literature and Reference Materials |
|---|
| 0700P Catalog_Prep Air II FRL Products |
| Filter-Regulators, Installation and Service Manuals |
| Selector Guides |
|---|
| Pneumatic Calculator |
| Products | Port Size | Bowl Type | Drain | Filter Element Type | Outlet Pressure Rating | Pressure Gauge Type | Pressure Regulator Type |
|---|---|---|---|---|---|---|---|
| 05E12A13AB | 1/4" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 05E22A13AB | 3/8" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E13A13TC | 1/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E23A18AC | 3/8" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E24A13AC | 3/8" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E28A13AC | 3/8" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E34A13AC | 1/2" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E34B18AC | 1/2" | Metal Bowl | Twist Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 06E37A18AC | 1/2" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E38A13AC | 1/2" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E36A18AC | 1/2" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 07E36B18AC | 1/2" | Poly Bowl | Auto Float Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 07E37A13AC | 1/2" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E38A13AC | 1/2" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E38A21AC | 1/2" | Metal Bowl | Auto Float Drain | 40 Micron | 5-250 PSI | Gauge | Relieving |
| 07E44A13AC | 3/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E44A18AC | 3/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 07E44B15AC | 3/4" | Metal Bowl | Twist Drain | 5 Micron | 5-250 PSI | None | Relieving |
| 07E47A13AC | 3/4" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E48A13AC | 3/4" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 12E33E13AA | 1/2" | Metal Bowl | Twist Drain | Grade 6 (0.01) | 2-125 PSI | None | Relieving |
| 12E33E18AA | 1/2" | Metal Bowl | Twist Drain | Grade 6 (0.01) | 2-125 PSI | Gauge | Relieving |
| 12E37E13AA | 1/2" | Metal Bowl | Auto Float Drain | Grade 6 (0.01) | 2-125 PSI | None | Relieving |
| 12E37E18AA | 1/2" | Metal Bowl | Auto Float Drain | Grade 6 (0.01) | 2-125 PSI | Gauge | Relieving |
| 12E43E18AA | 3/4" | Metal Bowl | Twist Drain | Grade 6 (0.01) | 2-125 PSI | Gauge | Relieving |
| 06E12A18AC | 1/4" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E12B18AC | 1/4" | Poly Bowl | Twist Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 06E13A13AC | 1/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E13A18AC | 1/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E14A13AC | 1/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E14A18AC | 1/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E16A13AC | 1/4" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E16A18AC | 1/4" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E17B13AC1 | G1/4" | Metal Bowl | Auto Float Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 06E22A13AC | 3/8" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E22A18AC | 3/8" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E22B13AC | 3/8" | Poly Bowl | Twist Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 06E24A18AC | 3/8" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E26A13AC | 3/8" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E26A18AC | 3/8" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E32A13AC | 1/2" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E32A18AC | 1/2" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E32B13AC | 1/2" | Poly Bowl | Twist Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 06E32B18AC | 1/2" | Poly Bowl | Twist Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 06E34A18AC | 1/2" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E36A13AC | 1/2" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 06E36A18AC | 1/2" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E36B13AC | 1/2" | Poly Bowl | Auto Float Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 06E38A18AC | 1/2" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 07E32A13AC | 1/2" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E32A18AC | 1/2" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 07E32B13AC | 1/2" | Poly Bowl | Twist Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 07E32B18AC | 1/2" | Poly Bowl | Twist Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 07E34A13AC | 1/2" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E34A15AC | 1/2" | Metal Bowl | Twist Drain | 40 Micron | 5-250 PSI | None | Relieving |
| 07E34A18AC | 1/2" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 07E34B13AC | 1/2" | Metal Bowl | Twist Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 07E34B18AC | 1/2" | Metal Bowl | Twist Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 07E36A13AC | 1/2" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E36B13AC | 1/2" | Poly Bowl | Auto Float Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 07E37B13AC | 1/2" | Metal Bowl | Auto Float Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 07E38A18AC | 1/2" | Metal Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 07E38B18AC | 1/2" | Metal Bowl | Auto Float Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 07E42A13AC | 3/4" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E42A18AC | 3/4" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 07E42B13AC | 3/4" | Poly Bowl | Twist Drain | 5 Micron | 2-125 PSI | None | Relieving |
| 07E43A13AC | 3/4" | Metal Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E44B18AC | 3/4" | Metal Bowl | Twist Drain | 5 Micron | 2-125 PSI | Gauge | Relieving |
| 07E44B21AC | 3/4" | Metal Bowl | Twist Drain | 40 Micron | 5-250 PSI | Gauge | Relieving |
| 07E46A13AC | 3/4" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | None | Relieving |
| 07E46A18AC | 3/4" | Poly Bowl | Auto Float Drain | 40 Micron | 2-125 PSI | Gauge | Relieving |
| 06E12A13AC | 1/4" | Poly Bowl | Twist Drain | 40 Micron | 2-125 PSI | None | Relieving |