Priority Flow Control - DC25 Series | Product Series

Filter by

    No filters selected

Port Size

Maximum Operating Pressure

Minimum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Priority Flow Control - DC25 Series

Priority Flow Control - DC25 Series

Parker’s DC25A Adjustable Flow Divider is designed for providing a 1-26 GPM controlled flow source. It is typically applied for applications where frequent adjustments to the controlled flow rate are required.

Technical Specifications

  • Flow Rate: Adjustable
  • Maximum Flow Rate: 30
  • Product Style: Priority Flow Control
  • Configuration: Inline
  • Actuation Type: Manual
  • Maximum Operating Pressure: 3000, 2000 psi
  • Function: Flow Control
  • Connection Size: #10, #12, 1/2", 3/4"
  • Connection Type: SAE, NPT
  • Body Material: Cast Iron (GSJ)
  • Maximum Operating Temperature: +200 °F
  • Weight: 8 lb
  • Minimum Operating Temperature: -40 °F
  • Seal Material: Nitrile

Full Product Description

Parker’s DC25A Adjustable Flow Divider divides pump hydraulic oil into two separate flows. One, the adjustable controlled flow (pressure compensated), and the other, excess flow which over and above the controlled flow.

Once the controlled flow demand is satisfied, the compensator spool shifts and passes excess flow to port EF. The EF flow can be used in a secondary circuit. Additionally, with the EF port plugged, the DC25A can serve as a 2-port restrictive type pressure compensated flow control.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Hardened metering spool
• Excess flow can be used in a secondary circuit
• Rated at 3500 PSI and the maximum recommend input flow is 30 GPM
• Standard porting options are 1/2” NPT and 3/4” NPT as well as SAE-10 and SAE-12
• The Controlled Flow rate is adjustable from 1 to 26 GPM via 12 detented positions while rotating the adjustment knob over 360 degrees

Applications:
• Suitable for various mobile applications

Related Documents

×
Products Port Size Maximum Operating Pressure Minimum Operating Pressure
DC25A-10 SAE-10 3000 70
DC25A-12 SAE-12 3000 70
DC25A-50 1/2' NPTF 2000 70
DC25A-75 3/4" NPTF 2000 70

688399
687505