Series 18 – Miniature Multichannel Inert PTFE Manifold Valve | Product Series

Filter by

    No filters selected

Channels

Voltage (VDC)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Series 18 – Miniature Multichannel Inert PTFE Manifold Valve

Series 18 – Miniature Multichannel Inert PTFE Manifold Valve

Parker's Series 18 family of PTFE Manifold isolation valves provide an inert wetted path for biocompatibility and aggressive liquids with rapid response times for multiple channels of accurate liquid control.

Technical Specifications

  • Flow Rate: Up to 550 sccm
  • Maximum Flow Rate: 550 sccm
  • Vacuum to Pressure Range: Vac to 20 psig (1.4 bar)
  • Maximum Operating Pressure: 20 psi, 1.4 bar
  • Orifice Size: 0.060 inch, 1.52 mm
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way, Normally Closed (NC); 2, 3, or 4 Stations
  • Valve Type: Multi Station Inert Diaphragm Isolation Valve
  • Cycles per Lifetime: 10 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.5, 4.2 Watts
  • Input Voltage: 9, 12, 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Body Material: PTFE
  • Seal Material: PTFE
  • Length: 4.11 inch, 104.4 mm
  • Width: 4.11 inch, 104.4 mm
  • Height: 1.25 inch, 31.8 mm
  • Weight: 8 to 12.4 oz (Station dependent), 226 to 352 g (Station dependent)
  • Response Time: < 12 ms
  • Leak Rate: Bubble Tight
  • Mounting Type: Manifold Mount
  • Connection Type: Mounting Screw
  • Connection Size: 1/4"-28 Threaded Port
  • For Fluid Type: Liquids
  • Industry Application: Gradient Generation for Liquid Chromatography, Highly aggressive media dispensing and control
  • Configuration: N/A

Full Product Description

The Parker Series 18 is designed for compact installation in multi-liquid systems. Available with multiple inlets and one outlet (or vice-versa), the Series 18 features all wetted parts of PTFE. In the Series 18 tubing and connections between discrete valves are eliminated and dead volume is reduced. Repeatability and rapid response time make the Series 18 ideally suited for accurately controlling small percentages of low flow liquids.

Markets:
• Clinical Diagnostics
• Analytical Chemistry

Features/Benefits:
• Provides chemical compatibility for a wide range of media with all wetted parts PTFE
• Low internal volume for reduced delay volume
• 100% continuous duty rating in ambient temperatures up to 66°C
• Low power for reduced heat generation and power consumption
• Fast response times for accurate and repeatable results
• Symmetrical design ensures fluid path length and timing is identical for each fluid channel
• 100% tested tight leak rate provides assurance of a quality seal
• Provides reliable operation for the life of your instrument
• RoHS compliant

Applications:
• Liquid Chromatography Gradient Generation
• Liquid Selection and Mixing Valve

Related Documents

×
Products Channels Voltage (VDC)
018-0048-900 4 24
018-0074-900 4 12
018-0002-900 2 24
018-0012-900 2 12
018-0003-900 3 24
018-0083-900 3 12

688399
687821