6959 08 13 - LIQUIfit® Push-In Fittings with Metal Adaptors | Norge

LIQUIfit® Push-In Fittings with Metal Adaptors | #6959 08 13

6959 08 13

LIQUIfit® Push-In Fittings with Metal Adaptors | #6959 08 13

Parker/Legris’ LIQUIfit® range has been developed for liquid transfer applications. Those fittings have been designed to ensure reliable and compact connections; no fluid contamination occurs, and environmental protection is guaranteed.


Tekniske spesifikasjoner

  • Form: Elbow 90°
  • Tilkobling 1, størrelse: 8 mm
  • Tilkobling 2, størrelse: G 1/4
  • Tilkobling 2-type: Male BSPP
  • Varemerke: Parker, Legris
  • Divisjon: Low Pressure Connectors Europe Division
  • Industri: Industrial Manufacturing Equipment, Healthcare & Life Sciences, Electronics, Semiconductor, Power Generation
  • Applikasjon: Water Coolers, Cooling, Water Purification, Food Processing, Beverage Dispensers, Inert Gases
  • Teknologi: Fluid & Gas Handling
  • Produkttype: Push-to-Connect Fittings
  • Form: Elbow 90°
  • Konfigurasjon: Tube to Swivel
  • Tilkobling 1-type: Tube
  • Tilkobling 2-type: Male, BSPP
  • Tilkobling 1, størrelse: 8 mm Tube O.D.
  • Tilkobling 2, størrelse: G 1/4 Thread
  • Sekskantet, størrelse: 16 mm
  • Maksimal driftstemperatur: 95 °C, 203 °F
  • Laveste driftstemperatur: -10 °C (For working environment down to -40°C, please consult us)., 14 °F (For working environment down to -40°F, please consult us).
  • For oljetype: Water, Food & Beverage (All beverages), Industrial Fluids, Coolants
  • Yttermateriale: Bio-based Polymer, Stainless Steel AISI 316L
  • Tetningsmateriale: EPDM
  • Antall per boks: 10
  • Vekt: 0.020 kg
  • Maksimalt driftstrykk: 16 bar, 232 psi
  • Maks. kontinuerlig vakuumtrykk: 755 mm-Hg
  • Produktserie: LIQUIfit®
  • Tilkobling 3, størrelse: n/a
  • Produktstil: Stud Fittings
  • Tilkobling 3-type: n/a
Safety Warning

Informasjon om artikkel

Strong from our experience in push-to connect fitting technology for compressed air applications, Parker/Legris extends its expertise into the liquid applications with the LIQUIfit® range. Among this product range, the robustness is strengthened by the metal adaptors. 



Product Features/Benefits:


  • Specifically Designed for Liquids


  • Reliable for Peace of Mind
  • Compliant with the most demanding food & beverage regulations (FDA, NSF and European regulations)
  • Higher sealing performance with the lowest pumping effect on the market (0,2 mm only)
  • High chemical resistance
  • The most compact product on the market
  • Proven automated manufacturing process controlled by camera
  • 100% leak test control
  • Strong quality management system: ISO 16949 IATF automotive industry certification


  • Safe for Users’ Protection
  • Bisphenol & phthalate-free
  • No particules migration for perfect fluid integrity with our biobased engineered polymer
  • Easy-to-clean external shapes


  • Safe for Environmental Concern
  • Sustainable product using bio-based polymer produced from renewable plants
  • Products made in Europe to ensure a sustainable service
  • Generate 5 time less CO2 during its life cycle



Markets:


  • Industrial Fluids,
  • Beverage Process,
  • Cooling Systems,
  • Food Process,
  • Inert Gases



Applications:


  • Water Purification
  • Food & Beverages
  • Beverage Dispensers
  • Water Coolers
  • Cooling
  • Inert Gases

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
A43098