Series 9 - Miniature Calibrant Valve | #009-0172-900


LOADING IMAGES
009-0172-900
Click to View CAD Model

Series 9 - Miniature Calibrant Valve | #009-0172-900

Series 9 Microdispense valve, 1x10-5 torr to 1250 psi, Vespel, FKM, 24 VDC, 0.030", 1/16" A-Lok


Technical Specifications

  • Voltage (VDC): 24
  • Porting: 1/16" A-Lok
  • Orifice Size: 0.030" (0.76 mm)
  • Valve Type: 2-Way Normally Closed
  • Body Material: 316 SS
  • Flow Rate: up to 130 SLPM
  • Maximum Flow Rate: 130 SLPM
  • Vacuum to Pressure Range: Vacuum to 1250 Psi
  • Maximum Operating Pressure: 1250 psi, 86.2 bar
  • Orifice Size: 0.030 inch, 0.76 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way, Normally Closed (NC)
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 12 W
  • Input Voltage: 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Seal Material: Vespel
  • Length: 1.0 inch, 25.4 mm
  • Width: 1.0 inch, 25.4 mm
  • Height: 2.1 inch, 53.34 mm
  • Weight: 3.1 oz, 87.9 g
  • Leak Rate: 1 x 10-7 Atm Cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: A-LOK® Compression
  • Connection Size: 1/16 inch, 1.6 mm, A-LOK® Compression
  • For Fluid Type: Gases, Liquids
  • Industry Application: Calibrant Gas Control for Mass Spectrometers, Gas Chromatography, Process Analysis of Gas, High Pressure Gas Control
  • Configuration: n/a
Safety Warning

Item Information

Series 9 solenoid valves offer outstanding potential for precision control in gas and liquid analysis. Combining high speed, ultra-low leak rate, high flow, and high temperature capability in a small size; this rugged valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel.

Features
• Smallest footprint in its class
• 100% duty cycle in environmental temperatures of up to (105°C)
• High speed response times of less than 6 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10-8 atm cc/sec Helium
• Pressures up to 1250 PSI (86.2 bar)
• Available with a variety of fittings, orifices, seals, and voltages to match your application
• Configurations available to handle corrosive gasses
• Hydrocarbon and Lubricant free
• RoHS compliant

Typical Applications
• Process Analysis of Liquids
• High Pressure Liquid Control
• Radioactive Liquids in Medical Imaging
• Cooling Circuits
• Gas Chromatography
• Process Analysis of Gas and Liquid
• High Pressure Gas Control

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
687821