Key Pleat® HC - Custom Size Pleated Filters | #5272091523


LOADING IMAGES
5272091523

Key Pleat® HC - Custom Size Pleated Filters | #5272091523 OBSOLETE

Key Pleat® HC self-supporting pleated air filters are ideally suited for applications with airflows of 500 fpm or lower and medium dust-loading conditions. Available in three sizes (1-, 2 or 4-in thickness).


Technical Specifications

  • Model Number: KPH SP1-DBL 10X46X1
  • Brand: Purolator
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Pleated Filters
  • Product Style: HVAC Frame System
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Item Information

Product Overview

The Key Pleat® HC is a high-capacity, self-supported pleated (SSP) air filter that is suitable for use in HVAC or process air applications with low or medium dust-holding requirements. It is not recommended for applications with very high and/or turbulent airflows, higher operating temperatures or excessive dust-loading conditions.

Purolator's self-supporting media and innovative automated manufacturing process produces consistent pleat shape and spacing in each Key Pleat® HC. The filter’s state-of-the-art media pack is surrounded by a single-piece, beverage board die cut frame, with structural integrity unlike any self-supported filter available today. The Key Pleat® HC can endure impact and deformation and return to its original shape, saving users time and money previously wasted on replacing damaged wire-backed filters.

A seven-strap die cut is located on the air-leaving side of the filter, providing additional strength and durability. In combination, the boxed pleat tips provide more surface area and points of contact for the die cut to be securely glued to the media pack. As an example, the pleat tips are glued to the die cut at more than 250 points on a 24”x24”x2” filter.

All Key Pleat® HC filters achieve MERV 8 mechanical efficiency. The sealant used to bond the frame to the media pack is water-repellent, which allows the filters to maintain structural integrity even when wet, preventing delaminating, excessive buckling, or collapsing.

Markets:

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
682632