912-000001-002 - X-Valve - Miniature Pneumatic Solenoid Valve | ParkerNL

X-Valve - Miniature Pneumatic Solenoid Valve | #912-000001-002

Click to View CAD Model
912-000001-002

X-Valve - Miniature Pneumatic Solenoid Valve | #912-000001-002

X-Valve 8mm Miniature Solenoid Valve, 6 PSI (.045 Orifice), 12 VDC, Long Pins, FKM"


Technical Specifications

  • Voltage (VDC): 12
  • Valve Configuration Type: 3 Way Universal
  • Elastomer Material: FKM
  • Application Pressure Requirement: 6 psi (.045" orifice)
  • Electrical Connection: Long Pins
  • Flow Rate: up to 4 SLPM
  • Maximum Flow Rate: 4 SLPM
  • Maximum Operating Pressure: Up to 6 psi, 0.4 bar
  • Orifice Size: 0.045 inch, 1.14 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 3-Way, Universal
  • Cycles per Lifetime: up to 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.5 W
  • Input Voltage: 12 VDC
  • Electrical Connection: Long Pins
  • Body Material: PBT (Polybutylene Terephthalate)
  • Seal Material: FKM
  • Length: 0.92 inch, 24 mm
  • Width: 0.31 inch, 8 mm
  • Height: 0.35 inch, 9 mm
  • Weight: 0.16 oz, 4.5 g
  • Response Time: < 20 ms
  • Leak Rate: < 0.16 cm3/min
  • Port Connection: Barb
  • Mounting Type: PC Pins, Manifold (Gasket Required)
  • Connection Type: Retention Pin, Mounting Screw
  • For Fluid Type: Gases
  • Connection Size: 22 AWG (Retention Pin); 0-80 x 1/2" Binding Head, Phillips Screw
  • Industry Application: Portable Equipment, Blood Pressure Monitoring, Wound Therapy, Air and Oxygen Delivery, Sensor Zeroing
  • Configuration: n/a
Safety Warning

Item Information

The X-Valve® is a miniature pneumatic solenoid valve measuring only 8 mm in width and is the ideal solution for portable applications with limited space and power. The body construction of the X-Valve® is suited for manifold or barbed-tube pneumatic connections and is available in 2-way normally closed and 3-way universal configurations.

Markets:
• Respiratory
• Anesthesia
• Patient Monitoring
• Patient Therapy

Features/Benefits:
• Direct PC and side-to-side mounting enables compact and efficient system design
• Large range of pressure options (6, 30 and 100 psi) to meet various application requirements
• Light weight valve construction is ideal for portable applications
• Available low power model (0.5 Watt) for continuous duty applications
• RoHS compliant

Typical Applications:
• Portable Equipment
• Blood Pressure Monitoring
• Wound Therapy
• Air and Oxygen Delivery
• Sensor Zeroing

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
687821