MD Pro Miniature Proportional Valve | #920-000036-011


LOADING IMAGES
920-000036-011
Click to View CAD Model

MD Pro Miniature Proportional Valve | #920-000036-011

Non-thermal compensated, 2-way normally closed (NC) proportional valve designed for flows up to 56 slpm. Ideal for respiratory and patient monitoring applications that require repeatable pressure and flow control.


Technical Specifications

  • Valve Cleanliness: Standard
  • Pneumatic Connection: 1/8" Barbs
  • Maximum Operating Voltage: 13.5 VDC
  • Maximum Operating Pressure/Orifice Size: 50 psid/.065"
  • Electrical Connection: PC Board Mount
  • Body Material: 360 HO2 Brass, 430 FR SS
  • Flow Rate: up to 34 SLPM
  • Maximum Flow Rate: 34 SLPM
  • Vacuum to Pressure Range: 27 inch-Hg to Pressure Rating, 686.0 mm-Hg to Pressure Rating
  • Maximum Operating Pressure: 50 psi, 3.45 bar
  • Orifice Size: 0.060 inch, 1.65 mm
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 12 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.0 W
  • Input Voltage: 13.5 VDC
  • Electrical Connection: 4 PC Pin
  • Seal Material: FKM
  • Thermal Compensation: Non-Thermally Compensated
  • Length: 1.79 inch, 45.3 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.67 inch, 17.0 mm
  • Weight: 2.2 oz, 63 g
  • Leak Rate: < 0.016 cm3/min of Air @ 150 Psi
  • Mounting Type: Barb
  • Connection Type: Barb
  • Connection Size: 1/8 inch, 3.0 mm, Barb for I.D. Tubing
  • For Fluid Type: Gases
  • Industry Application: O2 Concentrators/Conservers, Ventilators, Anesthesia Delivery, Pressure & Flow Control, Patient Monitors
  • Configuration: n/a
Safety Warning

Item Information

The Parker MD PRO is a miniature 2-way normally closed (NC) proportional valve that controls gas flow proportionally to input current for flow rates up to 56slpm. When used with closed loop feedback, the MD PRO is an economical solution that provides repeatable pressure and flow control. The Parker MD PRO is ideal for applications such as respiratory therapy, anesthesia delivery and patient monitoring devices.

Markets
Respiratory
Anesthesia
Patient Monitors

Features/Benefits
Provides repeatable flow performance over its rated life
Offers a superior combination of value and performance to reduce system cost
Available cleaning for Oxygen and Analytical use
Proven performance tested to 10 million life cycle
Reach, RoHS, ISO 15001, IP65, and CE compliant

Applications
O₂ Concentrators/Conservers
Ventilator
Anesthesia Delivery and Monitors
Pressure and flow control

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
687821