BMW-302-CAS - Bottled Water Sterilization Filter Cartridge, BEVPOR MW. | ParkerNL

Bottled Water Sterilization Filter Cartridge, BEVPOR MW. | #BMW-302-CAS

BMW-302-CAS

Bottled Water Sterilization Filter Cartridge, BEVPOR MW. | #BMW-302-CAS

Parker domnick hunter's BEVPOR MW filter cartridges provide full retentiaon to industry regulated, water contaminating organisms to ensure the microbiological safety of bottled water, designed for increased process control and operational efficiency.


Technical Specifications

  • Length: 30" (750 mm)
  • Micron Rating: 0.2 µm
  • Seal Material: Silicone
  • End Cap Configuration: Fin / 226 Bayonet
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Bottled Water Sterilization
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: BEVPOR MW
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Water
  • Materials of Construction: Filtration Membrane: Polyethersulphone
    PrefilterLayer: PolyesterUpstream Support: Polyester
    Downstream Support: Polyester
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121 C
  • Product Style: Catridge
Safety Warning

Item Information

BEVPOR MW filter cartridges have been specifically designed for sterilization and stabilization of a range of beverages prior to filling operations. The unique construction delivers extended service lifetime.

• Final stabilization and sterilization of beverages before packaging.

• Fully validated microorganism retention characteristics.

• Hydrophilic construction for repeated integrity testing.

• Integrated prefiltration layer and high filtration area construction.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin B.V.

Edisonstraat 1

P.O. Box 340

Oldenzaal

The Netherlands

7570 AH

Phone

+31 (0)541 585 300

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687570
679945