Capsule Filter | Glas-Tech II Glass Microfiber Pleated Filter | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Capsule Filter | Glas-Tech II Glass Microfiber Pleated Filter

Capsule Filter | Glas-Tech II Glass Microfiber Pleated Filter

Encapsulated filters with pleated glass fiber media for small volume pre-filtration applications

Technical Specifications

  • Maximum Operating Pressure: Forward: 70 psid (4.8 bar) @ 75ºF (24ºC)Reverse: 30 psid (2.1 bar) @ 75ºF (24ºC)15 psid (1.0 bar) @ 140ºF (60ºC)
  • Application: Liquid Filtration
  • Division: Bioscience and Water Filtration Division
  • Filter Type: Mini-Capsule
  • Filter Material: Borosilicate Microfiber
  • Industry: Industrial & Chemical
  • Maximum Operating Temperature: 160°F | 71°C
  • Size: Half, Standard, Double
Safety Warning

Full Product Description

Glas-Tech® II mini-capsules feature a borosilicate microfiber depth media that has an exceptionally high dirt-loading capacity. The natural, positive charge of the glass fiber also aids in the retention of negatively charged particulates such as bacteria, endotoxin, and a variety of colloidal materials.

The encapsulated design maximizes efficiency by providing faster, easier change-out without laborious cleaning procedures. Eliminating the need to open reusable housings for cartridge replacement minimizes the chance of introducing contamination into the process and promotes safety by reducing the risk of exposure to potentially hazardous fluids.

Glas-Tech II mini-capsules are available in a variety of sizes and end fitting combinations.

Benefits
•High flow rate/long service life reduces processing time
•Long service life minimizes change-out frequency
•Natural positive charge enhances particle retention
•Thermally bonded construction minimizes extractables for cleaner filtrates

Applications
•Serum
•Tissue Culture Media
•Wine/Beer
•Ink Processing
•Highly Viscous Solutions
•Cutting Oils

Related Documents

×

687570
679945