Chemlok® 607 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 607 Adhesive

Chemlok® 607 Adhesive

Chemlok® 607 adhesive is a clear one-coat adhesive used to bond unvulcanized silicone rubber to various substrates such as metals, glass, plastics and textiles. It also bonds specialty elastomers and some peroxide-cured elastomers.

Technical Specifications

  • Color: Clear to Slightly Yellow Liquid
  • Percent Solids by Weight: 6.2 to 6.8
  • Density: 820 to 840 kg/m3, 6.8 to 7.0 lb/gal
  • Flash Point: 9 °C, 49 °F
  • Solvent: Methanol, Ethanol
  • pH Range: 8.5 to 10.5
Safety Warning

Full Product Description

Chemlok® 607 adhesive is a clear, one-coat adhesive used to bond unvulcanized silicone rubber to various substrates such as metals, glass, plastics and textiles.

Chemlok 607 adhesive also bonds specialty elastomers such as fluoroelastomers, polyacrylates, epichlorohydrin and some peroxide-cured elastomers.

Features and Benefits:
• Versatile – provides excellent bonding characteristics between a wide variety of commercially available elastomer stocks and many diverse metallic and nonmetallic substrates.
• Environmentally Resistant – creates strong bonds capable of withstanding salt spray, harsh chemical exposure, corrosive atmospheres and temperature extremes.
• Durable – provides rubber tearing bonds that are stronger than the rubber; provides high strength performance at both high and low temperatures.
• Easy to Apply – applies easily by brush, spray or dip methods.
• High Temperature Resistant – withstands temperatures up to 204°C (400°F) and below -51°C (-60°F) when bonding with fluoroelastomers or silicone.

Elastomers:
• Polyacrylate (ACM)
• Fluoroelastomer (FKM)
• Ethylene Acrylic (AEM)
• Epichlorohydrin (ECH)
• Silicone (VMQ, PMQ, PVMQ) - peroxide cure
• Nitrile (NBR) - peroxide cure
• Hydrogentated Nitrile (HNBR) - peroxide cure

Shelf Life/Storage:

Shelf life is two years from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopenedcontainer. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Trade Name
Chemlok 607 Chemlok 607 Adhesive

687570
1A0MGT