CHO-BOND 360-20 TWO COMPONENT GENERAL PURPOSE ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-BOND 360-20 TWO COMPONENT GENERAL PURPOSE ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE

CHO-BOND 360-20 TWO COMPONENT GENERAL PURPOSE ELECTRICALLY CONDUCTIVE EPOXY ADHESIVE

Parker Chomerics CHO-BOND® 360-20 conductive adhesive is a two-component, silver-plated copper filled epoxy formulated for exceptionally strong electrical bonds

Technical Specifications

  • Polymer Material Options: Epoxy
  • Filler Material: Silver-plated Copper
  • Package Type: 2 Component, 1/2 Pint Aluminum Can Kit, 2 Component, 1 Pint Aluminum Can Kit
  • Primer Included: Not Required
  • Ratio: 1:1 by weight
  • Color: Light Gray
  • Volume Resistivity: 0.005 Ω-cm
  • Lap Shear Strength: 11032 kPa
  • Specific Gravity: 5
  • Durometer: 80
  • Operating Temperature: -62 to 100 °C
  • Operating Time: 1.0 Hours
  • Shelf Life: 9 Months
  • Film Thickness: 0.25 mm
Safety Warning

Full Product Description

Parker Chomerics CHO-BOND® 360-20 conductive adhesive is a two-component, silver-plated copper filled epoxy formulated for exceptionally strong electrical bonds. CHO-BOND® 360-20 is a light grey-colored epoxy adhesive that provides a cost-effective and electrically conductive joint material for large bond line filling.

Features and Benefits:
• Silver-plated copper filler is a low cost solution to electrical conductivity options
• Good conductivity levels (0.005 ohm-com)
• Strong adhesion properties (>1600 PSI lap shear strength)
• Thick paste makes it effective for overhead and vertical surface applications
• No volatile organic compounds
• 1:1 mix ratio makes measurement and application very easy

Typical Applications:
• Gap filling in electrical boxes
• Electrical enclosures
• Poorly toleranced castings
• EMI vents and windows
• Vertical and overhead fillet applications

Related Documents

×
Products Weight (g)
50-00-0360-0020 85
50-01-0360-0020 454

687570
179336