Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
LIQUIfit® non-return valves meet the requirements for conveying beverages. They allow flow in one direction and prevent any return flow. Fitted in the circuit, they provide total protection.
LIQUIfit® non-return valves, also called “check valves” are designed to ensure the flow conveyance in one single direction and prevent any return flow.
Product Features/Benefits:
Markets:
Applications:
| Literature and Reference Materials |
|---|
| Parker Legris LIQUIfit Brochure |
| Parker Legris Rectus - General Catalogue |
| LIQUIfit Non Return Valves Datasheet |
| Products | Connection 1 Tube O.D. (inch) | Connection 1 Tube O.D. (mm) |
|---|---|---|
| 7992 56 00WP2 | 1/4 | n/a |
| 7992 60 00WP2 | 3/8 | n/a |
| 7992 62 00WP2 | 1/2 | n/a |
| 7992 06 00WP2 | na | 6 |
| 7992 08 00WP2 | na | 8 |
| 7992 10 00WP2 | na | 10 |
| 7992 12 00WP2 | na | 12 |