Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
No-Skive Medium Pressure Hose 421SN, 421TC, 421RH , 421WC. According to EN 853 1SN - ISO 1436 Type 1. Working pressure: up to 22,5 MPa and a temp. Range: -40 °C up to +125°C. Compatible with No-Skive fittings in steel and stainless steel.
Parker's Medium Pressure No-Skive hoses 421SN, 421TC, 421RH and 421WC offers an extended fluid compatibility and high flexibility with an easy installation due to the thin cover construction.
Markets:
• Mobile
• Industrial
• Transportation
Features/Benefits:
• 421RH has a fire retardant cover and is Railway approved:
- European Standad EN 45545 HL2 for R22 (ingernal) and R23
(external)
• 421WC has a galvanized steel wire cover for metal and glass hot-spot resistance
• Nitrile inner tubes suitable for mineral and bio-degradable oils
• Using high quality compounds allows thin covers – small bend radii, less weight, long service life still assured
• High flexibility for easier installation and increased service life
• Parkrimp machines, portable or bench mount for easy assembly operation –hose assemblies meet CE directives
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly
Applications:
• Mobile and industrial medium pressure applications
• Construction
• Transportation
• Agriculture
• Forestry
• Materials Handling
• Automotive
• Machine Tool
• Injection Moulding
• Pulp and Paper
| Selector Guides |
|---|
| Crimpsource Online --(English) |
| Product Demos & Tutorials |
|---|
| Parker_How to Video - For a Correct Hose Installation_UK--(English) |
| Contact & Support Information |
|---|
| Check Out Our Top-Quality Hoses and Fittings--(English) |
| Literature and Reference Materials |
|---|
| Parker Hydraulic Hoses, Fittings and Equipment Catalogue CAT_4400_UK--(English) |
| Parker Rail Hoses Brochure BUL_4480_B178_UK--(English) |
| Products | Hose I.D. (size) | Hose Cover Type |
|---|---|---|
| 421RH-20 | -20 | Rail Hose (RH) fire retardant |
| 421RH-24 | -24 | Rail Hose (RH) fire retardant |
| 421RH-32 | -32 | Rail Hose (RH) fire retardant |
| 421SN-4 | -4 | Standard |
| 421SN-5 | -5 | Standard |
| 421SN-6 | -6 | Standard |
| 421SN-8 | -8 | Standard |
| 421SN-10 | -10 | Standard |
| 421SN-12 | -12 | Standard |
| 421SN-16 | -16 | Standard |
| 421SN-20 | -20 | Standard |
| 421WC-16 | -16 | Galvanised steel wire |
| 421SN-24 | -24 | Standard |
| 421SN-32 | -32 | Standard |
| 421WC-4 | -4 | Galvanised steel wire |
| 421WC-6 | -6 | Galvanised steel wire |
| 421WC-8 | -8 | Galvanised steel wire |
| 421WC-12 | -12 | Galvanised steel wire |
| 421TC-4 | -4 | Tough Cover |
| 421TC-5 | -5 | Tough Cover |
| 421TC-6 | -6 | Tough Cover |
| 421TC-8 | -8 | Tough Cover |
| 421TC-32 | -32 | Tough Cover |
| 421TC-10 | -10 | Tough Cover |
| 421TC-12 | -12 | Tough Cover |
| 421TC-16 | -16 | Tough Cover |
| 421TC-20 | -20 | Tough Cover |
| 421TC-24 | -24 | Tough Cover |