Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This range of robust blowguns guarantees a longer service life under severe conditions (crushing, impact, shock and corrosion).It includes two versions to meet all requirements for blowing and spraying in industrial applications.
| Literature and Reference Materials |
|---|
| Parker Legris Rectus - General Catalogue |
| Catalog 3800 Quick Coupling Products |
| Metal Blowguns and Water Pistols Datasheet |
| Selector Guides |
|---|
| Transair Piping Designer Tool |
| Products | Shape | Product Type | Body Material | Connection Type | Connection Size |
|---|---|---|---|---|---|
| 0622 26 73 | Water Pistols | Metal blowgun button operated female | Nickel Plated Brass | BSPP | G1/4 |
| 0623 10 35 | Water Pistols | Metal blowgun lever operated female | Nickel Plated Brass | BSPP | G1/4 |
| 2299 12 01 | Water Pistols | Water pistol | ZAMAK, Nickel Plated | n/a | n/a |
| 2299 12 20 | Water Pistols | Adjustable nozzle | Nickel Plated Brass | n/a | n/a |
| AA06TF | Air blowgun Kit | Blowgun AA13 with hose barb connector diameter 6 mm | Aluminium | n/a | n/a |
| AA09TF | Air blowgun Kit | Blowgun AA13 with hose barb connector diameter 9 mm | Aluminium | n/a | n/a |
| AA26SF | Air blowgun Kit | Blowgun AA13 with plug series 26 | Aluminium | n/a | n/a |
| AR13 | Air Blowguns | Blowgun with Sintered nozzle | Aluminium | BSPP | G1/4 |
| ASG-1 | Air Blowguns | Blow tap with operating lever with safety nozzle | Aluminium | NPT | NPT1/4 |
| AT13 | Air Blowguns | Blowgun with venturi nozzle | Aluminium | BSPP | G1/4 |
| AA13S-01 | Air Blowguns | Metal blowgun without nozzle | Aluminium | BSPP | G1/4 |
| AS13 | Air Blowguns | Blowgun with safety nozzle | Aluminium | BSPP | G1/4 |
| AA13 | Air Blowguns | Blowgun with standard nozzle | Aluminium | BSPP | G1/4 |
| AV13 | Air Blowguns | Blowgun with extension nozzle | Aluminium | BSPP | G1/4 |
| SE26A | Air blowgun Kit | Blowgun AA13 with a blue PU tubing | Aluminium & PU Tubing | n/a | n/a |