Metering Valve, 1000 PSI - NL Series | Product Series

Filter by

    No filters selected

Connection 1 Size

Connection 2 Size

Connection 1 Style

Connection 2 Style

Body Shape

Body Material

Maximum Working Pressure (psi)

Maximum Working Pressure (Bar)

Maximum Working Temperature (F)

Minimum Working Temperature (C)

Handle

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Metering Valve, 1000 PSI - NL Series

Metering Valve, 1000 PSI - NL Series

Parker's NL Series Metering Valves provide accurate and stable control of flow rates in various applications up to 1,000 PSI (138 BAR). These higher flow metering valves have a Cv of .207 for Inline and .299 for Angle body pattern.

Technical Specifications

  • Connection 1 Size: 1/8" to 3/8", Two Ferrule Compression, Single Ferrule Compression
  • Connection 2 Size: 1/8" to 3/8", Two Ferrule Compression, Single Ferrule Compression
  • Fitting Type: Inline, Angle
  • Body Material: 316 Stainless Steel, Brass-Nickel Plated
  • Maximum Operating Pressure: 1000 psi, 69 bar
  • Maximum Operating Temperature: 250 °F
  • Minimum Operating Temperature: -10 °C
  • Handle Type: Vernier, Knurled
Safety Warning

Full Product Description

Parker’s NL Series of metering valves are precision valves with a high flow rate. The orifice size is 0.13” with a Cv of 0.207 for inline and Cv of 0.299 for the angle pattern valve. They provide accurate and stable control of flow rates in various instrumentation applications. These metering valves are designed to have the vale stem threads not in contact with the process media. This unique feature increases the valve’s stem life cycle and prevents the valve from “seizing up” with various media(solvents, etc.).
A wide variety of end connection sizes, and seal materials provide considerable application versatility. These compact, metering valves work up to 1,000 PSI (69 BAR) at all seal temperature ranges.
In addition, these valves are available in angle and inline body patterns to assist installation in complex tubing systems. The installer should note that these metering valves are not intended for use as a shut-off valve. A Parker V Series needle valve can be utilized in conjunction with these metering valves if the system has a shut off requirement.


Markets:
• Chemical
• Research and Development
• Universities
• Petrochemical


Features/ Benefits:
• Precision tapered valve stem accurately controls flow
• Brass or 316 SS forged body construction
• Panel or in-line mounting
• Positive handle stop prevents overtightening
• Angle or in-line patterns
• Valve stem threads not in contact with process fluid
• 100% function tested
• Optional stem seals and handles


Applications:
• Test Panels
• Monitoring Systems
• Mixing Equipment

Related Documents

×
Products Connection 1 Size Connection 2 Size Connection 1 Style Connection 2 Style Body Shape Body Material Maximum Working Pressure (psi) Maximum Working Pressure (Bar) Maximum Working Temperature (F) Minimum Working Temperature (C) Handle Seal Material
2F-NLL-BN-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
4A-NLL-BN-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
4Z-NLL-BN-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
2F-NLA-BN-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
4A-NLA-BN-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
4Z-NLA-BN-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
2F-NLL-BN-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
4A-NLL-BN-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
4Z-NLL-BN-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
2F-NLA-BN-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
4A-NLA-BN-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
4Z-NLA-BN-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
6A-NLA-BN-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
6Z-NLA-BN-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
6A-NLA-BN-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
6Z-NLA-BN-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
6A-NLL-BN-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
6Z-NLL-BN-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Vernier Nitrile
6A-NLL-BN-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
6Z-NLL-BN-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Vernier Nitrile
2F-NLL-BN-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
4A-NLL-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
4Z-NLL-BN-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
2F-NLA-BN-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
4A-NLA-BN-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
4Z-NLA-BN-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
2F-NLL-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
4A-NLL-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
4Z-NLL-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
2F-NLA-BN-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
4A-NLA-BN-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
4Z-NLA-BN-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
6A-NLA-BN-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
6Z-NLA-BN-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
6A-NLA-BN-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
6Z-NLA-BN-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
6A-NLL-BN-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
6Z-NLL-BN-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -10 Knurled Nitrile
6A-NLL-BN-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
6Z-NLL-BN-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -10 Knurled Nitrile
4Z-NLL-EPR-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
2F-NLA-EPR-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
4A-NLA-EPR-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
4Z-NLA-EPR-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6A-NLA-EPR-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6Z-NLA-EPR-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6A-NLA-EPR-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6Z-NLA-EPR-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6A-NLL-EPR-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6Z-NLL-EPR-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6A-NLL-EPR-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
6Z-NLL-EPR-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
2F-NLL-NE-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
4A-NLL-NE-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
4Z-NLL-NE-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
2F-NLA-NE-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
4A-NLA-NE-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
4Z-NLA-NE-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
2F-NLL-NE-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
4A-NLL-NE-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
4Z-NLL-NE-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
2F-NLA-NE-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
4A-NLA-NE-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
4Z-NLA-NE-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
6A-NLA-NE-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
6Z-NLA-NE-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
6A-NLA-NE-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
6Z-NLA-NE-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
6A-NLL-NE-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
6Z-NLL-NE-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Neoprene Rubber
6A-NLL-NE-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
6Z-NLL-NE-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Neoprene Rubber
2F-NLL-NE-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
4A-NLL-NE-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
4Z-NLL-NE-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
6Z-NLL-V-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
2F-NLL-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4A-NLL-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4Z-NLL-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
2F-NLA-V-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4A-NLA-V-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4Z-NLA-V-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
2F-NLL-V-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4A-NLL-V-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4Z-NLL-V-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
2F-NLA-V-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4A-NLA-V-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
4Z-NLA-V-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6A-NLA-V-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6Z-NLA-V-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6A-NLA-V-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6Z-NLA-V-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6A-NLL-V-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6Z-NLL-V-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6A-NLL-V-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
6Z-NLL-V-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Knurled Fluorocarbon Rubber
2F-NLL-KZ-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4A-NLL-KZ-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4Z-NLL-KZ-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
2F-NLA-KZ-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4A-NLA-KZ-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4Z-NLA-KZ-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
2F-NLL-KZ-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4A-NLL-KZ-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4Z-NLL-KZ-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
2F-NLA-KZ-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4A-NLA-KZ-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
4Z-NLA-KZ-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
6A-NLA-KZ-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
6Z-NLA-KZ-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
6A-NLA-KZ-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
2F-NLL-EPR-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4A-NLL-EPR-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4Z-NLL-EPR-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
2F-NLA-EPR-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4A-NLA-EPR-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4Z-NLA-EPR-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
2F-NLL-EPR-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4A-NLL-EPR-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4Z-NLL-EPR-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
2F-NLA-EPR-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4A-NLA-EPR-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
4Z-NLA-EPR-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6A-NLA-EPR-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6Z-NLA-EPR-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6A-NLA-EPR-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6Z-NLA-EPR-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6A-NLL-EPR-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6Z-NLL-EPR-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6A-NLL-EPR-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
6Z-NLL-EPR-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Vernier Ethylene Propylene Rubber
2F-NLL-EPR-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
4A-NLL-EPR-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
4Z-NLL-EPR-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
2F-NLA-EPR-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
4A-NLA-EPR-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
4Z-NLA-EPR-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
2F-NLL-EPR-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
4A-NLL-EPR-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Ethylene Propylene Rubber
2F-NLA-NE-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
4A-NLA-NE-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
4Z-NLA-NE-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
2F-NLL-NE-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
4A-NLL-NE-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
4Z-NLL-NE-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
2F-NLA-NE-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
4A-NLA-NE-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
4Z-NLA-NE-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
6A-NLA-NE-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
6Z-NLA-NE-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
6A-NLA-NE-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
6Z-NLA-NE-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
6A-NLL-NE-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
6Z-NLL-NE-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 250 -40 Knurled Neoprene Rubber
6A-NLL-NE-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
6Z-NLL-NE-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 250 -40 Knurled Neoprene Rubber
2F-NLL-V-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4A-NLL-V-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4Z-NLL-V-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
2F-NLA-V-SS-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4A-NLA-V-SS-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4Z-NLA-V-SS-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
2F-NLL-V-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4A-NLL-V-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4Z-NLL-V-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
2F-NLA-V-B-V 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4A-NLA-V-B-V 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
4Z-NLA-V-B-V 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6A-NLA-V-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6Z-NLA-V-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6A-NLA-V-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6Z-NLA-V-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6A-NLL-V-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6Z-NLL-V-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6A-NLL-V-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 400 -10 Vernier Fluorocarbon Rubber
6Z-NLA-KZ-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
6A-NLL-KZ-B-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
6Z-NLL-KZ-B-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
6A-NLL-KZ-SS-V 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
6Z-NLL-KZ-SS-V 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Vernier Highly Fluorinated Fluorocarbon Rubber
2F-NLL-KZ-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4A-NLL-KZ-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4Z-NLL-KZ-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
2F-NLA-KZ-SS-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4A-NLA-KZ-SS-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4Z-NLA-KZ-SS-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
2F-NLL-KZ-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4A-NLL-KZ-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4Z-NLL-KZ-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
2F-NLA-KZ-B-K 1/8" 1/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4A-NLA-KZ-B-K 1/4" 1/4" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
4Z-NLA-KZ-B-K 1/4" 1/4" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6A-NLA-KZ-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6Z-NLA-KZ-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6A-NLA-KZ-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6Z-NLA-KZ-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Angle 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6A-NLL-KZ-B-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6Z-NLL-KZ-B-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline Brass-Nickel Plated 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6A-NLL-KZ-SS-K 3/8" 3/8" Two Ferrule Compression Two Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber
6Z-NLL-KZ-SS-K 3/8" 3/8" Single Ferrule Compression Single Ferrule Compression Inline 316 Stainless Steel 1,000 69 200 -25 Knurled Highly Fluorinated Fluorocarbon Rubber

687570
687516