OSPE20-BV Belt Driven, Square Rail Bearing, Vertical Rodless Electric Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OSPE20-BV Belt Driven, Square Rail Bearing, Vertical Rodless Electric Linear Actuator OSPE20-BV Belt Driven, Square Rail Bearing, Vertical Rodless Electric Linear Actuator OSPE20-BV Belt Driven, Square Rail Bearing, Vertical Rodless Electric Linear Actuator

OSPE20-BV Belt Driven, Square Rail Bearing, Vertical Rodless Electric Linear Actuator OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Linear Actuator
  • Technology: Electromechanical
  • Product Series: OSP-E
  • Profile Width: 73 mm
  • Drive Axis Type: Belt
  • Bearing Type: Square Rail
  • Maximum Stroke Length: 1000 mm, 39 inch
  • Maximum Operating Speed: 3 m/sec, 118 inch/sec
  • Maximum Acceleration: 20 m/sec2, 787 inch/sec2
  • Maximum Thrust: FX: 650 N, FX: 146 lbs
  • Load Capacity: FZ: 100 to 1600 N, FZ: 1600 N
  • Repeatability: ± 0.05 mm, ± 0.002 inch
  • Idler Unit Option: No
  • Corrosion Resistance Included: n/a
  • Feedback Type: None
Safety Warning

Full Product Description

Engineered and developed specifically for precise lifting applications in the Z axis, the square rail bearing OSPE20-BV electric vertical linear actuator provides both light weight with low vibration for medium loads to meet the highest demands in your portal, room or line gantry handling system applications.

Markets:
• Factory Automation
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Coatings / Ink / Paint
• Food & Beverage

Features / Benefits:
• Belt driven actuator with integrated square rail ideally for vertical operation
• High acceleration and speed for reduced process times
• Integrated square rail for higher bending moments
• Fixed actuator head for low moving mass
• Pre-configured motor and gearhead mounting kits for simplified installation
• Dovetailed mounting rails allow simplified clamping of modular system components

Applications:
• Pick and place applications
• Packaging, labeling and wrapping systems
• Pusher, picker and gripper applications
• Positioning
• Feeding
• Cutting

OSPE20-BV Belt Driven, Ball Bearing, Vertical Rodless Linear Actuator Features:
 • Profile Width : 73mm
 • Load capacity up to 1600N
 • Max thrust to 650N
 • Standard strokes up to 1000mm (longer on request)
 • Max speed to 3 m/s
 • Positional repeatability of +/- 0.05mm
 • Integrated recirculating ball bearing guide
 • Tandem carriage option
 • Pre-configured motor, gearhead, and control package options
 • Diverse range of accessories and mountings
 • IP20 rated
 • Ambient temperature range- -30°C to +80°C
 • Ideal for Z-Axis in multi-axis configuration

Related Documents

×

687570
A87859