UHP PFA Fusible Pipe Fittings (sizes up to 2 inch) – Parbond Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PFA Fusible Pipe Fittings (sizes up to 2 inch) – Parbond Series

UHP PFA Fusible Pipe Fittings (sizes up to 2 inch) – Parbond Series

Parbond Series PFA Fusible Pipe Fittings offer high leak integrity and are designed to yield a permanent connection in high-flow, minimal pressure drop applications. They are ideal for ultra-high purity (UHP) and corrosive chemical piping systems.

Technical Specifications

  • Fitting Type: Welded, Soldered
  • Wetted Material: PFA
  • Non-Wetted Material: PFA, PVDF
Safety Warning

Full Product Description

Parbond Series PFA Fusible Pipe Fittings offer extremely high leak integrity, making them ideal for use in ultra-high purity applications, including semiconductor fab piping runs, tool connections, and corrosive chemical handling lines. The fittings are designed to yield a permanent leak-tight connection in high flow, minimal pressure drop piping systems.

Parbond Series pipe fittings are available in a variety of sizes (1/4 inch to 2 inch) and configurations (elbow, union, tee or reducer) to meet the unique requirements of customers’ systems. They are fabricated from high-purity, semiconductor-grade PFA material and can be welded directly to PFA piping, thus ensuring the creation of a reliable, leak-free connection.

Bonding of Parbond Series fittings is accomplished by heating the two surfaces with a non-contact heat source to a molten state, pressing the two surfaces together, and allowing sufficient time to cool. Proper technique results in a permanent connection being made without introducing foreign matter or surface particulates for exceptional cleanliness.

Many Parbond Series configurations are equipped with Redi-flare end connections, which save space and enable use in tight areas, such as valve manifold boxes (VMBs). The pipe fittings can accommodate a wide range of temperature, pressure, and process fluids depending on the customer’s choice of non-wetted materials – making them an economical choice for eliminating pipe union leaks in operations where reliability and minimal particle generation are critical.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Leak-tight seal minimizes particle generation and process contamination
• Ideal for UHP, high-flow, minimal pressure drop piping systems
• Available in a variety of sizes (1/4 inch to 2 inch) and configurations (elbow, tee, reducer, union)
• High integrity fused weld connections yields better seal than conventional fittings
• Redi-flare end connections save space and enable use in tight areas

Applications:
• Corrosive and specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• Tool Hook-ups
• Valve Manifold Boxes (VMB)
• CMP/Slurry systems

Related Documents

Literature and Reference Materials
Veriflo CAD File Locator Guide
Parbond Series
×

687570
938256