Parker 5-Way Spring Return, 1/4" General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Body Material

Seal Material

Orifice 1 Size (mm)

Flow Factor 1 (l/min)

Power (Watts)

Coil Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 5-Way Spring Return, 1/4 General Purpose Solenoid Valves

Parker 5-Way Spring Return, 1/4" General Purpose Solenoid Valves

Parkers' 5-Way Spring Return G 1/4" Solenoid Valves provide operating pressures up to 40 bar and flow factors up to 1.2 m3/h. They offer multiple body and sealing materials for all general purpose fluid control applications.

Technical Specifications

  • Product Series: General Purpose Solenoid Valves
  • Valve Type: 5-Way
  • Function: Spring Return
  • Port Size: 1/4 inch
  • Input Voltage: 220-230VAC/50Hz or 24/28VDC
  • Body Material: Anodized Aluminium and Zinc Alloy
  • Seal Material: NBR, FKM, PUR, NBR/PUR
  • Orifice 1 Size: 6 to 14 mm
  • Flow Coefficient 1: 0.54 to 1.2 m3/hour, 9 to 37.5 L/min
  • Power Consumption: 0.3 to 12 W
  • Coil Type: DIN, Screw, Explosion Proof and Flame Proof, from 22 to 50 mm
  • Maximum Pressure Differential: 10 to 40 bar
  • Minimum Pressure Differential: 1 to 2.5 bar
  • Number of Ports: 5
  • Actuation Type: Pilot Operated
  • Media: General Purpose for Air, Liquids, Gases and Oil
  • Port Type: NAMUR, BSP
  • Orifice 2 Size: 14 mm
  • Flow Coefficient 2: n/a
  • Minimum Fluid Temperature: -20 °C
  • Maximum Fluid Temperature: 50 °C
  • Coil Specifications Met: IP44, IP65, IP67
Safety Warning

Full Product Description

Parkers' 5-Way  Spring Return G 1/4" Solenoid Valves are used in a wide variety of applications with or without pressure differential. Ideally suited for air, liquids and gases, these valves are mainly available with brass or stainless steel body associated to a large range of sealing materials offering vast chemical compatibilities .



Markets:

• Food & Beverage

• Life Sciences

• Industrial Equipment

• Oil & Gas





Features/Benefits:

• Wide variety of applications

• Ideally suited for air, liquids and gases

• Brass or stainless steel body

• Large range of Sealing materials for all general purpose fluid control applications

• Vast chemical compatibilities





Applications:

• Compressors

• Water dispensing & purification

• Cooling systems

• Sterilizers

• Analyzers and diagnostic equipment

• Medical and dental devices

• Welding equipment

• Lubrication equipment

• Beverage dispensing & vending machines

• Oil burners

• Humidification and misting equipment

• Mobile equipment

• Textile and dry cleaning machines

• Irrigation

Products Voltage (V) Body Material Seal Material Orifice 1 Size (mm) Flow Factor 1 (l/min) Power (Watts) Coil Type
341B3440-2995-481865C2 24VDC Anodized Aluminium PUR 6 9 9 Coil for DIN plug connection, 32 mm
341L11-8993-4889803D 220-230VAC/50Hz Zinc Alloy NBR 8 20 2 Coil for DIN plug connection, low power, 22 mm
341N03-496482P9 230VAC/50-60Hz Anodized Aluminium NBR 7 18.8 3 Coil for DIN plug connection, double frequency coil, 22 mm
341P02-482606C2 24VDC Anodized Aluminium NBR 8 21 2.5 Explosion proof encapsulated electrical part "mb", low power, 32 mm
341P03-496637C2 24VDC Anodized Aluminium NBR 7 18.8 3 Explosion proof electrical part "nAc nCc", double frequency, 22 mm
341P03-496637P9 230VAC/50-60Hz Anodized Aluminium NBR 7 18.8 3 Explosion proof electrical part "nAc nCc", double frequency, 22 mm
341P22-2995-4818653D 220-230VAC/50Hz Anodized Aluminium FKM 8 21 8 Coil for DIN plug connection, 32 mm
341P2290-495910N7 28VDC Anodized Aluminium NBR 8 21 0.3 to 3 Explosion proof intrinsically safe electrical part "ia", "booster", 37 mm
341P2297-495900C2 24VDC Anodized Aluminium NBR/PUR 8 21 2 Flame proof encapsulated electrical part "db mb", low power, 37 mm
341P2297-495900F4 230VAC/50Hz Anodized Aluminium NBR/PUR 8 21 2.5 Flame proof encapsulated electrical part "db mb", low power, 37 mm
341P2297-495910N7 28VDC Anodized Aluminium NBR/PUR 8 21 0.3 to 3 Explosion proof intrinsically safe electrical part "ia", "booster", 37 mm
341P33-2995-481865C2 24VDC Anodized Aluminium NBR 7 18.8 9 Coil for DIN plug connection, 32 mm
341P33-495905C2 24VDC Anodized Aluminium NBR 7 18.8 8 Flame proof encapsulated electrical part "db mb", 37 mm
341P33-495905F4 230VAC/50Hz Anodized Aluminium NBR 7 18.8 8 Flame proof encapsulated electrical part "db mb", 37 mm
E341L1130-2995-481865C2 24VDC Zinc Alloy NBR 8 20 9 Coil for DIN plug connection, 32 mm
U341L1130-2995-481865C2 24VDC Zinc Alloy FKM 8 21 9 Coil for DIN plug connection, 32 mm

687570
A18171