Quick Coupling, European Profile, ND 2.7 (Series 20) | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling, European Profile, ND 2.7 (Series 20)

Quick Coupling, European Profile, ND 2.7 (Series 20)

Quick coupling system with nominal diameter 2.7 for pneumatic, liquids and gas applications up to 35 bar. Available in nickel-plated brass or stainless steel.

Technical Specifications

  • Minimum Operating Temperature: -15 to -20 °C
  • Diameter: 2.7 mm (nominal)
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Chemical Fluids, Pneumatic Media, Steam, Gases, Water
  • Valve Type: Poppet
  • Flow Rate: 34 to 44 gal/min, 130 L/min, 165 L/min
  • Fitting Connection Type: Various
  • Seal Material: NBR, FKM
  • Valve Included: Yes (according to version), No (according to version)
  • Length: 17 to 52.5 mm
  • Outside Diameter: 7 to 10 mm
  • Maximum Operating Temperature: 212 to 392 °C
Safety Warning

Full Product Description

Parker’s Series 20 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. High flow rate despite small dimensions.

Markets:
- Industrial
- Life Sciences
- Medical technology
- Chemistry pharmacybr/>- Electronics and energy management
- Transportation
- Machinery construction
- Automotive
- Process

Features/Benefits:
- Mini Industrial coupling
- Single hand operation for easy and fast connection
- European profile is the most representative profile worldwide

Related Documents

×
Products Coupling Half Function Connection Type Connection Size Body Material
20KAAM05MPX Coupler Single Shut-Off Male Metric M5 Brass
20KAAM05MPN Coupler Single Shut-Off Male Metric M5 Brass
20KAAW10MPX Coupler Single Shut-Off Male BSPP G 1/8 Brass
20KAAW10MPN Coupler Single Shut-Off Male BSPP G 1/8 Brass
20KAIM05MPX Coupler Single Shut-Off Female Metric M5 Brass
20KAIM05MPN Coupler Single Shut-Off Female Metric M5 Brass
20KAIW10MPX Coupler Single Shut-Off Female BSPP G 1/8 Brass
20KAIW10MPN Coupler Single Shut-Off Female BSPP G 1/8 Brass
20KATF03MPX Coupler Single Shut-Off Hose Barb 3 MM Brass
20KATF03MPN Coupler Single Shut-Off Hose Barb 3 MM Brass
20KATF04MPX Coupler Single Shut-Off Hose Barb 4 MM Brass
20KATF04MPN Coupler Single Shut-Off Hose Barb 4 MM Brass
20KATF05MPX Coupler Single Shut-Off Hose Barb 5 MM Brass
20KATF05MPN Coupler Single Shut-Off Hose Barb 5 MM Brass
20KAKO04MPX Coupler Single Shut-Off Tube 3x4 MM Brass
20KAKO05MPX Coupler Single Shut-Off Tube 3x5 MM Brass
20KAKO05MPN Coupler Single Shut-Off Tube 3x5 MM Brass
20KAKO06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
20KAKO06MPN Coupler Single Shut-Off Tube 4x6 MM Brass
20KAKS04MPX Coupler Single Shut-Off Tube 3x4 MM Brass
20KAKS04MPN Coupler Single Shut-Off Tube 3x4 MM Brass
20KAKS05MPX Coupler Single Shut-Off Tube 3x5 MM Brass
20KAKS05MPN Coupler Single Shut-Off Tube 3x5 MM Brass
20KAKS06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
20KAKS06MPN Coupler Single Shut-Off Tube 4x6 MM Brass
20KATS03MPX Coupler Single Shut-Off Hose Barb 3 MM Brass
20KATS03MPN Coupler Single Shut-Off Hose Barb 3 MM Brass
20KATS04MPX Coupler Single Shut-Off Hose 4 MM Brass
20KATS04MPN Coupler Single Shut-Off Hose Barb 4 MM Brass
20KATS06MPX Coupler Single Shut-Off Hose Barb 6 MM Brass
20KATS06MPN Coupler Single Shut-Off Hose Barb 6 MM Brass
20KARP04MPN Coupler Single Shut-Off n/a 4 MM Brass
20SFAM05MXX Plug Straight-Through Male Metric M5 Brass
20SFAM05MXN Plug Straight-Through Male Metric M5 Brass
20SFAW10MXX Plug Straight-Through Male BSPP G 1/8 Brass
20SFAW10MXN Plug Straight-Through Male BSPP G 1/8 Brass
20SFIM05MXX Plug Straight-Through Female Metric M5 Brass
20SFIM05MXN Plug Straight-Through Female Metric M5 Brass
20SFIW10MXX Plug Straight-Through Female BSPP G 1/8 Brass
20SFIW10MXN Plug Straight-Through Female BSPP G 1/8 Brass
20SFTF03MXX Plug Straight-Through Hose Barb 3 MM Brass
20SFTF03MXN Plug Straight-Through Hose Barb 3 MM Brass
20SFTF04MXX Plug Straight-Through Hose Barb 4 MM Brass
20SFTF04MXN Plug Straight-Through Hose Barb 4 MM Brass
20SFTF05MXX Plug Straight-Through Hose Barb 5 MM Brass
20SFTF05MXN Plug Straight-Through Hose Barb 5 MM Brass
20SFKO04MXX Plug Straight-Through Tube 3x4 MM Brass
20SFKO04MXN Plug Straight-Through Tube 3x4 MM Brass
20SFKO05MXX Plug Straight-Through Tube 3x5 MM Brass
20SFKO05MXN Plug Straight-Through Tube 3x5 MM Brass
20SFKO06MXX Plug Straight-Through Tube 4x6 MM Brass
20SFKO06MXN Plug Straight-Through Tube 4x6 MM Brass
20SFKS04MXX Plug Straight-Through Tube 3x4 MM Brass
20SFKS04MXN Plug Straight-Through Tube 3x4 MM Brass
20SFKS05MXX Plug Straight-Through Tube 3x5 MM Brass
20SFKS05MXN Plug Straight-Through Tube 3x5 MM Brass
20SFKS06MXX Plug Straight-Through Tube 4x6 MM Brass
20SFKS06MXN Plug Straight-Through Tube 4x6 MM Brass
20SFTS03MXX Plug Straight-Through Hose Barb 3 MM Brass
20SFTS03MXN Plug Straight-Through Hose Barb 3 MM Brass
20SFTS04MXX Plug Straight-Through Hose Barb 4 MM Brass
20SFTS04MXN Plug Straight-Through Hose Barb 4 MM Brass
20SFRP04MPN Plug Straight-Through Push-In 4 MM Brass
20KBAM05MPX Coupler Double Shut-Off Male Metric M5 Brass
20KBAM05MPN Coupler Double Shut-Off Male Metric M5 Brass
20KBAW10MPX Coupler Double Shut-Off Male BSPP G 1/8 Brass
20KBAW10MPN Coupler Double Shut-Off Male BSPP G 1/8 Brass
20KBIM05MPX Coupler Double Shut-Off Female Metric M5 Brass
20KBIW10RVX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 303
20KBIW10EVX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
20KBTF03RVX Coupler Double Shut-Off Hose Barb 3 MM Stainless Steel 303
20KBTF04RVX Coupler Double Shut-Off Hose Barb 4 MM Stainless Steel 303
20KBTF04EVX Coupler Double Shut-Off Hose Barb 4 MM Stainless Steel 316L
20KBTF05RVX Coupler Double Shut-Off Hose Barb 5 MM Stainless Steel 303
20KBKO04RVX Coupler Double Shut-Off Tube 3x4 MM Stainless Steel 303
20KBKO04EVX Coupler Double Shut-Off Tube 3x4 MM Stainless Steel 316L
20KBKO05RVX Coupler Double Shut-Off Tube 3x5 MM Stainless Steel 303
20KBKO05EVX Coupler Double Shut-Off Tube 3x5 MM Stainless Steel 316L
20KBKO06RVX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
20KBKO06EVX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 316L
20KBKS04RVX Coupler Double Shut-Off Tube 3x4 MM Stainless Steel 303
20KBKS05RVX Coupler Double Shut-Off Tube 3x5 MM Stainless Steel 303
20KBKS06RVX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
20SBAM05RVX Plug Double Shut-Off Male Metric M5 Stainless Steel 303
20SBAM05EVX Plug Double Shut-Off Male Metric M5 Stainless Steel 316L
20SBAW10RVX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
20SBAW10EVX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
20SBIM05RVX Plug Double Shut-Off Female Metric M5 Stainless Steel 303
20SBIM05EVX Plug Double Shut-Off Female Metric M5 Stainless Steel 316L
20SBIW10RVX Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 303
20SBIW10EVX Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
20SBTF03RVX Plug Double Shut-Off Hose Barb 3 MM Stainless Steel 303
20SBTF04RVX Plug Double Shut-Off Hose Barb 4 MM Stainless Steel 303
20SBTF04EVX Plug Double Shut-Off Hose Barb 4 MM Stainless Steel 316L
20SBTF05RVX Plug Double Shut-Off Hose Barb 5 MM Stainless Steel 303
20SBKO04RVX Plug Double Shut-Off Tube 3x4 MM Stainless Steel 303
20SBKO04EVX Plug Double Shut-Off Tube 3x4 MM Stainless Steel 316L
20SBKO05RVX Plug Double Shut-Off Tube 3x5 MM Stainless Steel 303
20SBKO05EVX Plug Double Shut-Off Tube 3x5 MM Stainless Steel 316L
20SBKO06RVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 303
20SBKO06EVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 316L
20SBKS04RVX Plug Double Shut-Off Tube 3x4 MM Stainless Steel 303
20SBKS05RVX Plug Double Shut-Off Tube 3x5 MM Stainless Steel 303
20KBIM05MPN Coupler Double Shut-Off Female Metric M5 Brass
20KBIW10MPX Coupler Double Shut-Off Female BSPP G 1/8 Brass
20KBIW10MPN Coupler Double Shut-Off Female BSPP G 1/8 Brass
20KBTF03MPX Coupler Double Shut-Off Hose Barb 3 MM Brass
20KBTF03MPN Coupler Double Shut-Off Hose Barb 3 MM Brass
20KBTF04MPX Coupler Double Shut-Off Hose Barb 4 MM Brass
20KBTF04MPN Coupler Double Shut-Off Hose Barb 4 MM Brass
20KBTF05MPX Coupler Double Shut-Off Hose Barb 5 MM Brass
20KBTF05MPN Coupler Double Shut-Off Hose Barb 5 MM Brass
20KBKO04MPX Coupler Double Shut-Off Tube 3x4 MM Brass
20KBKO04MPN Coupler Double Shut-Off Tube 3x4 MM Brass
20KBKO05MPX Coupler Double Shut-Off Tube 3x5 MM Brass
20KBKO05MPN Coupler Double Shut-Off Tube 3x5 MM Brass
20KBKO06MPX Coupler Double Shut-Off Tube 4x6 MM Brass
20KBKO06MPN Coupler Double Shut-Off Tube 4x6 MM Brass
20KBKS04MPX Coupler Double Shut-Off Tube 3x4 MM Brass
20KBKS04MPN Coupler Double Shut-Off Tube 3x4 MM Brass
20KBKS05MPX Coupler Double Shut-Off Tube 3x5 MM Brass
20KBKS05MPN Coupler Double Shut-Off Tube 3x5 MM Brass
20KBKS06MPX Coupler Double Shut-Off Tube 4x6 MM Brass
20KBKS06MPN Coupler Double Shut-Off Tube 4x6 MM Brass
20KBTS03MPX Coupler Double Shut-Off Hose Barb 3 MM Brass
20KBTS03MPN Coupler Double Shut-Off Hose Barb 3 MM Brass
20KBTS04MPX Coupler Double Shut-Off Hose Barb 4 MM Brass
20KBTS04MPN Coupler Double Shut-Off Hose Barb 4 MM Brass
20SBAM05MPX Plug Double Shut-Off Male Metric M5 Brass
20SBAM05MPN Plug Double Shut-Off Male Metric M5 Brass
20SBAW10MPX Plug Double Shut-Off Male BSPP G 1/8 Brass
20SBAW10MPN Plug Double Shut-Off Male BSPP G 1/8 Brass
20SBIM05MPX Plug Double Shut-Off Female Metric M5 Brass
20SBIM05MPN Plug Double Shut-Off Female Metric M5 Brass
20SBIW10MPX Plug Double Shut-Off Female BSPP G 1/8 Brass
20SBIW10MPN Plug Double Shut-Off Female BSPP G 1/8 Brass
20SBTF03MPX Plug Double Shut-Off Hose Barb 3 MM Brass
20SBTF03MPN Plug Double Shut-Off Hose Barb 3 MM Brass
20SBKS06RVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 303
20SBTF04MPX Plug Double Shut-Off Hose Barb 4 MM Brass
20SBTF04MPN Plug Double Shut-Off Hose Barb 4 MM Brass
20SBTF05MPX Plug Double Shut-Off Hose Barb 5 MM Brass
20SBTF05MPN Plug Double Shut-Off Hose Barb 5 MM Brass
20SBKO04MPX Plug Double Shut-Off Tube 3x4 MM Brass
20SBKO04MPN Plug Double Shut-Off Tube 3x4 MM Brass
20SBKO05MPX Plug Double Shut-Off Tube 3x5 MM Brass
20SBKO05MPN Plug Double Shut-Off Tube 3x5 MM Brass
20SBKO06MPX Plug Double Shut-Off Tube 4x6 MM Brass
20SBKO06MPN Plug Double Shut-Off Tube 4x6 MM Brass
20SBKS04MPX Plug Double Shut-Off Tube 3x4 MM Brass
20SBKS04MPN Plug Double Shut-Off Tube 3x4 MM Brass
20SBKS05MPX Plug Double Shut-Off Tube 3x5 MM Brass
20SBKS05MPN Plug Double Shut-Off Tube 3x5 MM Brass
20SBKS06MPX Plug Double Shut-Off Tube 4x6 MM Brass
20SBKS06MPN Plug Double Shut-Off Tube 4x6 MM Brass
20SBTS03MPX Plug Double Shut-Off Hose 3 MM Brass
20SBTS03MPN Plug Double Shut-Off Hose Barb 3 MM Brass
20SBTS04MPX Plug Double Shut-Off Hose 4 MM Brass
20SBTS04MPN Plug Double Shut-Off Hose Barb 4 MM Brass
20SBTS06MPX Plug Double Shut-Off Hose Barb 6 MM Brass
20SBTS06MPN Plug Double Shut-Off Hose Barb 6 MM Brass
20KAAM05RVX Coupler Single Shut-Off Male Metric M5 Stainless Steel 303
20KAAM05EVX Coupler Single Shut-Off Male Metric M5 Stainless Steel 316L
20KAAW10RVX Coupler Single Shut-Off Male BSPP G 1/8 Stainless Steel 303
20KAAW10EVX Coupler Single Shut-Off Male BSPP G 1/8 Stainless Steel 316L
20KAIM05RVX Coupler Single Shut-Off Female Metric M5 Stainless Steel 303
20KAIM05EVX Coupler Single Shut-Off Female Metric M5 Stainless Steel 316L
20KAIW10RVX Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 303
20KAIW10EVX Coupler Single Shut-Off Female BSPP G 1/8 Stainless Steel 316L
20KATF03RVX Coupler Single Shut-Off Hose Barb 3 MM Stainless Steel 303
20KATF04RVX Coupler Single Shut-Off Hose Barb 4 MM Stainless Steel 303
20KATF04EVX Coupler Single Shut-Off Hose Barb 4 MM Stainless Steel 316L
20KATF05RVX Coupler Single Shut-Off Hose Barb 5 MM Stainless Steel 303
20KAKO04RVX Coupler Single Shut-Off Tube 3x4 MM Stainless Steel 303
20KAKO04EVX Coupler Single Shut-Off Tube 3x4 MM Stainless Steel 316L
20KAKO05RVX Coupler Single Shut-Off Tube 3x5 MM Stainless Steel 303
20KAKO05EVX Coupler Single Shut-Off Tube 3x5 MM Stainless Steel 316L
20KAKO06RVX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 303
20KAKO06EVX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 316L
20KAKS04RVX Coupler Single Shut-Off Tube 3x4 MM Stainless Steel 303
20KAKS05RVX Coupler Single Shut-Off Tube 3x5 MM Stainless Steel 303
20KAKS06RVX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 303
20SFAM05RXX Plug Straight-Through Male Metric M5 Stainless Steel 303
20SFAM05EXX Plug Straight-Through Male Metric M5 Stainless Steel 316L
20SFAW10RXX Plug Straight-Through Male BSPP G 1/8 Stainless Steel 303
20SFAW10EXX Plug Straight-Through Male BSPP G 1/8 Stainless Steel 316L
20SFIM05RXX Plug Straight-Through Female Metric M5 Stainless Steel 303
20SFIM05EXX Plug Straight-Through Female Metric M5 Stainless Steel 316L
20SFIW10RXX Plug Straight-Through Female BSPP G 1/8 Stainless Steel 303
20SFIW10EXX Plug Straight-Through Female BSPP G 1/8 Stainless Steel 316L
20SFTF03RXX Plug Straight-Through Hose Barb 3 MM Stainless Steel 303
20SFTF03EXX Plug Straight-Through Hose Barb 3 MM Stainless Steel 316L
20SFTF04RXX Plug Straight-Through Hose Barb 4 MM Stainless Steel 303
20SFTF04EXX Plug Straight-Through Hose Barb 4 MM Stainless Steel 316L
20SFTF05RXX Plug Straight-Through Hose Barb 5 MM Stainless Steel 303
20SFTF05EXX Plug Straight-Through Hose Barb 5 MM Stainless Steel 316L
20SFKO04RXX Plug Straight-Through Tube 3x4 MM Stainless Steel 303
20SFKO04EXX Plug Straight-Through Tube 3x4 MM Stainless Steel 316L
20SFKO05RXX Plug Straight-Through Tube 3x5 MM Stainless Steel 303
20SFKO05EXX Plug Straight-Through Tube 3x5 MM Stainless Steel 316L
20SFKO06RXX Plug Straight-Through Tube 4x6 MM Stainless Steel 303
20SFKO06EXX Plug Straight-Through Tube 4x6 MM Stainless Steel 316L
20SFKS06RXX Plug Straight-Through Tube 4x6 MM Stainless Steel 303
20KBAM05RVX Coupler Double Shut-Off Male Metric M5 Stainless Steel 303
20KBAM05EVX Coupler Double Shut-Off Male Metric M5 Stainless Steel 316L
20KBAW10RVX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
20KBAW10EVX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
20KBIM05RVX Coupler Double Shut-Off Female Metric M5 Stainless Steel 303
20KBIM05EVX Coupler Double Shut-Off Female Metric M5 Stainless Steel 316L
20KAKO04MPN Coupler Single Shut-Off Tube 3x4 MM Brass
20KAIM05MVN Coupler Single Shut-Off Female Metric M5 Brass
20KAIW10MVX Coupler Single Shut-Off Female BSPP G 1/8 Brass
20KBAM05MVN Coupler Double Shut-Off Male Metric M5 Brass
20KBIW10MEN Coupler Double Shut-Off Female BSPP G 1/8 Brass
20KBKO06MVN Coupler Double Shut-Off Tube 4x6 MM Brass
20KBTF04MEN Coupler Double Shut-Off Hose Barb 4 MM Brass
20KBTF05MEN Coupler Double Shut-Off Hose Barb 5 MM Brass
20KFIW10MPN Coupler Straight-Through Female BSPP G 1/8 Brass
20KFKO04MPX Coupler Straight-Through Tube 3x4 MM Brass
20KFKS04MPN Coupler Straight-Through Tube 4 MM Brass
20KFTF03MPX Coupler Straight-Through Hose Barb 3 MM Brass
20SBAW10REX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 303
20SBKO06REX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 303
20SBKS06EVX Plug Double Shut-Off Tube 4x6 MM Stainless Steel 316L
20SBKS06MVN Plug Double Shut-Off Tube 4x6 MM Brass
20SBTF05MEN Plug Double Shut-Off Hose Barb 5 MM Brass
20SFTF02MXN Plug Straight-Through Hose Barb 2 MM Brass
20KAAF05MPN Coupler Single Shut-Off Male UNF 5 MM Brass
20KAAF05MPX Coupler Single Shut-Off Male UNF 5 MM Brass
20KAAF05MSX Coupler Single Shut-Off Male UNF 5 MM Brass
20KAAF05RVX Coupler Single Shut-Off Male UNF 5 MM Stainless Steel 303
20KAAM03MPN Coupler Single Shut-Off Male Metric M5 Brass
20KAAM05EKX Coupler Single Shut-Off Male Metric M5 Stainless Steel 316L
20KAAM05RKX Coupler Single Shut-Off Male Metric M5 Stainless Steel 303
20KAAN10MPN Coupler Single Shut-Off Male NPT G 1/8 Brass
20KAAN10MPX Coupler Single Shut-Off Male NPT G 1/8 Brass
20KAAN13MPX Coupler Single Shut-Off Male NPT G 1/4 Brass
20KAIM06EVX Coupler Single Shut-Off Female Metric M5 Stainless Steel 316L
20KAKO36MPN Coupler Single Shut-Off Tube 3x6.3 MM Brass
20KAKO36MPX Coupler Single Shut-Off Tube 3x6.3 MM Brass
20KAKO46MPN Coupler Single Shut-Off Tube 4x6.3 MM Brass
20KAKS36MPN Coupler Single Shut-Off Tube 3x6.3 MM Brass
20KATF04MED Coupler Single Shut-Off Hose Barb 4 MM Brass
20KATF04MPC Coupler Single Shut-Off Hose Barb 4 MM Brass
20KBAM05EEX Coupler Double Shut-Off Male Metric M5 Stainless Steel 316L
20KBAW10EEX Coupler Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
20KBAW10MED Coupler Double Shut-Off Male BSPP G 1/8 Brass
20KBAW10MEN Coupler Double Shut-Off Male BSPP G 1/8 Brass
20KBAW10MVN Coupler Double Shut-Off Male BSPP G 1/8 Brass
20KBIF05MPN Coupler Double Shut-Off Female UNF 5 MM Brass
20KBIF05RVX Coupler Double Shut-Off Female UNF 5 MM Stainless Steel 303
20KBIM05MVN Coupler Double Shut-Off Female Metric M5 Brass
20KBIM12MPN Coupler Double Shut-Off Female Metric M12x1.5 Brass
20KBIW10EEX Coupler Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
20KBKO04MVN Coupler Double Shut-Off Tube 3x4 MM Brass
20KBKO04REX Coupler Double Shut-Off Tube 3x4 MM Stainless Steel 303
20KBKS04MEN Coupler Double Shut-Off Tube 3x4 MM Brass
20KBKS06REX Coupler Double Shut-Off Tube 4x6 MM Stainless Steel 303
20KBKS36MPN Coupler Double Shut-Off Tube 3x6.3 MM Brass
20KBTF04EEX Coupler Double Shut-Off Hose Barb 4 MM Stainless Steel 316L
20KBTF04MED Coupler Double Shut-Off Hose Barb 4 MM Brass
20KBTF05EEX Coupler Double Shut-Off Hose Barb 5 MM Stainless Steel 316L
20KBTF05EVX Coupler Double Shut-Off Hose Barb 5 MM Stainless Steel 316L
20KBTF05MVN Coupler Double Shut-Off Hose Barb 5 MM Brass
20KFAM05MPN Coupler Straight-Through Male Metric M5 Brass
20KFIM05MPN Coupler Straight-Through Female Metric M5 Brass
20KFIW10RSX Coupler Straight-Through Female BSPP G 1/8 Stainless Steel 303
20KFKO04MPN Coupler Straight-Through Tube 3x4 MM Brass
20KFKO06MPN Coupler Straight-Through Tube 4x6 MM Brass
20KFKS05MPN Coupler Straight-Through Tube 3x5 MM Brass
20KFKS06MPN Coupler Straight-Through Tube 4x6 MM Brass
20KFTS03MPN Coupler Straight-Through Hose Barb 3 MM Brass
20KSAM05MPN Coupler Safety Single Shut-Off Male Metric M5 Brass
20SBAF05RVX Plug Double Shut-Off Male UNF 5 MM Stainless Steel 303
20SBAM06MPN Plug Double Shut-Off Male Metric 6 MM Brass
20SBAN10MPN Plug Double Shut-Off Male NPT G 1/8 Brass
20SBAN10MPX Plug Double Shut-Off Male NPT G 1/8 Brass
20SBAW10EEX Plug Double Shut-Off Male BSPP G 1/8 Stainless Steel 316L
20SBIM05MVN Plug Double Shut-Off Female Metric M5 Brass
20SBIW10EEX Plug Double Shut-Off Female BSPP G 1/8 Stainless Steel 316L
20SBKO04MVN Plug Double Shut-Off Tube 3x4 MM Brass
20SBKO04REX Plug Double Shut-Off Tube 3x4 MM Stainless Steel 303
20SBKO06MVN Plug Double Shut-Off Tube 4x6 MM Brass
20SBKS04MVN Plug Double Shut-Off Tube 3x4 MM Brass
20SBTF04EEX Plug Double Shut-Off Hose Barb 4 MM Stainless Steel 316L
20SBTF04MED Plug Double Shut-Off Hose Barb 4 MM Brass
20SBTF04MEN Plug Double Shut-Off Hose Barb 4 MM Brass
20SBTF05EVX Plug Double Shut-Off Hose Barb 5 MM Stainless Steel 316L
20SFAF05MXN Plug Straight-Through Male UNF 5 MM Brass
20SFAF05MXX Plug Straight-Through Male UNF 5 MM Brass
20SFAM06MXN Plug Straight-Through Male Metric 6 MM Brass
20SFAN10MXN Plug Straight-Through Male NPT G 1/8 Brass
20SFAN13MXX Plug Straight-Through Male NPT G 1/4 Brass
20SFIF05MXN Plug Straight-Through Female UNF 5 MM Brass
20SFIN10MXN Plug Straight-Through Female NPSF G 1/8 Brass
20SFKO36MXN Plug Straight-Through Tube 3x6.3 MM Brass
20SFKO36MXX Plug Straight-Through Tube 3x6.3 MM Brass
20SFKO46MXN Plug Straight-Through Tube 4x6.3 MM Brass
20SFMP08MXN Plug Straight-Through Male Metric 8 MM Brass
20SFTF04MXD Plug Straight-Through Hose Barb 4 MM Brass
20KBAM05MEN Coupler Double Shut-Off Male Metric M5 Brass
20KAAM05MEN Coupler Single Shut-Off Male Metric M5 Brass
20KAAM05MVN Coupler Single Shut-Off Male Metric M5 Brass
20KAIM05MEN Coupler Single Shut-Off Female Metric M5 Brass
20KAKO04MVN Coupler Single Shut-Off Tube 3x4 MM Brass
20KAKO06MVN Coupler Single Shut-Off Tube 4x6 MM Brass
20KATF02MPN Coupler Single Shut-Off Hose Barb 2 MM Brass
20KATF06MPX Coupler Single Shut-Off Hose Barb 6 MM Brass
20KATF09MPN Coupler Single Shut-Off Hose Barb 9 MM Brass
20KBAM05MVX Coupler Double Shut-Off Male Metric M5 Brass
20KBIW10MVN Coupler Double Shut-Off Female BSPP G 1/8 Brass
20KBKO06MEN Coupler Double Shut-Off Tube 4x6 MM Brass
20KBTF04MVX Coupler Double Shut-Off Hose Barb 4 MM Brass
20KFAW10MPN Coupler Straight-Through Male BSPP G 1/8 Brass
20KFKO04RVX Coupler Straight-Through Tube 3x4 MM Stainless Steel 303
20KFKO06MPX Coupler Straight-Through Tube 4x6 MM Brass
20KFTF03MPN Coupler Straight-Through Hose Barb 3 MM Brass
20KFTF04MPN Coupler Straight-Through Hose Barb 4 MM Brass
20KFTF05MPN Coupler Straight-Through Hose Barb 5 MM Brass
20KFTS04MPN Coupler Straight-Through Hose Barb 4 MM Brass
20SASR24MXN Plug n/a Safety Locking G 1/8 Brass
20SBAM05MEN Plug Double Shut-Off Male Metric M5 Brass
20SBAM05MVX Plug Double Shut-Off Metric Thread M5 Brass
20SBAW10MVN Plug Double Shut-Off Male BSPP G 1/8 Brass
20SBIW10MEN Plug Double Shut-Off Female BSPP G 1/8 Brass
20SBIW10MVN Plug Double Shut-Off Female BSPP G 1/8 Brass
20SBKO06MEN Plug Double Shut-Off Tube 4x6 MM Brass
20SBTF04MVN Plug Double Shut-Off Hose Barb 4 MM Brass
20SBTF04MVX Plug Double Shut-Off Hose Barb 4 MM Brass
20SBTF05MVN Plug Double Shut-Off Hose Barb 5 MM Brass
20KBRP04MPN Coupler Double Shut-Off Push-In 4 MM Brass
20SBRP04MPN Plug Double Shut-Off Push-In 3x4 MM Brass
20KAAM06MPX Coupler Single Shut-Off Male Metric 6 MM Brass
20SBAW10MEN Plug Double Shut-Off Male BSPP G 1/8 Brass
20SFAW10MXD Plug Straight-Through Male BSPP G 1/8 Brass
20KAAM05EEX Coupler Single Shut-Off Male Metric M5 Stainless Steel 316L
20KAKO06REX Coupler Single Shut-Off Tube 4x6 MM Stainless Steel 303
20KBKO04MEN Coupler Double Shut-Off Tube 3x4 MM Brass

687570
A43098