Vacuum Pads - P5V-CFS Series (Double Lip Flat Cups) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vacuum Pads - P5V-CFS Series (Double Lip Flat Cups)

Vacuum Pads - P5V-CFS Series (Double Lip Flat Cups)

P5V-CFS vacumm pads are ideal for applications where the product may flex when being lifted. All cups have a double sealing lip and cleats to increase holding capacity. Cup sizes: 50 to 100mm

Technical Specifications

  • Operating Pressure: n/a
  • Product Type: Vacuum Cup/Pad
  • Technology: n/a
  • Vacuum Cup Type: Double Lip Flat
  • Vacuum Cup Diameter: 50 to 150 mm
  • Vacuum Cup Material: Nitrile (NBR)
  • Mounting Option: Female Thread
  • Port Size: 1/8 to 1/2 inch
  • Port Type: BSPP
  • Operating Temperature: -20 to 120 °C (Nitrile), -60 to 250 °C (Silicon), -4 to 248 °F (Nitrile), -76 to 482 °F (Silicon)
Safety Warning

Full Product Description

P5V-CFS style cups are ideal for applications where the product may flex when being lifted. All cups have a double sealing lip and cleats to increase holding capacity. The top of the cup has a ribbed outer lip to prevent it from rolling over the surface to be lifted and in sheet metal handling applications they help prevent it from being cut by the metal. Dual sealing lips provide two seals for vacuum. As the product flexes, the outer lip seal may break, but the inner lip seal will hold the degree of vacuum for continued lifting capacity. In these types of applications, sizing should be done on the inner diameter cup dimension. Cup sizes range from 50 to 100 mm diameters.

Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Features/Benefits
• Double sealing lips for flexible sheet handling
• Vacuum cup grooves on underside increase holding area
• Resists acceleration and deceleration shear forces
• Strong low profile for fast response
• Metal insert fitting for stable vertical and horizontal lifts

Applications
• Flexible surfaces
• Thin surfaces

Products

687570
A87859