Parker Aqua2 Duo Compact | Série de produits

Filtrer par

    Aucun filtre slectionn

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
Parker Aqua2 Duo Compact Parker Aqua2 Duo Compact

Parker Aqua2 Duo Compact

Aqua2 Duo Designed for higher capacity,more efficiency, and quieter operation. This system includes state-of-the-art features that are ideal for mega-yachts, commercial fishing vessels, work boats, charter boats, and private residences.

Caractéristiques techniques

  • Hauteur : 49 inch, 1245.0 mm
  • Poids : 500-750 lbs/ 227-342 Kg
  • Type de contrôle de réglage de pression : Semi-Automatic
  • Largeur : 41.22 inch, 1047.0 mm
  • Exigences électriques : See Brochure Under Product Support
  • Marque : Parker
  • Configuration : Compact
  • Source d'alimentation : AC
  • Type de pompe : High efficiency booster pump, centrifugal booster pump
  • Application : Leisure
  • Type de produit : Watermaker
  • Type de membrane à osmose inverse : Parker high rejection seawater membrane, Dual system capacity
Safety Warning

Description complète du produit

The Aqua2 DUO features a compact machine wholly enclosed in an aluminum frame and offers potable water safe for drinking and cooking. The Aqua2 DUO is an extremely quiet, compact water maker for leisure marine applications and serves as the perfect seaworthy companion for anyone seeking a system redundancy watermaker
Integral to every Aqua2 DUO unit is an open frame with less installation time needed. With a compact design frame that enables boat owners to fit their watermakers into tight spaces, the Aqua2 DUO is ideal for large-sized yachts and fishing vessels or Mega Yachts. The Aqua2 DUO is available in 2,800 to 6,800 gallons per day or 442 to 1,073 liters per hour capacities.
Product Features:
• State of the art controller
interface with digital display
• 5 micron and oily-water
separator pre-filtration
included, inside the frame
• Analog low pressure gauges
and brine water flow meter
for better accuracy
• Storage Tank Level
monitoring
• Enjoy safe operation with low
and high pressure protection

Documents annexes

×
Produits

687570
941281