Drukregelaars voor perslucht

Filteren op

Geen filters geselecteerd

Divisie

Technologie

Productsoort

Debiet

Bereik drukregeling

Maak vandaag nog uw Parker-account aan!

Maak een account aan om al uw Parker-functies te beheren: van uw winkelvoorkeuren tot uw applicatietoegang.

Drukregelaars voor perslucht


Drukregelaars voor perslucht


P32P is a 75mm compact programmable electronic regulator, 1/2" ported BSPP/NPT. Max P1 pressure of 10.5 bar with P2 ranges 0 to 2, 7 & 10 bar. Temp from 0°C to 50°C. Offering flow rates up to 57 dm³/s

10 van 1 weergeven

The Parker Bestobell cryogenic pressure regulator (Cryoreg) is designed for use in static or transportable storage tanks. It offers pressure build up regulator, economiser valve and thermal relief functions in one valve.

10 van 375 weergeven

The Parker Bestobell cryogenic pressure build up valve maintains consistent pressure on a cryogenic storage tank on process line applications. The valve offers high flow characteristics and PTFE seal, for tight shut off.

10 van 3 weergeven

P3Y Regulator Series offers standard pressure regulators with balanced poppet design or proportional regulators comprised of a piston operated pneumatic pressure regulators in order to deliver best performance and reliability.

10 van 1 weergeven

The QUBE system unit offers flexible and extensive configurability by enabling the combination of various components and attachments, making it easy to create tailored tuning and pressure control units.

10 van 189 weergeven

De P31R is een miniregelaar van 40 mm met een BSPP/NPT-poort van 1/4". Max. P1-druk van 17 bar met P2-bereik van 0 tot 2, 4, 8 en 16 bar. Temp. van -10 °C tot 65,5 °C. Biedt debietwaarden tot max. 32 dm³/s

10 van 1 weergeven

P3XR is a 62mm lightweight regulator, 1/2" & 3/4" ported BSPP (NPT 1/2" only). Max P1 pressure of 16 bar with P2 ranges 0 to 4, 8 & 16 bar. Temp from -40°C to 60°C. Offering flow rates up to 134 dm³/s

10 van 18 weergeven

P3ZR is a 180mm (inc. flange) large regulator, 1-1/2" & 2" ported BSPP/NPT. Max P1 pressure 17.5 bar with P2 ranges 0 to 8 & 16 bar. Temp from 0°C to 60°C. Offering flow rates over >666 dm³/s

10 van 20 weergeven

Global FRL Programmable Electronic Proportional Regulators allow for regulation of outlet pressure proportionally to an electrical control signal. This unit utilizes an onboard user-friendly LED display for changing and customizing parameters.

10 van 1 weergeven

Drukregelaars uit de R210-/R220-serie leveren hoog niveau van regelnauwkeurigheid en herhaalbaarheid. BSPP/NPT-poort van 1/4". Max. P1-druk van 10 bar / P2-bereik van 0,13 tot 2 en 8,2 bar. Temp. -18 °C tot 65 °C. Debietwaarden tot 6,9 dm³/s

10 van 3 weergeven

R230 pressure regulators are designed for applications that require high flow capacity and accurate process control. 1/4" ported BSPP/NPT. Max P1 pressure 17 bar / P2 ranges 0 to 0.13, 2, 4 & 10 bar. Temp -40° to 71°C. Flow rates up to 37.8 dm³/s

10 van 4 weergeven

PR354/PR364 is a 40mm S/Steel (316) regulator, 1/4" ported BSPP/NPT. Max P1 pressure of 20.7 bar with P2 ranges 0 to 1.7, 4 & 8 bar. Temp from -18°C to 82°C.. Offering flow rates up to 5.75 dm³/s

10 van 24 weergeven

PR10/PR11 is a 60mm S/Steel (316) regulator, 1/2" ported BSPP/NPT. Max P1 pressure of 20.7 bar with P2 ranges 0 to 4, 8 & 17 bar. Temp from -18°C to 82°C.. Offering flow rates up to 37.75 dm³/s

10 van 6 weergeven

P3Y FRL Regulators offer pressure regulation a with balanced poppet design for quick response and accurate pressure regulation. P3Y FRL Regulators are available in standard or pilot options.

10 van weergeven

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

10 van 2 weergeven

Note: This product is no longer available - please contact us for further assistance.

10 van 28 weergeven

687570
687570