D111VW020B5NJW - Voorgestuurd stuurventiel - D31DW-, D31NW-, D41VW-, D91VW-, D111VW-serie | Nederland, België & Luxemburg

Voorgestuurd stuurventiel - D31DW-, D31NW-, D41VW-, D91VW-, D111VW-serie | #D111VW020B5NJW

Click to View CAD Model
D111VW020B5NJW

Voorgestuurd stuurventiel - D31DW-, D31NW-, D41VW-, D91VW-, D111VW-serie | #D111VW020B5NJW

Setting standards for pilot operated on-/off valves in terms of functional limits and pressure drop, Parker's series D31DW, D31NW, D*1VW are suitable for practically any industrial application. Optionally available as ex-proof version.


Technische specificaties

  • Markering: Standard
  • Poortaansluiting: NG32 / CETOP 10
  • Plunjercode: 020
  • Plunjerpositie: 2 positions, spring offset in position b, operated in position a
  • Locaties voorgestuurde inlaat/afvoer: External/internal
  • Ingangsspanning: 24 VDC
  • Solenoïdeoptie: Standard solenoid without options
  • Andere opties: na
  • Maximaal debiet: 2000 L/min
  • Materiaal afdichting: NBR
  • Boringdiameter: 50 mm
  • Type bediening: Stuur
  • Aansluitingstype: Connector conform EN 175301-803
  • Type montage: Onderplaatmontage
  • Type aandrijving: Solenoïde
  • Productreeks: Stuurventiel
  • Maximaal debiet: 2000 L/min
  • Gewicht: 67.4 kg
  • Maximale bedrijfsdruk: 350 bar
  • Maximale bedieningstemperatuur: 60 °C
  • Minimale bedieningstemperatuur: -25 °C
  • Materiaal afdichting: NBR
  • Voor vloeistoftype: Hydraulic Oil According to DIN 51524
  • Functie: 3-Way
  • Behuizingsmateriaal: Cast Iron
Safety Warning

Artikelinformatie

Parker's robust and durable pilot operated directional control valves series D31DW, D31NW, D*1VW are almost universally applicable and ensure a reliable operation. A wide variety of spools and options allows to design an unlimited number of hydraulic circuits.

The pilot operated directional control valves are available in 4 sizes: D31DW (standard) and D31NW (high flow) in NG10/NFPA D05, D41VW in NG16/NFPA D07, D91VW (for port diameter up to 32 mm) in NG25/NFPA D08 and D111VW in NG32/NFPA D10.

All sizes are optionally available with position control or as explosion-proof version according to ATEX and IECEx.

Markets:
• Industrial

Features/Benefits:
• Proven robust design that represents our long-term experience in hydraulics
• Wide range of spools - suitable for almost all hydraulic circuits
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Short delivery time – no warehousing necessary
• Optionally with position control
• Optionally without manual override
• Optionally as explosion-proof version

Applications:
• Suitable for general hydraulic applications

Explosion-proof versions
The valves are not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are  certified  in  accordance with IECEx standard for equipment class 2 G. All explosion-proof solenoids are DC design. The valves for AC operate with integrated rectifier.

Note:
The minimum pilot pressure must be ensured for all operating conditions of the directional valve. Additionally spools with a P to T connection in the deenergized  position  need  an  external  pressure  supply (external inlet) or an integral check valve.

Note: D81VW (for port diameter up to 26 mm) in NG25/NFPA D08 is not longer available from Parker, D81VW* with 1:1 replacement by series D91VW*.

Meer informatie Minder weergeven

CAD-tekeningen + bestanden


Gerelateerde documenten

×

Aantal
Een offerte aanvragen

Het product is met succes toegevoegd aan uw offerte-aanvraag GA NAAR OFFERTE-AANVRAAG

x

OK

x

Zoek een distributeur

Distributie

Lokaal contact

SALES COMPANY BENELUX

Locatie Hendrik-Ido-Ambacht

Nijverheidsweg 3, 3341 LJ Hendrik-Ido-Ambacht

Postbus 340, 7570 AH Oldenzaal

Nederland

telefoon

+31 (0)541 585 300

Maak vandaag nog uw Parker-account aan!

Maak een account aan om al uw Parker-functies te beheren: van uw winkelvoorkeuren tot uw applicatietoegang.

687570
687478