Product List
if(typeof(addReqListsJS6_4099276460824355614) == "undefined" || addReqListsJS6_4099276460824355614 == null || !addReqListsJS6_4099276460824355614) {
addReqListsJS6_4099276460824355614 = new AddToRequisitionListsJS(
"25551",
"14051",
"-29",
"6_4099276460824355614requisitionListContent",
"6_4099276460824355614requisitionListSelect",
"6_4099276460824355614createNewListMenu",
"6_4099276460824355614listTypeMenu",
"6_4099276460824355614newListNameInput",
"6_4099276460824355614listType",
"6_4099276460824355614productAdded",
"none",
"AddToRequisitionListsJS6_4099276460824355614");
dojo.addOnLoad(function() {
dojo.topic.subscribe('ShopperActions_Changed', addReqListsJS6_4099276460824355614.setQuantity);
dojo.topic.subscribe('DefiningAttributes_Resolved', addReqListsJS6_4099276460824355614.setCatEntryId);
dojo.topic.subscribe('DefiningAttributes_Changed', addReqListsJS6_4099276460824355614.setCatEntryId);
});
}
Add To Requisition List