Pipe Fittings - 10,000 PSI | Product Series

Filter by

    No filters selected

Connection 1 Style

Connection 1 Thread Size (inch)

Connection 2 Style

Connection 2 Thread Size (inch)

Configuration Type

Overall Length (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pipe Fittings - 10,000 PSI

Pipe Fittings - 10,000 PSI

Parker's high pressure 10,000 PSI pipe fittings are precision machined from bar stock. They are designed to be used for process control connections between pipe sizes.

Technical Specifications

  • Maximum Operating Pressure: 10000 psi
  • Connection 1 Thread Size: 1/8", 1/4", 3/8", 1/2", 3/4", 1" inch
  • Connection 2 Thread Size: 1/8", 1/4", 3/8", 1/2", N/A inch
  • Connection Type: Male, Female, N/A, NPT
  • Materials of Construction: 316L Stainless Steel
  • Configuration: Male Hex Long Nipple MHLN, Adapter RA, Male Hex Nipple MHN, Female Hex Coupling FHC, Reducing Bushing RB, Male Elbow ME, Male Tee MT, Street Elbow SE, Female Elbow FE, Female Tee FT, Female Cross FX, Pipe Cap CP
  • Overall Length: 2.00, 3.00, 4.00, N/A inch
Safety Warning

Full Product Description

The Parker high pressure pipe fitting range are designed to be used for process control connections between pipe sizes and overcomes the  pressure limitations of standard industry pipe fittings. All the Parker pipe fittings are rated at 10,000 PSI, which overcomes the issue that a standard pipe fitting will have by being derated due to size and wall thickness limitations. Having the pipe fitting permanently marked with the pressure rating avoids potential installation error which means safety is an integral part of the pipe fitting.  Parker's high pressure 10,000 PSI pipe fittings are precision machined from bar stock.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Refining
• Petrochemical
• Chemical

Features / Benefits:
• 10,000 PSI for all shapes and sizes, no derating of pressure due to size
• Pressure stamp on product avoids installation error

Applications
• Instrumentation isolation lines
• High pressure media control

Related Documents

Literature and Reference Materials
10,000 PSI Pipe Fittings Catalogue
×
Products Connection 1 Style Connection 1 Thread Size (inch) Connection 2 Style Connection 2 Thread Size (inch) Configuration Type Overall Length (inch)
4-4 MHLN-3-SSHP Male 1/4" Male 1/4" Male Hex Long Nipple MHLN 3
4-4 MHLN-4-SSHP Male 1/4" Male 1/4" Male Hex Long Nipple MHLN 4
6-6 MHLN-3.0-SSHP Male 3/8" Male 3/8" Male Hex Long Nipple MHLN 3
6-6 MHLN-4.0-SSHP Male 3/8" Male 3/8" Male Hex Long Nipple MHLN 4
8-8 MHLN-2-SSHP Male 1/2" Male 1/2" Male Hex Long Nipple MHLN 2
8-8 MHLN-3 Male 1/2" Male 1/2" Male Hex Long Nipple MHLN 3
4-2 RA-SSHP Female 1/4" Male 1/8" Adapter RA N/A
4-4 RA-SSHP Female 1/4" Male 1/4" Adapter RA N/A
6-2 RA-SSHP Female 3/8" Male 1/8" Adapter RA N/A
6-4 RA-SSHP Female 3/8" Male 2 Adapter RA N/A
6-6 RA-SSHP Female 3/8" Male 3/8" Adapter RA N/A
8-4 RA-SSHP Female 1/2" Male 1/4" Adapter RA N/A
8-6 RA-SSHP Female 1/2" Male 3/8" Adapter RA N/A
8-8 RA-SSHP Female 1/2" Male 1/2" Adapter RA N/A
2-2 MHN-SSHP Male 1/8" Male 1/8" Male Hex Nipple MHN N/A
4-2 MHN-SSHP Male 1/4" Male 1/8" Male Hex Nipple MHN N/A
4-4 MHN-SSHP Male 1/4" Male 1/4" Male Hex Nipple MHN N/A
6-2 MHN-SSHP Male 3/8" Male 1/8" Male Hex Nipple MHN N/A
6-4 MHN-SSHP Male 3/8" Male 1/4" Male Hex Nipple MHN N/A
6-6 MHN-SSHP Male 3/8" Male 3/8" Male Hex Nipple MHN N/A
8-2 MHN-SSHP Male 1/2" Male 1/8" Male Hex Nipple MHN N/A
8-4 MHN-SSHP Male 1/2" Male 1/4" Male Hex Nipple MHN N/A
8-6 MHN-SSHP Male 1/2" Male 3/8" Male Hex Nipple MHN N/A
8-8 MHN-SSHP Male 1/2" Male 1/2" Male Hex Nipple MHN N/A
2-2 FHC-SSHP Female 1/8" Female 1/8" Female Hex Coupling FHC N/A
4-2 FHC-SSHP Female 1/4" Female 1/8" Female Hex Coupling FHC N/A
4-4 FHC-SSHP Female 1/4" Female 1/4" Female Hex Coupling FHC N/A
6-2 FHC-SSHP Female 3/8" Female 1/8" Female Hex Coupling FHC N/A
6-4 FHC-SSHP Female 3/8" Female 1/4" Female Hex Coupling FHC N/A
6-6 FHC-SSHP Female 3/8" Female 3/8" Female Hex Coupling FHC N/A
8-2 FHC-SSHP Female 1/2" Female 1/8" Female Hex Coupling FHC N/A
8-4 FHC-SSHP Female 1/2" Female 1/4" Female Hex Coupling FHC N/A
8-6 FHC-SSHP Female 1/2" Female 3/8" Female Hex Coupling FHC N/A
8-8 FHC-SSHP Female 1/2" Female 1/2" Female Hex Coupling FHC N/A
4-2 RB-SSHP Male 1/4" Female 1/8" Reducing Bushing RB N/A
6-4 RB-SSHP Male 3/8" Female 1/4" Reducing Bushing RB N/A
8-2 RB-SSHP Male 1/2" Female 1/8" Reducing Bushing RB N/A
8-4 RB-SSHP Male 1/2" Female 1/4" Reducing Bushing RB N/A
8-6 RB-SSHP Male 1/2" Female 3/8" Reducing Bushing RB N/A
12-4 RB-SSHP Male 3/4" Female 1/4" Reducing Bushing RB N/A
16-4 RB-SSHP Male 1" Female 1/4" Reducing Bushing RB N/A
2-2ME-SSHP Male 1/8" Male 1/8" Male Elbow ME N/A
4-4ME-SSHP Male 1/4" Male 1/4" Male Elbow ME N/A
6-6ME-SSHP Male 3/8" Male 3/8" Male Elbow ME N/A
8-8ME-SSHP Male 1/2" Male 1/2" Male Elbow ME N/A
2-2-2MT-SSHP Male 1/8" Male 1/8" Male Tee MT N/A
4-4-4 MT-SSHP Male 1/4" Male 1/4" Male Tee MT N/A
6-6-6 MT-SSHP Male 3/8" Male 3/8" Male Tee MT N/A
8-8-8MT-SSHP Male 1/2" Male 1/2" Male Tee MT N/A
2-2SE-SSHP Male 1/8" Female 1/8" Street Elbow SE N/A
4-4SE-SSHP Male 1/4" Female 1/4" Street Elbow SE N/A
6-6SE-SSHP Male 3/8" Female 3/8" Street Elbow SE N/A
8-8SE-SSHP Male 1/2" Female 1/2" Street Elbow SE N/A
2-2FE-SSHP Female 1/8" Female 1/8" Female Elbow FE N/A
4-4FE-SSHP Female 1/4" Female 1/4" Female Elbow FE N/A
6-6FE-SSHP Female 3/8" Female 3/8" Female Elbow FE N/A
8-8FE-SSHP Female 1/2" Female 1/2" Female Elbow FE N/A
2-2-2 FT-SSHP Female 1/8" Female 1/8" Female Tee FT N/A
4-4-4 FT-SSHP Female 1/4" Female 1/4" Female Tee FT N/A
6-6-6FT-SSHP Female 3/8" Female 3/8" Female Tee FT N/A
8-8-8 FT-SSHP Female 1/2" Female 1/2" Female Tee FT N/A
2FX-SSHP Female 1/8" Female 1/8" Female Cross FX N/A
4FX-SSHP Female 1/4" Female 1/4" Female Cross FX N/A
6FX-SSHP Female 3/8" Female 3/8" Female Cross FX N/A
8FX-SSHP Female 1/2" Female 1/2" Female Cross FX N/A
2 CP-SSHP Female 1/8" N/A N/A Pipe Cap CP N/A
4 CP-SSHP Female 1/4" N/A N/A Pipe Cap CP N/A
6 CP-SSHP Female 3/8" N/A N/A Pipe Cap CP N/A
8 CP-SSHP Female 1/2" N/A N/A Pipe Cap CP N/A
8 PH-SSHP NPT M 1/2" Hex 7/8" Hex Head Plug 0.97"

687616
687516