Clariflow-E-Select Pleated Membrane Filter Cartridge | Hydrophilic PES membrane for aqueous applications | Product Series

Filter by

    No filters selected

Style

End Cap Configuration

Length (inch)

Micron Rating (µm)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clariflow-E-Select Pleated Membrane Filter Cartridge | Hydrophilic PES membrane for aqueous applications

Clariflow-E-Select Pleated Membrane Filter Cartridge | Hydrophilic PES membrane for aqueous applications

Clariflow® -E-SELECT pleated membrane filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals for removal of both organic and inorganic particulates.

Technical Specifications

  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification, Prefiltration, Polishing
  • Media: PES (Polyethersulfone)
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 0.9 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.02 Micron, 1.9 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.04 Micron, 2.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 5.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron
Safety Warning

Full Product Description

CClariflow® -E-SELECT filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals. The unique mirrored-anisotropic PES (Polyethersulfone) filter membrane has exceptionally high flow rates and on-stream lifetime while providing consistent removal of both organic and inorganic particulates.
The innovative SELECT pleating provides increased performance over competitive filter cartridges. The filter membrane area is increased by over 50% while flows are 40% higher within the same footprint. The result is one of the longest lasting filter cartridges on the market.

Related Documents

×
Products Style End Cap Configuration Length (inch) Micron Rating (µm) Seal Material
CS-A0310-922-1-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 10 0.02 EPDM
CS-A0310-922-5-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 10 0.02 FEP Encapsulated Viton
CS-A0310-924-5-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 10 0.04 FEP Encapsulated Viton
CS-A0310-924-4-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 10 0.04 Viton
CS-A0310-001-5-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 10 0.1 FEP Encapsulated Viton
CS-A0310-002-5-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 10 0.2 FEP Encapsulated Viton
CS-A0310-002-4-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 10 0.2 Viton
CS-A0320-922-1-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 20 0.02 EPDM
CS-A0320-922-5-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 20 0.02 FEP Encapsulated Viton
CS-A0320-924-5-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 20 0.04 FEP Encapsulated Viton
CS-A0320-001-5-E 1/2" Shortened on 222 Fitting 222 O-Ring/Flat Cap 20 0.1 FEP Encapsulated Viton
CS-60310-922-2-E Encapsulated Polysulfone 222 O-Ring/Flat Cap 10 0.02 S7442
CS-60310-924-5-E Encapsulated Polysulfone 222 O-Ring/Flat Cap 10 0.04 FEP Encapsulated Viton
CS-60320-924-5-E Encapsulated Polysulfone 222 O-Ring/Flat Cap 20 0.04 FEP Encapsulated Viton
CS-60320-001-5-E Encapsulated Polysulfone 222 O-Ring/Flat Cap 20 0.1 FEP Encapsulated Viton
CS-60330-924-5-E Encapsulated Polysulfone 222 O-Ring/Flat Cap 30 0.04 FEP Encapsulated Viton
CS-50730-002-2-E Encapsulated Stainless Steel 226 O-Ring/Fin 30 0.2 S7442
CS-10810-924-4-E No Insert 222 O-Ring/Fin 10 0.04 Viton
CS-10810-001-5-E No Insert 222 O-Ring/Fin 10 0.1 FEP Encapsulated Viton
CS-10810-002-4-E No Insert 222 O-Ring/Fin 10 0.2 Viton
CS-10830-922-2-E No Insert 222 O-Ring/Fin 30 0.02 S7442
CS-10830-001-4-E No Insert 222 O-Ring/Fin 30 0.1 Viton
CS-10830-002-2-E No Insert 222 O-Ring/Fin 30 0.2 S7442
CS-10310-922-1-E No Insert 222 O-Ring/Flat Cap 10 0.02 EPDM
CS-10310-922-5-E No Insert 222 O-Ring/Flat Cap 10 0.02 FEP Encapsulated Viton
CS-10310-922-4-E No Insert 222 O-Ring/Flat Cap 10 0.02 Viton
CS-10310-924-1-E No Insert 222 O-Ring/Flat Cap 10 0.04 EPDM
CS-10310-924-5-E No Insert 222 O-Ring/Flat Cap 10 0.04 FEP Encapsulated Viton
CS-10310-924-2-E No Insert 222 O-Ring/Flat Cap 10 0.04 S7442
CS-10310-001-1-E No Insert 222 O-Ring/Flat Cap 10 0.1 EPDM
CS-10310-001-5-E No Insert 222 O-Ring/Flat Cap 10 0.1 FEP Encapsulated Viton
CS-10310-001-4-E No Insert 222 O-Ring/Flat Cap 10 0.1 Viton
CS-10310-002-1-E No Insert 222 O-Ring/Flat Cap 10 0.2 EPDM
CS-10310-002-5-E No Insert 222 O-Ring/Flat Cap 10 0.2 FEP Encapsulated Viton
CS-10310-002-2-E No Insert 222 O-Ring/Flat Cap 10 0.2 S7442
CS-10310-002-4-E No Insert 222 O-Ring/Flat Cap 10 0.2 Viton
CS-10320-922-1-E No Insert 222 O-Ring/Flat Cap 20 0.02 EPDM
CS-10320-922-5-E No Insert 222 O-Ring/Flat Cap 20 0.02 FEP Encapsulated Viton
CS-10320-922-2-E No Insert 222 O-Ring/Flat Cap 20 0.02 S7442
CS-10320-924-1-E No Insert 222 O-Ring/Flat Cap 20 0.04 EPDM
CS-10320-924-5-E No Insert 222 O-Ring/Flat Cap 20 0.04 FEP Encapsulated Viton
CS-10320-924-2-E No Insert 222 O-Ring/Flat Cap 20 0.04 S7442
CS-10320-001-1-E No Insert 222 O-Ring/Flat Cap 20 0.1 EPDM
CS-10320-001-5-E No Insert 222 O-Ring/Flat Cap 20 0.1 FEP Encapsulated Viton
CS-10320-001-2-E No Insert 222 O-Ring/Flat Cap 20 0.1 S7442
CS-10330-922-6-E No Insert 222 O-Ring/Flat Cap 30 0.02 FEP Encapsulated Silicone
CS-10330-922-5-E No Insert 222 O-Ring/Flat Cap 30 0.02 FEP Encapsulated Viton
CS-10330-924-1-E No Insert 222 O-Ring/Flat Cap 30 0.04 EPDM
CS-10330-924-5-E No Insert 222 O-Ring/Flat Cap 30 0.04 FEP Encapsulated Viton
CS-10330-001-5-E No Insert 222 O-Ring/Flat Cap 30 0.1 FEP Encapsulated Viton
CS-10330-002-6-E No Insert 222 O-Ring/Flat Cap 30 0.2 FEP Encapsulated Silicone
CS-10330-002-5-E No Insert 222 O-Ring/Flat Cap 30 0.2 FEP Encapsulated Viton
CS-10340-001-1-E No Insert 222 O-Ring/Flat Cap 40 0.1 EPDM
CS-10720-922-5-E No Insert 226 O-Ring/Fin 20 0.02 FEP Encapsulated Viton
CS-10720-924-1-E No Insert 226 O-Ring/Fin 20 0.04 EPDM
CS-10720-924-4-E No Insert 226 O-Ring/Fin 20 0.04 Viton
CS-10730-924-1-E No Insert 226 O-Ring/Fin 30 0.04 EPDM
CS-10210-922-2-E No Insert 226 O-Ring/Flat Cap 10 0.02 S7442
CS-10210-001-2-E No Insert 226 O-Ring/Flat Cap 10 0.1 S7442

687616
679945