Dual-Flow Motor-Driven Pump | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dual-Flow Motor-Driven Pump Dual-Flow Motor-Driven Pump

Dual-Flow Motor-Driven Pump

This electric motor-driven cooling pump assembly has two motor pumps for either redundancy or dual flow operation.

Technical Specifications

  • Flow Rate: 25 GPM at 145 psi (dual mode) gal/min
  • Operating Temperature: -40° to +80 °F
  • Duty Cycle: Continuous %
  • Pump Type: Centrifugal impeller
  • Product Type: Permanent magnet brushless DC
  • Operating Speed: 0 to 12500 RPM
  • Feedback Type: Sensorless back EMF
  • Port Connection: -16, (inlet and discharge)
  • Mounting Type: Frame/bracket
  • Weight: 11.3 pounds dry lb
Safety Warning

Full Product Description

The pump functions as a self-contained, variable-speed, electric motor-driven cooling pump that flows fluid through aircraft cooling systems. It is a completely sealed unit without drains or sumps. The unit is pad mounted and communicates directly with aircraft electronic controls. The pump can be used in single- or dual-channel operating mode for redundant-system requirements.

APPLICATIONS:
The pump can be used in thermal cooling systems for commercial aircraft including galley cooling, cargo cooling, and electronics cooling.

FEATURES AND ATTRIBUTES:
Adds redundant pumping function for cooling applications. High-reliability impeller design. Added features and components include:
• Electric motor and speed controller
• Cooling pump (impeller)
• Pump flapper valve for backflow prevention

OPTIONAL FEATURES:
• Input power: 3 phase 270 VDC sinusoidal motor

Related Documents

×
Products
DFMDP4518

687616
687469