ET80 Screw Driven Electric Cylinder/Linear Actuator with Piston Rod | Norway

ET80 Screw Driven Electric Cylinder/Linear Actuator with Piston Rod | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

ET80 Screw Driven Electric Cylinder/Linear Actuator with Piston Rod OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Product Series: ET
  • Rod End Dimension: ISO 80
  • Profile Width: 95.3 mm
  • Drive Axis Type: Screw
  • Maximum Stroke Length: 1500 mm, 59 inch
  • Maximum Operating Speed: 1.34 m/sec, 52.75 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: 8300 N, 1866 lbs
  • Repeatability: ± 0.07 mm, ± 0.003 inch
  • Ingress Protection Rating: IP54, IP65 (optional)
  • Corrosion Resistance Included: Yes (stainless steel, aluminum parts outside)
  • Specifications Met: -
  • Operating Temperature: 0 to 60 °C, 32 to 140 °F
Safety Warning

Full Product Description

The ET80 'ElectroThrust' Series of electric cylinder linear actuators combine an unparalleled design with a variety of options that make it easy to integrate into any automation application. Produced to hard metric ISO standards, the ET-series electric cylinders can be mounted into existing fluidpower cylinder applications, adding infinite programmability and control to the durability and long life expected of hydraulic and pneumatic cylinders.

Please note - Parker does not recommend the use of ET-series electric cylinders in any new applications and the information provided on this page is for legacy support purposes. For new applications, plus those previously fulfiled by ET-series products, users can now benefit by utilising the new 'ETH-Series High-Force Electrothrust Cylinders' - the ETH offers the advantages of a lower cost/performance ratio, increased lifetime and greater power-density. Please contact our applications team for assistance in migrating your application over to the new ETH-series. For further details please see our webpage:  http://www.parker.com/eme/eth


ET80 Electric Cylinders - Features:
• Cylinder Size : 80 (flange according to ISO 15552-12)
• Thrust forces : up to 8300 N
• Stroke lengths : up to 1500 mm
• Speeds : up to 1.3 m/s
• Accelerations : up to 10 m/s²
• Typical Repeatability : ± 0.07 mm
• High mechanical efficiency (up to 90%)
• Inline or parallel motor mounting
• Precision anti-rotation roller bearing rod support carriage
• Angular contact thrust bearings
• Anodized aluminum cylinder body
• IP65 version available, suitable for washdown applications
• Several Rod End options, including Linear Rod Guide Module (for additional side load support)

Related Documents

×

687616
A87859