ETH100 High-Force Screw Driven Electric Cylinder/Linear Actuator with Piston Rod | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ETH100 High-Force Screw Driven Electric Cylinder/Linear Actuator with Piston Rod ETH100 High-Force Screw Driven Electric Cylinder/Linear Actuator with Piston Rod

ETH100 High-Force Screw Driven Electric Cylinder/Linear Actuator with Piston Rod

Offering thrust forces to 56000N, strokes to 2.0m and an ISO100 compatible flange, the ETH100 electric cylinders close the gap to pneumatic/hydraulic actuators, offering a suitable replacement with the benefits of greater control & increased reliability

Technical Specifications

  • Product Series: ETH
  • Rod End Dimension: ISO 100
  • Profile Width: 120 mm
  • Drive Axis Type: Screw
  • Maximum Stroke Length: 2000 mm, 78.7 inch
  • Maximum Operating Speed: 0.8 m/sec, 31.49 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: 56000 N, 12589 lbs
  • Repeatability: ± 0.03 mm (motor inline), 0.05 mm (motor parallel), ± 0.001 inch (motor inline), 0.002 inch (motor parallel)
  • Ingress Protection Rating: IP54, IP65 (optional)
  • Corrosion Resistance Included: Yes (stainless steel, aluminum parts outside)
  • Specifications Met: RoHS, ATEX 2 IIG c IIB T4 (optional)
  • Operating Temperature: -10 to 70 °C, 14 to 158 °F
Safety Warning

Full Product Description

The ETH100 series 'High Force' electric cylinders are ballscrew-driven rod-style linear actuators that offer minimal Total Cost of Ownership (TCO) for reliable positioning in all industrial applications. Compared to other fluidpower-based cylinders these electric cylinders add programmability, the option of closed loop control, plus high thrust force, high durability and a long service life to your application. An electromechanical system such as the ETH electric cylinder offers an economical solution thanks to its high power density and long service life, minimizing the initial and maintenance costs. The ETH100 electric cylinders have dimensions and fixings according to ISO 15552-12, offer thrust forces up to 56000 N and travel lengths up to 2000 mm. The standard central lubrication port helps minimise both maintenance costs and machine downtime.
A range of rod end configurations and mounting options provide the flexibility to integrate these electric cylinders into most customer applications. Sensors and cables are directly immersed into a groove in the ETH profile, ensuring a smooth surface for easy cleaning and safe handling. Parker offers complete drive systems including motor and drive for industrial applications.

Markets:
 • Factory Automation
 • Machine Tools
 • Packaging Machinery
 • Food & Beverage
 • Medical
 • Pharma
 • Other Life Sciences
 • Entertainment Automation
 • Miscellaneous Industrial
 • Miscellaneous Manufacturing
 • Miscellaneous Processing
 • Chemical Industry
 • Energy

Features/Benefits:
 • Precise and reliable control - programmable closed-loop electromechanical system
 • Unrivalled Power Density — high forces from a small frame size
 • Reduced Replacement Costs — long service life
 • Reduced Maintenance Costs — thanks to lubrication access in the cylinder flange
 • Reduced Noise Emission
 • Reduce Design Effort — conformity with pneumatic ISO flanges (norm DIN • ISO 15552)
 • Environmental Options – IP54 (standard) / IP65
 • Optimized design for safe handling and simple cleaning
 • Cabling can be concealed in the profile
 • Reduce Complexity — all from one source: Parker offers the complete drive train - drive/controllers, motors and gearboxes to match the electric cylinder

Applications:
 • General Machine Building
 • Material Handling and Feed Systems
 • In-Plant Automotive
 • Actuators for Loading Machine Tools
 • Transporting and Feeding Components
 • Wood and Plastic Working Industry
 • Linear Handling
 • Petrochemical Refining and Transportation
 • Painting
 • Printing Industry
 • Distilleries
 • Testing Equipment and Laboratory Applications
 • Valve and Flap Actuation
 • Material Forming
 • Automated Assembly Processes

Technical Specifications:
 • Screw Leads: 10 and 20 (offering high force or high-speed options)
 • High Mechanical Efficiency - up to 90%
 • Inline or parallel motor mounting (toothed belt drive)
 • Several Rod End Options - including Linear Rod Guide Module (for additional side load support)
 • Accessories with integrated force sensors help to allot and even to control forces precisely
 • Several mounting options and wide range of accessories available to serve the full range of applications

Related Documents

×

687616
A87859