Helical Hydraulic Rotary Actuator - Helac L30-Series | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Helical Hydraulic Rotary Actuator - Helac L30-Series

Helical Hydraulic Rotary Actuator - Helac L30-Series

The Helac L30 Series is a heavy duty helical hydraulic rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180° or 360° rotation.

Technical Specifications

  • Product Type: Helical
  • Rotation Angle: 180 °, 360 °
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Drive Torque: 17000 to 215000 lb-inch, 1921 to 24295 Nm
  • Holding Torque: 43600 to 520000 lb-inch, 4927 to 58760 Nm
  • Cantilever Moment: 45900 to 645000 lb-inch, 5187 to 72885 Nm
  • Straddle Moment: 119000 to 1505000 lb-inch (180° rotation), 170000 to 2270000 lb-inch (360° rotation), 13447 to 170065 Nm (180° rotation), 19210 to 256510 Nm (360° rotation)
  • Radial Load Capacity: 4000 to 26000 lb, 1814 to 11794 N
  • Axial Load Capacity: 3000 to 18000 lbs, 1.361 to 8.165 N
  • Displacement: 29.8 to 366 inch3 180° Rotation, 60.0 to 732 inch3 360° Rotation, 488.3 to 5997.7 cm3 180° Rotation, 983.2 to 11995.4 cm3 360° Rotation
  • Weight: 76 to 790 lbs (180° rotation), 100 to 1000 lbs (360° rotation), 34.5 to 358.3 kg (180° rotation), 45.4 to 453.6 kg (360° rotation)
  • Mounting Type: Flange, Foot
  • Brand: Helac
  • Division: Cylinder Division
  • Industry: Hydraulic
  • Application: Hydraulic, Agriculture, Construction, Material Handling, Mining, Oil & Gas, Work Truck
  • Technology: Hydraulics
  • Product Series: L30 Series
  • Torque Rating: 17000 to 215000 inch-lbs
  • Operating Pressure: 3000 psi
  • Maximum Output Torque: Varies per Model. See Catalog for Specifications.
  • Height: Varies per Model. See Catalog for Specifications.
  • Width: Varies per Model. See Catalog for Specifications.
  • Length: Varies per Model. See Catalog for Specifications.
Safety Warning

Full Product Description

Parker Helac L30 Series Helical Hydraulic Actuator is a heavy duty rotary actuator that is suitable for harsh environments. Designed for applications that require high bearing capacity, the L30 Series features foot or flange output with 180-degree or 360-degree rotation. Helac’s helical, sliding spline technology is non self-locking while providing high shock resistance and high-holding torque for demanding applications. Functioning as a rotating device, mounting bracket and load bearing structure the L30 Series eliminates the need for external bearing systems, brakes or locking devices. Nine standard sizes with high torque output up to 380,000 in-lbs at 3,000 psi.

Markets:
Agriculture
Construction
Energy
Marine
Material Handling
Military
Mining
Truck/Trailer

Feature and Benefits:
Powerful – High torque, high bearing capacity
Durable – Moving parts enclosed, suitable for harsh environments
Compact – High power density, fits in tight spaces
Holds Position – Zero internal leakage, smooth operation, no external brake required
Simplifies – Eliminates bearings, linkages & brackets, reduces bill of materials
Backdrives in Overload Conditions – Hydraulic fuse, prevents mechanical damage

Applications:
Steering
Boom positioning
Drill positioning
Conveyor positioning
Blowout Preventer
Davit rotation
Mast / hatch positioning
Access ramp deploy
Attachment rotation
Shotcrete nozzle rotation
Pipe handling
Brush positioning
Tipping and dumping

For over 50 years Helac has led the way in actuator technology and innovation. Our extensive line of compact and powerful rotary actuators offers simple and cost-effective solutions to move, support and position rotating loads in countless applications. Learn more about the performance and benefits of Helical Hydraulic Rotary Actuators under Product Support.

Related Documents

×
Products Model Number
Helac L30 Series
28424 L30-25-E-FF-180-S1-O-H
28425 L30-25-E-FF-360-S1-O-H
28427 L30-25-E-FT-180-S2-O-H
28429 L30-42-E-FF-180-S1-O-H
28432 L30-42-E-FT-180-S2-O-H
28434 L30-65-E-FF-180-S1-O-H
28435 L30-65-E-FF-360-S1-O-H
28437 L30-65-E-FT-180-S2-O-H
28439 L30-95-E-FF-180-S1-O-H
28442 L30-95-E-FT-180-S2-O-H
28443 L30-95-E-FT-360-S1-O-H
28445 L30-125-E-FF-360-S1-O-H
28447 L30-125-E-FT-180-S2-O-H
28454 L30-215-E-FF-180-S1-O-H
28457 L30-215-E-FT-180-S2-O-H
28858 L30-65-M-FF-180-S1-O-H
28861 L30-65-M-FT-180-S2-O-H
28863 L30-95-M-FF-180-S1-O-H
28866 L30-95-M-FT-180-S2-O-H
28871 L30-125-M-FT-180-S2-O-H
28911 L30-65-M-FF-360-S1-C-H
28913 L30-65-M-FT-180-S2-C-H
28915 L30-95-M-FF-180-S1-C-H
28916 L30-95-M-FF-360-S1-C-H
28917 L30-95-M-FT-180-S1-C-H
28919 L30-95-M-FT-360-S1-C-H
28923 L30-125-M-FT-180-S2-C-H
28924 L30-125-M-FT-360-S1-C-H
28928 L30-165-M-FT-180-S2-C-H
28930 L30-215-M-FF-180-S1-C-H
28933 L30-215-M-FT-180-S2-C-H
28934 L30-215-M-FT-360-S1-C-H
28935 L30-65-E-FF-180-S1-C-H
28936 L30-65-E-FF-360-S1-C-H
28938 L30-65-E-FT-180-S2-C-H
28939 L30-65-E-FT-360-S1-C-H
28940 L30-95-E-FF-180-S1-C-H
28941 L30-95-E-FF-360-S1-C-H
28943 L30-95-E-FT-180-S2-C-H
28945 L30-125-E-FF-180-S1-C-H
28946 L30-125-E-FF-360-S1-C-H
28948 L30-125-E-FT-180-S2-C-H
28949 L30-125-E-FT-360-S1-C-H
28953 L30-165-E-FT-180-S2-C-H
28958 L30-215-E-FT-180-S2-C-H
28959 L30-215-E-FT-360-S1-C-H
29010 L30-25-M-FF-180-S1-O-H
29013 L30-25-M-FT-180-S2-O-H
29021 L30-17-E-FT-180-S2-O-H
29022 L30-17-E-FT-360-S1-O-H
29098 L30-42-E-FF-360-S1-C-H
29100 L30-42-E-FT-180-S2-C-H
29101 L30-42-E-FT-360-S1-C-H
29103 L30-25-E-FF-360-S1-C-H
29105 L30-25-E-FT-180-S2-C-H
29106 L30-25-E-FT-360-S1-C-H
29107 L30-17-E-FF-180-S1-C-H
29108 L30-17-E-FF-360-S1-C-H
29110 L30-17-E-FT-180-S2-C-H
29111 L30-17-E-FT-360-S1-C-H
29112 L30-17-M-FF-180-S1-O-H
29113 L30-17-M-FF-360-S1-O-H
29115 L30-17-M-FT-180-S2-O-H
29116 L30-17-M-FT-360-S1-O-H
29120 L30-17-M-FT-180-S2-C-H
29121 L30-17-M-FT-360-S1-C-H
29122 L30-25-M-FF-180-S1-C-H
29123 L30-25-M-FF-360-S1-C-H
29125 L30-25-M-FT-180-S2-C-H
29127 L30-42-M-FF-180-S1-O-H
29132 L30-42-M-FF-180-S1-C-H
29133 L30-42-M-FF-360-S1-C-H
29135 L30-42-M-FT-180-S2-C-H
29136 L30-42-M-FT-360-S2-C-H
29899-H L30-65-M-FT-360-S1-C-H
32903 L30-95-E-FT-360-S2-C-H
32989 L30-25-E-FF-180-S2-C-H
33283 L30-42-E-FT-360-S2-O-H
34140 L30-42-E-FF-180-S2-C-H
34652 L30-17-M-FF-180-S2-C-H
34742 L30-65-M-FF-180-S2-C-H
35304 L30-17-E-FF-360-S2-O-H
35662 L30-25-E-FF-360-S2-O-H
35815 L30-25-M-FF-360-S2-O-H
36408 L30-17-M-FF-360-S2-C-H
36440 L30-17-E-FF-180-S2-O-H

687616
687492