Medium Pressure In-Line Filter - 130 Series | Product Series

Filter by

    No filters selected

Micron Rating

Product Style

Filter Element Type

Connection Type

Flow Rate

Seal Material

Indicator Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure In-Line Filter - 130 Series

Medium Pressure In-Line Filter - 130 Series

The 130 series is a range of high flow return filters for industrial use on hydraulic or lubrication systems. Flow up to 1400 l/min and pressure up to 30 bar in single units.

Technical Specifications

  • Bypass Valve Pressure Rating: 3.5 bar
  • Mounting Type: Inline
  • Pressure Rating: 35 to 206 bar, 501 to 2999 psi
  • Flow Rate: 1000 to 1500 L/min
  • Housing Material: Aluminium
  • Operating Temperature: -40 to 100 °C, -20 to 120 °C
Safety Warning

Full Product Description

Items marked with an asterisk * in the drop-down menus are standard choices.

The 130 series is a range of high flow return filters for industrial use on hydraulic or lubrication systems. Flow up to 1400 l/min and pressure up to 30 bar in single units. Ability to bank multiple filters together enables continuous filtration during element changes. Coreless Ecoglass III elements.

Typical applications:
• Paper production plants
• Steel mills
• Aluminium mills
• Industrial power packs
• Lubrication systems
• Power generation

Related Documents

Literature and Reference Materials
130 Series Brochure
×
Products Micron Rating Product Style Filter Element Type Connection Type Flow Rate Seal Material Indicator Type Options
130S210QEBM3KD10021 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 700 l/min Nitrile Visual T-system 1+1 Units
130S220QEBM3KD10021 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 750 l/min Nitrile Visual T-system 1+1 Units
130S205QEBM3KD8041 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1000 l/min Nitrile Visual T-system 2+2 Units
130S210QEBM3KD8041 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 1100 l/min Nitrile Visual T-system 2+2 Units
130S220QEBM3KD8041 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 1150 l/min Nitrile Visual T-system 2+2 Units
130S205QEBM3KD10041 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1000 l/min Nitrile Visual T-system 2+2 Units
130S210QEBM3KD10041 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1100 l/min Nitrile Visual T-system 2+2 Units
130S220QEBM3KD10041 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 1150 l/min Nitrile Visual T-system 2+2 Units
130S205QEBM3KD8061 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1200 l/min Nitrile Visual T-system 3+3 Units
130S210QEBM3KD8061 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 1250 l/min Nitrile Visual T-system 3+3 Units
130S220QEBM3KD8061 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 1300 l/min Nitrile Visual T-system 3+3 Units
130S205QEBM3KD10061 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1200 l/min Nitrile Visual T-system 3+3 Units
130S210QEBM3KD10061 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1250 l/min Nitrile Visual T-system 3+3 Units
130S220QEBM3KD10061 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 1300 l/min Nitrile Visual T-system 3+3 Units
130S205QEBM3KD8081 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1250 l/min Nitrile Visual T-system 4+4 Units
130S210QEBM3KD8081 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 1300 l/min Nitrile Visual T-system 4+4 Units
130S220QEBM3KD8081 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 1400 l/min Nitrile Visual T-system 4+4 Units
130S205QEBM3KD10081 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1250 l/min Nitrile Visual T-system 4+4 Units
130S210QEBM3KD10081 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1300 l/min Nitrile Visual T-system 4+4 Units
130S220QEBM3KD10081 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 1400 l/min Nitrile Visual T-system 4+4 Units
130S305QEBM3KD8021 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 750 l/min Nitrile Visual T-system 1+1 Units
130S310QEBM3KD8021 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 800 l/min Nitrile Visual T-system 1+1 Units
130S320QEBM3KD8021 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 850 l/min Nitrile Visual T-system 1+1 Units
130S305QEBM3KD10021 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 750 l/min Nitrile Visual T-system 1+1 Units
130S310QEBM3KD10021 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 800 l/min Nitrile Visual T-system 1+1 Units
130S320QEBM3KD10021 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 850 l/min Nitrile Visual T-system 1+1 Units
130S305QEBM3KD8041 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1150 l/min Nitrile Visual T-system 2+2 Units
130S310QEBM3KD8041 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 1200 l/min Nitrile Visual T-system 2+2 Units
130S320QEBM3KD8041 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 1250 l/min Nitrile Visual T-system 2+2 Units
130S305QEBM3KD10041 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1150 l/min Nitrile Visual T-system 2+2 Units
130S310QEBM3KD10041 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1200 l/min Nitrile Visual T-system 2+2 Units
130S320QEBM3KD10041 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 1250 l/min Nitrile Visual T-system 2+2 Units
130S305QEBM3KD8061 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1300 l/min Nitrile Visual T-system 3+3 Units
130S310QEBM3KD8061 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 1350 l/min Nitrile Visual T-system 3+3 Units
130S320QEBM3KD8061 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 1400 l/min Nitrile Visual T-system 3+3 Units
130S305QEBM3KD10061 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1300 l/min Nitrile Visual T-system 3+3 Units
130S310QEBM3KD10061 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1350 l/min Nitrile Visual T-system 3+3 Units
130S320QEBM3KD10061 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 1400 l/min Nitrile Visual T-system 3+3 Units
130S305QEBM3KD8081 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1400 l/min Nitrile Visual T-system 4+4 Units
130S310QEBM3KD8081 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 1450 l/min Nitrile Visual T-system 4+4 Units
130S320QEBM3KD8081 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 1500 l/min Nitrile Visual T-system 4+4 Units
130S305QEBM3KD10081 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1400 l/min Nitrile Visual T-system 4+4 Units
130S310QEBM3KD10081 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1450 l/min Nitrile Visual T-system 4+4 Units
130S320QEBM3KD10081 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 1500 l/min Nitrile Visual T-system 4+4 Units
130S202QEVM3KD8027 2 µm System with ball valve 02QE Ecoglass DN80/PN16 0 to 500 l/min Fluorelastomer Visual L-system 1+1 Units
130S205QEBF1KD8021 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 600 l/min Nitrile Visual + Electronic 4 LED, PNP, N.O. T-system 1+1 Units
130S205QEBM3KD8027 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 600 l/min Nitrile Visual L-system 1+1 Units
130S210QEBM3KD8027 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 700 l/min Nitrile Visual L-system 1+1 Units
130S210QEVM3KD8027 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 700 l/min Fluorelastomer Visual L-system 1+1 Units
130S305QEBM3KD10087 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1400 l/min Nitrile Visual L-system 4+4 Units
130S305QEBM3KD8027 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 750 l/min Nitrile Visual L-system 1+1 Units
130S305QEBM3KD8067 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1300 l/min Nitrile Visual L-system 3+3 Units
130S305QEBT1KD10021 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 750 l/min Nitrile Visual + Electrical NO/NC T-system 1+1 Units
130S305QEBT1KD10061 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 1300 l/min Nitrile Visual + Electrical NO/NC T-system 3+3 Units
130S305QEVM3KD8041 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1150 l/min Fluorelastomer Visual T-system 2+2 Units
130S305QEVT1KD8041 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 1150 l/min Fluorelastomer Visual + Electrical NO/NC T-system 2+2 Units
130S310QEBF1KD8021 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 800 l/min Nitrile Visual + Electronic 4 LED, PNP, N.O. T-system 1+1 Units
130S310QEBF2KD10021 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 800 l/min Nitrile Visual + Electronic 4 LED, NPN, N.O. T-system 1+1 Units
130S310QEBM3KD10047 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1200 l/min Nitrile Visual L-system 2+2 Units
130S310QEBM3KD10087 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1450 l/min Nitrile Visual L-system 4+4 Units
130S310QEBM3KD8027 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 800 l/min Nitrile Visual L-system 1+1 Units
130S310QEBT1KD8027 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 800 l/min Nitrile Visual + Electrical NO/NC L-system 1+1 Units
130M305QEBM3KG321 5 µm Single unit 05QE Ecoglass G2 0 to 800 l/min Nitrile Visual 1 Single Unit
130M305QEBM3KR321 5 µm Single unit 05QE Ecoglass 2" SAE-3000M 0 to 800 l/min Nitrile Visual 1 Single Unit
130M305QEBT1KR401 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 to 900 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M305QEVM3KR401 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 to 900 l/min Fluorelastomer Visual 1 Single Unit
130M310QEBF1KR401 10 µm Single unit 10QE Ecoglass 2½" SAE-3000M 0 to 950 l/min Nitrile Visual + Electronic 4 LED, PNP, N.O. 1 Single Unit
130M310QEBM3KG241 10 µm Single unit 10QE Ecoglass G1½ 0 to 600 l/min Nitrile Visual 1 Single Unit
130M310QEBM3KG321 10 µm Single unit 10QE Ecoglass G2 0 to 850 l/min Nitrile Visual 1 Single Unit
130M310QEBT1KR401 10 µm Single unit 10QE Ecoglass 2½" SAE-3000M 0 to 950 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M320QEBM3KG241 20 µm Single unit 20QE Ecoglass G1½ 0 to 600 l/min Nitrile Visual 1 Single Unit
130M320QEBT1KR401 20 µm Single unit 20QE Ecoglass 2½" SAE-3000M 0 to 1000 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130D205QEBM3KR4821 5 µm Dual unit 05QE Ecoglass 3" SAE-3000M 0 to 850 l/min Nitrile Visual 2 Units
130D210QEBM3KR4821 10 µm Dual unit 10QE Ecoglass 3" SAE-3000M 0 to 900 l/min Nitrile Visual 2 Units
130D220QEBM3KR4821 20 µm Dual unit 20QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Nitrile Visual 2 Units
130D305QEBM3KR4821 5 µm Dual unit 05QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Nitrile Visual 2 Units
130D310QEBM3KR4821 10 µm Dual unit 10QE Ecoglass 3" SAE-3000M 0 to 1100 l/min Nitrile Visual 2 Units
130D320QEBM3KR4821 20 µm Dual unit 20QE Ecoglass 3" SAE-3000M 0 to 1200 l/min Nitrile Visual 2 Units
130D205QEVM3KR4821 5 µm Dual unit 05QE Ecoglass 3" SAE-3000M 0 to 850 l/min Fluorelastomer Visual 2 Units
130D210QEVM3KR4821 10 µm Dual unit 10QE Ecoglass 3" SAE-3000M 0 to 900 l/min Fluorelastomer Visual 2 Units
130D220QEVM3KR4821 20 µm Dual unit 20QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Fluorelastomer Visual 2 Units
130D305QEVM3KR4821 5 µm Dual unit 05QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Fluorelastomer Visual 2 Units
130D310QEVM3KR4821 10 µm Dual unit 10QE Ecoglass 3" SAE-3000M 0 to 1100 l/min Fluorelastomer Visual 2 Units
130D320QEVM3KR4821 20 µm Dual unit 20QE Ecoglass 3" SAE-3000M 0 to 1200 l/min Fluorelastomer Visual 2 Units
130D220QEBT1KR4821 20 µm Dual unit 20QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Nitrile Visual + Electrical NO/NC 2 Units
130D302QEVM3KR4821 2 µm Dual unit 02QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Fluorelastomer Visual 2 Units
130D305QEBM3KR4831 5 µm Dual unit 05QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Nitrile Visual 3 Units
130D305QEVM3KR4831 5 µm Dual unit 05QE Ecoglass 3" SAE-3000M 0 to 1000 l/min Fluorelastomer Visual 3 Units
130N205QEBM3KD8021 5 µm Parallel unit 05QE Ecoglass DN80/PN16 0 to 1000 l/min Nitrile Visual 1+1 Units
130N210QEBM3KD8021 10 µm Parallel unit 10QE Ecoglass DN80/PN16 0 to 1100 l/min Nitrile Visual 1+1 Units
130N220QEBM3KD8021 20 µm Parallel unit 20QE Ecoglass DN80/PN16 0 to 1150 l/min Nitrile Visual 1+1 Units
130N205QEBM3KD10021 5 µm Parallel unit 05QE Ecoglass DN100/PN16 0 to 1000 l/min Nitrile Visual 1+1 Units
130N210QEBM3KD10021 10 µm Parallel unit 10QE Ecoglass DN100/PN16 0 to 1100 l/min Nitrile Visual 1+1 Units
130N220QEBM3KD10021 20 µm Parallel unit 20QE Ecoglass DN100/PN16 0 to 1150 l/min Nitrile Visual 1+1 Units
130N305QEBM3KD8021 5 µm Parallel unit 05QE Ecoglass DN80/PN16 0 to 1150 l/min Nitrile Visual 1+1 Units
130S310QEVM3KD10087 10 µm System with ball valve 10QE Ecoglass DN100/PN16 0 to 1450 l/min Fluorelastomer Visual L-system 4+4 Units
130S310QEVM3KD8041 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 1200 l/min Fluorelastomer Visual T-system 2+2 Units
130S320QEBT1KD10021 20 µm System with ball valve 20QE Ecoglass DN100/PN16 0 to 850 l/min Nitrile Visual + Electrical NO/NC T-system 1+1 Units
130M205QEBM3KR401 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 to 650 l/min Nitrile Visual 1 Single Unit
130M210QEBM3KR401 10 µm Single unit 10QE Ecoglass 2½" SAE-3000M 0 to 750 l/min Nitrile Visual 1 Single Unit
130M220QEBM3KR401 20 µm Single unit 20QE Ecoglass 2½" SAE-3000M 0 to 900 l/min Nitrile Visual 1 Single Unit
130M305QEBM3KR401 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 to 900 l/min Nitrile Visual 1 Single Unit
130M310QEBM3KR401 10 µm Single unit 10QE Ecoglass 2½" SAE-3000M 0 to 950 l/min Nitrile Visual 1 Single Unit
130M320QEBM3KR401 20 µm Single unit 20QE Ecoglass 2½" SAE-3000M 0 to 1000 l/min Nitrile Visual 1 Single Unit
130M202QEBM3KG241 2 µm Single unit 02QE Ecoglass G1½ 0 to 450 l/min Nitrile Visual 1 Single Unit
130M202QEBM3KR401 2 µm Single unit 02QE Ecoglass 2½" SAE-3000M 0 to 450 l/min Nitrile Visual 1 Single Unit
130M202QEBT1KG321 2 µm Single unit 02QE Ecoglass G2 0 to 550 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M202QEVT1KG241 2 µm Single unit 02QE Ecoglass G1½ 0 to 450 l/min Fluorelastomer Visual + Electrical NO/NC 1 Single Unit
130M205QEBM3KG241 5 µm Single unit 05QE Ecoglass G1½ 0 to 500 l/min Nitrile Visual 1 Single Unit
130M205QEBM3KG321 5 µm Single unit 05QE Ecoglass G2 0 to 600 l/min Nitrile Visual 1 Single Unit
130M205QEBM3KR321 5 µm Single unit 05QE Ecoglass 2" SAE-3000M 0 to 600 l/min Nitrile Visual 1 Single Unit
130M205QEBT1KG241 5 µm Single unit 05QE Ecoglass G1½ 0 to 500 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M205QEBT1KR401 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 to 650 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M205QEVF1KR401 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 to 650 l/min Fluorelastomer Visual + Electronic 4 LED, PNP, N.O. 1 Single Unit
130M205QEVM3KR401 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 to 650 l/min Fluorelastomer Visual 1 Single Unit
130M210QEBF1KG241 10 µm Single unit 10QE Ecoglass G1½ 0 to 550 l/min Nitrile Visual + Electronic 4 LED, PNP, N.O. 1 Single Unit
130M210QEBM3KG241 10 µm Single unit 10QE Ecoglass G1½ 0 to 550 l/min Nitrile Visual 1 Single Unit
130M210QEBM3KR321 10 µm Single unit 10QE Ecoglass 2" SAE-3000M 0 to 700 l/min Nitrile Visual 1 Single Unit
130M220QEBM3KG241 20 µm Single unit 20QE Ecoglass G1½ 0 to 600 l/min Nitrile Visual 1 Single Unit
130M220QEBM3KR321 20 µm Single unit 20QE Ecoglass 2" SAE-3000M 0 to 850 l/min Nitrile Visual 1 Single Unit
130M302QEBM3KG241 2 µm Single unit 02QE Ecoglass G1½ 0 to 550 l/min Nitrile Visual 1 Single Unit
130M302QEBM3KG321 2 µm Single unit 02QE Ecoglass G2 0 to 750 l/min Nitrile Visual 1 Single Unit
130M302QEBM3KR401 2 µm Single unit 02QE Ecoglass 2½" SAE-3000M 0 to 850 l/min Nitrile Visual 1 Single Unit
130M302QEBT1KG241 2 µm Single unit 02QE Ecoglass G1½ 0 to 550 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M302QEBT1KR401 2 µm Single unit 02QE Ecoglass 2½" SAE-3000M 0 to 850 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M302QEVM3KG241 2 µm Single unit 02QE Ecoglass G1½ 0 to 550 l/min Fluorelastomer Visual 1 Single Unit
130M302QEVM3KR401 2 µm Single unit 02QE Ecoglass 2½" SAE-3000M 0 to 850 l/min Fluorelastomer Visual 1 Single Unit
130M305QEBM3KG241 5 µm Single unit 05QE Ecoglass G1½ 0 to 600 l/min Nitrile Visual 1 Single Unit
130N310QEBM3KD8021 10 µm Parallel unit 10QE Ecoglass DN80/PN16 0 to 1200 l/min Nitrile Visual 1+1 Units
130N320QEBM3KD8021 20 µm Parallel unit 20QE Ecoglass DN80/PN16 0 to 1250 l/min Nitrile Visual 1+1 Units
130N305QEBM3KD10021 5 µm Parallel unit 05QE Ecoglass DN100/PN16 0 to 1150 l/min Nitrile Visual 1+1 Units
130N310QEBM3KD10021 10 µm Parallel unit 10QE Ecoglass DN100/PN16 0 to 1200 l/min Nitrile Visual 1+1 Units
130N320QEBM3KD10021 20 µm Parallel unit 20QE Ecoglass DN100/PN16 0 to 1250 l/min Nitrile Visual 1+1 Units
130N320QEVT1KD10021 20 µm Parallel unit 20QE Ecoglass DN100/PN16 0 to 1250 l/min Fluorelastomer Visual + Electrical NO/NC 1+1 Units
130S205QEBM3KD8021 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 600 l/min Nitrile Visual T-system 1+1 Units
130S210QEBM3KD8021 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 700 l/min Nitrile Visual T-system 1+1 Units
130S220QEBM3KD8021 20 µm System with ball valve 20QE Ecoglass DN80/PN16 0 to 750 l/min Nitrile Visual T-system 1+1 Units
130S205QEBM3KD10021 5 µm System with ball valve 05QE Ecoglass DN100/PN16 0 to 600 l/min Nitrile Visual T-system 1+1 Units
130D205QEBT1KR4841 5 µm Dual unit 05QE Ecoglass 3" SAE-3000M 0 to 850 l/min Nitrile Visual + Electrical NO/NC 4 Units
130D310QEBT1KR4821 10 µm Dual unit 10QE Ecoglass 3" SAE-3000M 0 to 1100 l/min Nitrile Visual + Electrical NO/NC 2 Units
130D320QBM3KR4821 20 µm Dual unit 20Q Microglass 3" SAE-3000M 0 to 1200 l/min Nitrile Visual 2 Units
130M202WREVM3KR401 2 µm Single unit 2 µm water removal 2½" SAE-3000M 0 to 450 l/min Fluorelastomer Visual 1 Single Unit
130M2035WBM3KG321 35 µm Single unit 35 mic netal mesh G2 0 to 950 l/min Nitrile Visual 1 Single Unit
130M210QBM3KR401 10 µm Single unit 10Q Microglass 2½" SAE-3000M 0 to 750 l/min Nitrile Visual 1 Single Unit
130M210QEVT1KR401 10 µm Single unit 10QE Ecoglass 2½" SAE-3000M 0 to 750 l/min Fluorelastomer Visual + Electrical NO/NC 1 Single Unit
130M220QBM3KR401 20 µm Single unit 20Q Microglass 2½" SAE-3000M 0 to 900 l/min Nitrile Visual 1 Single Unit
130M220QEVT1KR401 20 µm Single unit 20QE Ecoglass 2½" SAE-3000M 0 to 900 l/min Fluorelastomer Visual + Electrical NO/NC 1 Single Unit
130M302QEBF3KR321 2 µm Single unit 02Q Microglass 2" SAE-3000M 0 to 750 l/min Nitrile Visual + Electronic 4 LED, PNP, N.C. 1 Single Unit
130M302QEBM3KR321 2 µm Single unit 02QE Ecoglass 2" SAE-3000M 0 to 750 l/min Nitrile Visual 1 Single Unit
130M310QBM3KR401 10 µm Single unit 10Q Microglass 2½" SAE-3000M 0 to 950 l/min Nitrile Visual 1 Single Unit
130M310QEBM3LG241 10 µm Single unit 10QE Ecoglass G1½ 0 to 600 l/min Nitrile Visual 1 Single Unit
130M3XXQBM3KR401 No element Single unit No element 2½" SAE-3000M 0 to 1000 l/min Nitrile Visual 1 Single Unit
130N205QEBT1KD8021 5 µm Parallel unit 05QE Ecoglass DN80/PN16 0 to 1000 l/min Nitrile Visual + Electrical NO/NC 1+1 Units
130S205QEBM3KD8025 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 600 l/min Nitrile Visual C-system 1+1 Units
130S210QEBM3KD8025 10 µm System with ball valve 10QE Ecoglass DN80/PN16 0 to 700 l/min Nitrile Visual C-system 1+1 Units
130S305QEBT1KD8021 5 µm System with ball valve 05QE Ecoglass DN80/PN16 0 to 750 l/min Nitrile Visual + Electrical NO/NC T-system 1+1 Units
130M102QBM3KG242S03 2 µm Single unit 02QE Ecoglass G1½ 0 - 350 l/min Nitrile Visual 1 Single Unit
130M305QEBT1KR402S04 5 µm Single unit 05QE Ecoglass 2½" SAE-3000M 0 - 900 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M310QEBT1KR402S05 10 µm Single unit 10QE Ecoglass 2½" SAE-3000M 0 - 950 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit
130M320QEBT1KR402S06 20 µm Single unit 20QE Ecoglass 2½" SAE-3000M 0 - 1000 l/min Nitrile Visual + Electrical NO/NC 1 Single Unit

687616
C89472