Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's TTC Miniature Diaphragm Pump Single and Dual Head Models have an industry leading performance to size ratio and can be configured to meet the most stringent flow, reliability, efficiency, size, and noise requirements.
| Literature and Reference Materials |
|---|
| Miniature Diaphragm Pumps Catalog PPF MDP - 002/US |
| TTC - Miniature Diaphragm Pump Datasheet |
| TTC IIS - Miniature Diaphragm Pump Datasheet |
| Products | Pump Size | Pump Type | Motor Option | Free Flow Rate | Operational Life |
|---|---|---|---|---|---|
| TS001-13 | Single Head | Pressure Only (High Flow) | Compact Brushless DC | Up to 6.0 L/min | 10,000 Hours |
| TS002-12 | Single Head | Vaccum Only (High Flow) | Compact Brushless DC | Up to 6.0 L/min | 10,000 Hours |
| TS003-11 | Single Head | Pressure and/or Vacuum | Compact Brushless DC | Up to 3.6 L/min | 10,000 Hours |
| TD001-13 | Dual Head | Pressure Only (High Flow) | Iron Core Brush DC | Up to 6.8 L/min | 3,000 Hours |
| TD002-13 | Dual Head | Pressure Only (High Flow) | Compact Brushless DC | Up to 8.5 L/min | 10,000 Hours |
| TD003-11 | Dual Head | Pressure and/or Vacuum | Compact Brushless DC | Up to 6.5 L/min | 10,000 Hours |
| TD004-13 | Dual Head | Pressure Only (High Flow) | Slotless Brushless DC | Up to 8.8 L/min | 10,000 Hours |
| TD005-12 | Dual Head | Vacuum Only (High Flow) | Slotless Brushless DC | Up to 8.8 L/min | 10,000 Hours |
| TS008-12 | Single Head | Vaccum Only (High Flow) | Iron Core Brush DC | Up to 5.8 L/min | 3,000 Hours |
| TS008-13 | Single Head | Pressure Only (High Flow) | Iron Core Brush DC | Up to 6.0 L/min | 3,000 Hours |