Wiper seal Prädifa series A5 | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Wiper seal Prädifa series A5 Wiper seal Prädifa series A5

Wiper seal Prädifa series A5

Wiper seal, single-acting, standard. ISO 6195, Type A.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), High Temperature (< 205°C), Expanded Low and High Temperature (< -35 to 140°C)
  • Media: Hydraulic
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM), Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM), Thermoplastic Copolyester Elastomer (TPC, TPE), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 0 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 2 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
Safety Warning

Full Product Description

The A5 wiper ring serves to prevent ingress of dust, dirt, sand and swarf. This is achieved by its special design which largely prevents scoring, protects the guiding parts and extends the service life of the seals. An oversized outer diameter ensures interference fit in the groove, thus preventing ingress of foreign particles and moisture via the static seal fit of the wiper.

The A5 wiper seal is available in both Ultrathan® and rubber compounds. The Ultrathan® versions are characterized by extremely high wear resistance.

• Good wear resistance.

• High temperature resistance in case of suitable compound selection.

• Excellent media resistance in case of suitable compound selection.

• Suitable compounds available for special requirements of the chemical process industry.

• Suitable compounds available for special requirements of the food processing industry.

• Dimensions according to DIN ISO 6195, Type E.

• Product geometry prevents dirt deposits at the front face of the cylinder.

• Installation in closed and undercut housings.

Range of application:

The A5 wiper ring is used for axially operated rods in hydraulic and pneumatic working cylinders, plungers and rod guidances.

The A5 wiper seal is available in the following compounds:

N3587 - Industrial applications

P5004 - Heavy-duty

V3839 - Low temperatures

P5000 - FDA-approved

P5000 - Bio-degradable fluids

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
A5A015N3587 100 108 5.3 7 -25 100 N3587
A5A018N3587 100 112 6.1 12 -25 100 N3587
A5A020N3587 105 120 6.1 12 -25 100 N3587
A5B020N3587 110 118 5.3 7 -25 100 N3587
A5B022N3587 110 122 6.1 12 -25 100 N3587
A5B026N3587 112 120 5.3 7 -25 100 N3587
A5C060N3587 125 133 5.3 7 -25 100 N3587
A5C070N3587 125 137 6.1 12 -25 100 N3587
A5C080N3587 125 140 10.1 16 -25 100 N3587
A5D010N3587 130 142 6.1 12 -25 100 N3587
A5E025N3587 140 148 5.3 7 -25 100 N3587
A5E027N3587 140 152 6.1 12 -25 100 N3587
A5E030N3587 140 155 10.1 16 -25 100 N3587
A5E050N3587 145 153 5.3 7 -25 100 N3587
A5F030N3587 150 165 10.1 16 -25 100 N3587
A5G020N3587 160 168 5.3 7 -25 100 N3587
A5G024N3587 160 172 6.1 12 -25 100 N3587
A5G030N3587 160 175 10.1 16 -25 100 N3587
A5G062N3587 165 173 5.3 7 -25 100 N3587
A5H008N3587 170 182 6.1 12 -25 100 N3587
A5H050N3587 175 183 5.3 7 -25 100 N3587
A5J008N3587 180 200 10.2 18 -25 100 N3587
A5J033N3587 185 193 5.3 7 -25 100 N3587
A5K008N3587 190 198 5.3 7 -25 100 N3587
A5K050N3587 195 210 10.1 16 -25 100 N3587
A5L025N3587 200 220 10.2 18 -25 100 N3587
A5L075N3587 210 225 10.1 16 -25 100 N3587
A5M040N3587 220 240 10.2 18 -25 100 N3587
A5M050N3587 230 250 10.2 18 -25 100 N3587
A5N005N3587 240 260 10.2 18 -25 100 N3587
A5N013N3587 250 270 10.2 18 -25 100 N3587
A5Q608N3587 360 380 10.2 18 -25 100 N3587
A50205N3587 5 8 2.3 3 -25 100 N3587
A52010N3587 20 28 5.3 7 -25 100 N3587
A52014N3587 22 30 5.3 7 -25 100 N3587
A52020N3587 25 33 5.3 7 -25 100 N3587
A52035N3587 28 36 5.3 7 -25 100 N3587
A53002N3587 30 38 5.3 7 -25 100 N3587
A53007N3587 32 40 5.3 7 -25 100 N3587
A53015N3587 35 43 5.3 7 -25 100 N3587
A53020N3587 36 44 5.3 7 -25 100 N3587
A54002N3587 40 48 5.3 7 -25 100 N3587
A54015N3587 42 50 5.3 7 -25 100 N3587
A54030N3587 45 53 5.3 7 -25 100 N3587
A54033N3587 45 55 5.3 7 -25 100 N3587
A55002N3587 50 60 5.3 7 -25 100 N3587
A55013N3587 50 58 5.3 7 -25 100 N3587
A55015N3587 55 63 5.3 7 -25 100 N3587
A55017N3587 55 65 5.3 7 -25 100 N3587
A55022N3587 56 66 5.3 7 -25 100 N3587
A56005N3587 60 70 5.3 7 -25 100 N3587
A56010N3587 63 73 5.3 7 -25 100 N3587
A56015N3587 65 73 5.3 7 -25 100 N3587
A56020N3587 65 75 5.3 7 -25 100 N3587
A56068N3587 60 68 5.3 7 -25 100 N3587
A57015N3587 70 78 5.3 7 -25 100 N3587
A57020N3587 70 80 5.3 7 -25 100 N3587
A57023N3587 70 82 6.1 12 -25 100 N3587
A57088N3587 75 83 5.3 7 -25 100 N3587
A57092N3587 75 87 6.1 12 -25 100 N3587
A58004N3587 80 88 5.3 7 -25 100 N3587
A58008N3587 80 92 6.1 12 -25 100 N3587
A58060N3587 85 93 5.3 7 -25 100 N3587
A58070N3587 85 97 6.1 12 -25 100 N3587
A59002N3587 90 98 5.3 7 -25 100 N3587
A59004N3587 90 102 6.1 12 -25 100 N3587
A59015N3587 95 103 5.3 7 -25 100 N3587
A5A018V3664 100 112 6.1 12 -20 200 V3664
A5C080V3664 125 140 10.1 16 -20 200 V3664
A5D010V3664 130 142 6.1 12 -20 200 V3664
A5E030V3664 140 155 10.1 16 -20 200 V3664
A5G030V3664 160 175 10.1 16 -20 200 V3664
A5M040V3664 220 240 10.2 18 -20 200 V3664
A52010V3664 20 28 5.3 7 -20 200 V3664
A52014V3664 22 30 5.3 7 -20 200 V3664
A52020V3664 25 33 5.3 7 -20 200 V3664
A53020V3664 36 44 5.3 7 -20 200 V3664
A54015V3664 42 50 5.3 7 -20 200 V3664
A55002V3664 50 60 5.3 7 -20 200 V3664
A55013V3664 50 58 5.3 7 -20 200 V3664
A55022V3664 56 66 5.3 7 -20 200 V3664
A57088V3664 75 83 5.3 7 -20 200 V3664
A59004V3664 90 102 6.1 12 -20 200 V3664
A51315V3681 16 22.2 2.8 4 -20 200 V3681
A51110W5032 12 20 5 8 -40 100 W5032
A51417P5001 14.15 17.1 0 2.6 -35 100 P5001
A5A022P5004 100 115 9.5 14 -30 80 P5004
A5A042P5004 101.6 114.6 6.1 9.5 -30 80 P5004
A5B012P5004 110 125 9.5 14 -30 80 P5004
A5B083P5004 114.3 127 6.1 9.5 -30 80 P5004
A5C016P5004 120 140 9.5 14.5 -30 80 P5004
A5C134P5004 125 140 9.5 14 -30 80 P5004
A5D089P5004 139.7 158.7 9.5 14.5 -30 80 P5004
A5E010P5004 140 155 9.5 14 -30 80 P5004
A5G018P5004 160 175 9.5 14 -30 80 P5004
A5G030P5004 160 175 10 16 -30 80 P5004
A5H088P5004 177.8 196.9 9.5 14.5 -30 80 P5004
A5J095P5004 180 195 9.5 14 -30 80 P5004
A5L042P5004 203.2 222.3 6.1 9.5 -30 80 P5004
A5Q037P5004 320 340 12.7 18 -30 80 P5004
A51012P5004 10 18 5 8 -30 80 P5004
A51317P5004 16 24 5 8 -30 80 P5004
A51494P5004 19.1 28.6 4.8 7.1 -30 80 P5004
A51826P5004 18 26 5 8 -30 80 P5004
A52011P5004 20 28 5 8 -30 80 P5004
A52094P5004 22.2 31.8 4.8 7.1 -30 80 P5004
A52206P5004 25 35 5 7.5 -30 80 P5004
A52228P5004 25.4 34.9 4.8 7.1 -30 80 P5004
A52387P5004 28 36 5 8 -30 80 P5004
A52533P5004 25 33 5 8 -30 80 P5004
A53040P5004 30 40 5 8 -30 80 P5004
A53208P5004 35 43 4 6 -30 80 P5004
A53240P5004 32 40 5 8 -30 80 P5004
A53327P5004 38.1 47.6 4.8 7.1 -30 80 P5004
A54074P5004 42 50 4 6 -30 80 P5004
A54177P5004 44.5 54 4.8 7.1 -30 80 P5004
A54197P5004 45 53 5 8 -30 80 P5004
A55004P5004 50 60 5 8 -30 80 P5004
A55014P5004 50 58 4 6 -30 80 P5004
A55027P5004 50.8 63.5 6.4 10 -30 80 P5004
A55058P5004 50 58 5 8 -30 80 P5004
A55229P5004 56 66 6.4 10 -30 80 P5004
A56004P5004 60 68 4 6 -30 80 P5004
A56010P5004 63 73 0 7 -30 80 P5004
A56022P5004 60 70 3 4.5 -30 80 P5004
A56033P5004 60 70 5 7.5 -30 80 P5004
A56159P5004 63.5 76.2 6.4 10 -30 80 P5004
A57031P5004 70 80 6.4 10 -30 80 P5004
A58007P5004 80 90 6.4 10 -30 80 P5004
A58136P5004 85 93 4 6 -30 80 P5004
A58197P5004 88.9 101.6 6.4 10 -30 80 P5004
A59008P5004 90 102 7 10.5 -30 80 P5004

687616
687424