Nylonrør

Filtrer etter

Ingen filtre er valgt

Applikasjon

Teknologi

Divisjon

Utvendig diameter

Konstruksjonsmaterialer

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

Nylonrør


Nylonrør

Tried-and-tested for industrial or vehicle applications, Nylon/PA tubing provides excellent durability due to its stable long-term mechanical properties. Parker Hannifin manufactures over 50 million feet of this tubing a year including air brake tubing.


A range of flame and spark-resistant polyamide tubing with superior resistance to impact and abrasion, improving equipment durability, particularly in areas subject to weld spatter.

Viser 10 av 24

Tried-and-tested for industrial or vehicle applications, PA tubing guarantees excellent durability due to its stable long-term mechanical properties.
Special grade of semi-rigid polyamide manufactured according to our Eco-Design approach.

Viser 10 av 155

Parker Legris recoil tubing has a lasting memory after multiple uses, offering an alternative to reels for excellent ergonomics and space saving.
The pre-assembled tubes are equipped with a protection spring, preventing damage to the ends.

Viser 10 av 93

This fireproof tubing combines excellent resistance to pressure, temperature, flame, and guarantees non-toxic smoke resulting from burn-off. The tubing eliminates the need for a stripping tool, thus preventing the risk of tube damage prior to connection.

Viser 10 av 14

Our range of multi-tubing combines high quality performance and space optimisation in complex pneumatic circuits.
Many possible configurations are available, depending on the pressure, temperature, flexibility and compatibility requirements.

Viser 10 av 22

PA 12 Presto Tubing is a reliable solution for demanding applications. Made of premium
material the tubing has a superior chemical resistance for enhanced service life.

Viser 10 av 8

687616
687616