01-0301-1775 - COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal | Norge

COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal | #01-0301-1775

COMBO STRIP Metal Mesh Gasketing with Elastomer Weather Seal | #01-0301-1775

Parker Chomerics COMBO STRIP® gaskets provide excellent EMI shielding and weather sealing by incorporating knitted wire mesh and resilient elastomers


Tekniske spesifikasjoner

  • Valg for polymermateriale: Solid Elastomer
  • Høyde: 0.062 in
  • Nominal Dimension D: 0.125 in
  • Produktserie: COMBO STRIP Standard
  • Trådmateriale: Monel
  • Maksimum bredde: 0.75 in
  • Klebemiddeltype: None
  • Nominal Dimension B: 0.625 in
  • Produktserie: COMBO STRIP or COMBO-2 STRIP
  • Klebemiddeltype: Acrylic or No Adhesive Options
  • Høyde: 0.125 to 0.375 inch
  • Valg for polymermateriale: Closed Cell Sponge or Solid Silicone Elastomer
  • Maksimum bredde: 0.25 to 1 inch
  • Trådmateriale: Aluminum, Ferrex, Monel
  • Nominal Dimension B: 0.125 to 0.75 inch
  • Nominal Dimension D: 0.125 to 0.50 inch
Safety Warning

Informasjon om artikkel

Parker Chomerics COMBO STRIP® gaskets provide excellent EMI shielding and weather sealing by incorporating knitted wire mesh and resilient elastomers. Wire mesh materials include aluminum, Monel (nickel alloy), and Ferrex (proprietary tin-plated, copper-clad steel) while the elastomer support material options include solid silicone elastomer and closed cell sponge neoprene.

Choose solid silicone elastomer for mating against cast/machined surfaces due to higher force requirements, or closed cell sponge neoprene for mating against sheet metal due to lower force requirements.

COMBO STRIP gaskets feature one side of either a silicone elastomer or closed cell sponge neoprene gasket mated to a single wire mesh gasket. COMBO-2 STRIP features a either a silicone elastomer or closed cell sponge neoprene gasket sandwiched in between two wire mesh gaskets.

Total width equals Nominal Dimension B (elastomer width) and Nominal Dimension D (wire mesh width). See datasheet for full detail.

Features and Benefits:
• Standard roll length is 25 feet (7.62 meters)
• Pressure sensitive acrylic adhesive backing is available
• Custom sizing available for application specific performance
• Good electrical properties due to high metal content
• No foreign object debris (FOD) due to unique mesh design
• Mesh can be over-molded onto elastomer for high durability
• Lightweight design due to knit mesh

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
179336