026-38276-H - 3-Port Pressure Compensator, SAE Flange - Series R5P | Norge

3-Port Pressure Compensator, SAE Flange - Series R5P | #026-38276-H

026-38276-H

3-Port Pressure Compensator, SAE Flange - Series R5P | #026-38276-H

R5P08-5953209G0QA1


Tekniske spesifikasjoner

  • Aktuatortype: Manually
  • Portstørrelse: SAE 1
  • Yttertype: Plugged, Y1 = G 1/4
  • Trykkreguleringsområde: 350 BAR
  • Trykkjusteringskontrolltype: Acorn nut with lead seal
  • Plassering av pilotinnløp/-avløp: Internal PP, internal PD
  • Svitsjealternativ: Solenoid not activated, unpressure circulation
  • Signalinngang: na
  • Frekvens: na
  • Tetningsmateriale: NBR
  • Yttertype: 3-port
  • Monteringstype: Flanged according SAE61
  • Driftstype: Direct
  • Produktserie: Flow Valve
  • Vekt: 6.1 kg
  • Aktuatortype: Solenoid
  • Maksimal flowhastighet: n/a
  • Flowhastighet: 300 L/min
  • Maksimalt driftstrykk: 350 bar
  • Maksimal driftstemperatur: 60 °C
  • Laveste driftstemperatur: -20 °C
  • Tetningsmateriale: NBR
  • Yttermateriale: Cast Iron
  • Konfigurasjon: n/a
  • Tilkobling, størrelse: 1 inch
  • Tilkoblingstype: n/a
  • Funksjon: 3-Way Pressure Compensator
  • For oljetype: Hydraulic Oil According to DIN 51524
Safety Warning

Informasjon om artikkel

Parker's direct operated 3-way pressure compensators series R5P can be combined with any type of fixed or adjustable flow resistor (throttle) to provide a load compensated flow even under high flow conditions. They are part of the Parker valve range with SAE flanges which is unique in its variety. The SAE flanges allow to mount the valves directly on the outlet flanges of pumps to achieve a very compact design.

The combination with the proportional throttle valve F5C serves as a compact 3-way flow control unit in SAE flange design. The R5P is typically used as meter-in compensator in front of the flow resistor.

The R5P is additionally equipped with a pressure relief pilot that controls the compensator cartridge and operates as system pressure relief valve. The R5P*P2 provides a proportional relief function.

Markets:
• Industrial

Features/Benefits:
• Modular system for proportional pressure controls in SAE flange design, together with the 2-way pressure compensator R5A and the proportional throttle valve F5C
• Perfect for flow controls with fixed displacement pumps - can be directly mounted on the outlet flange
• Proven, robust design - ensures reliable operation
• Various function options - useable for numerous applications
• SAE61 flange - enables compact design
• Maximum pressure of 350 bars and flow capacity ranging from 90 l/min to 600 l/min - high performance
• Good price-performance ratio - fast return of investment
• Short delivery time - no warehousing necessary
• Seated type 3-way pressure compensator
• 8.4 bar control pressure
• Pressure relief function (optionally proportional)
• With optional vent function
• 3 sizes, SAE 3/4“, 1“, 1 1/4“

Applications:
• Suitable for general hydraulic applications

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687478