2507-6-6 - Pipe Fittings and Port Adapters | Norge

Pipe Fittings and Port Adapters | #2507-6-6


LOADING IMAGES
2507-6-6

Pipe Fittings and Port Adapters | #2507-6-6

Parker's Pipe Fittings and Port Adapters product line offers a wide range of thread types and high static pressure ratings.


Tekniske spesifikasjoner

  • Form: 90° Elbow
  • O-ringmateriale: 90 Durometer Nitrile
  • Tilkobling 2, gjengestørrelse (tomme): 3/8-18
  • Tilkobling 3, gjengestørrelse (tomme): na
  • Tilkobling 2, stil: Female NPSM Swivel
  • Tilkobling 1, gjengestørrelse (mm): na
  • Tilkobling 3, stil: na
  • Tilkobling 2, gjengestørrelse (mm): na
  • Yttermateriale: Steel
  • Tilkobling, stil: SAE-ORB to NPSM Swivel
  • Tilkobling 1, gjengestørrelse (tomme): 9/16-18
  • Tilkobling 1, stil: Male SAE-ORB
  • Lengde (tomme): na
  • Nippeltype: Pipe Swivel
  • Maksimum dynamisk trykk: 6000 psi
  • Tilkobling 4, størrelse: na
  • Tilkobling 4, gjengestørrelse: na
Safety Warning

Informasjon om artikkel

Parker's Pipe Fitting and Port Adapter product line offers a wide range of thread types including NPT, NPTF, NPSM, BSPT, BSPP, SAE O-ring Boss (ORB), ISO 6149 and Metric. All fittings and adapters in this product line meet or exceed industry specifications.

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation

Features/Benefits:
• Tapered thread fittings offers a compact size for efficiency and have a high temperature tolerance.
• Straight thread fittings have unlimited reusability, an elastomeric seal and no thread sealant is needed for installation.
• Steel fittings come standard with ToughShield Plus plating which substantially exceeds the SAE corrosion hour requirements for red rust, lasting up to 3,000 hours without red rust as found by an independent test facility (tested to ASTM B117/ISO 9227). This enhanced performance provides customers with a competitive advantage through less downtime and extended equipment life, leading to increased revenues and reduced warranty costs.
• Available in steel, stainless steel and brass in sizes 1/8” through 2” with working pressures up to 7500 psi.
• Parker’s Robust Port Stud on adjustable ports is manufactured with a longer locknut virtually eliminating washer damage and potential leaks, as well as making assembly virtually mistake-proof. This feature improves customer internal efficiencies and reduces rework costs resulting from backup washer damage commonly seen with traditional SAE adjustable port ends in the market.

Applications:
• Hydraulic fluid and gas handling connections

Les mer Vis mindre

CAD-tegninger + filer

Delenummer
2507-6-6 DWF IGS IPT JPG SAT STP

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
687620