Pneumatic Push-In Fittings - LF 3000® | #3101 00 01 56


LOADING IMAGES
3101 00 01 56 3101 00 01 56

Pneumatic Push-In Fittings - LF 3000® | #3101 00 01 56

The LF 3000® push-in fittings range includes banjo, oscillating, and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.


Tekniske spesifikasjoner

  • Konfigurasjon: Tube to Port
  • Tilkobling 2, størrelse: M5x0.8
  • Tilkobling 2-type: Metric
  • Tilkobling 1, størrelse: 6 mm (O.D.)
  • Produktstil: Stud Fitting
  • Form: Straight
  • Varemerke: Parker, Legris
  • Divisjon: Low Pressure Connectors Europe Division
  • Industri: Industrial Manufacturing Equipment, Industrial Processing, Chemicals Processing, Electronics, Semiconductor, Power Generation, Renewable Energy, Transportation, Off-road Machinery
  • Applikasjon: Robotics, Automotive, Pneumatics, Textile, Packaging, Vacuum
  • Teknologi: Fluid & Gas Handling
  • Produkttype: Pneumatic Push-In Fittings - LF 3000®
  • Produktstil: Stud Fittings
  • Produktserie: LF 3000®
  • Vakuumtrykklassifisering: 755 mm-Hg
  • Form: Straight
  • Konfigurasjon: Tube to Port
  • Tilkobling 1-type: Tube
  • Tilkobling 1, størrelse: 6 mm Tube O.D.
  • Tilkobling 2-type: Metric Thread
  • Tilkobling 2, størrelse: M5x0.8 mm Thread
  • Sekskantet, størrelse: n/a
  • Sekskanttype: Hexagon Metric
  • Maksimal driftstemperatur: 80 °C
  • Laveste driftstemperatur: -20 °C
  • For oljetype: Air (Compressed Air), Other Fluids: Please Consult Us
  • Yttermateriale: Brass, Nickel-plated
  • Tetningsmateriale: NBR
  • Griperingmateriale: Stainless Steel
  • Vekt: 0.005 kg
  • Antall per boks: 10
Safety Warning

Informasjon om artikkel

The LF 3000® push-in fittings range includes banjo, oscillating and modular multiport functions offering multiple configurations. Robust, lightweight, and compact thus connectors allow you to optimize the design of your pneumatic equipment.

Features/Benefits:
•Reliability
•100% leak-tested in production
•Date coding to guarantee quality and traceability

•Durability
•Conforms to ISO 14743
•Tried-and-tested longevity technology
•High number of pressure cycles
•No pumping effects

•Flexibility
•Compactness for space saving
•Multiple shapes and configurations for more modularity

•Sustainability
•ROHS and REACH compliant
•Eco-friendly thanks to full flow for efficiency
•Low carbon-printing – Made in Europe

Markets:
•Automation
•Industrial
•Food processing

Applications:
•Packaging manufacturing,
•Robotic,
•In-plant automotive,
•Pneumatics,
•Solenoid valves,
•Pneumatic cylinders
•Pneumatic Machinery Equipment
•Low Pressure Compressed Air Conveying
•Vacuum systems
•Semiconductor machinery
•Textile machinery
•Cabinets/Panels

Technologies:
•Push-In Fittings
•Push-to-Connect Fittings
•Pneumatic Fittings
•Instant Fittings
•Quick Fittings
•Connectors
•Swivel Fittings
•Orientable Fittings
•Modular Fittings
•Multi-Connectors
•Modular Plug-In Connectors
•Self-Sealing Fittings
•Connectors

Technical Characteristics:
•Fluids: compressed air, neutral gas, other fluids: please contact us
•Materials: Technical polymer, nickel-plated brass, NBR
•Pressure: Vacuum to 20 bar
•Temperature: -20°C to +80°C
•Ø Metric: 3mm to 16 mm
•Ø Inch: 1/8" to 1/2"

Regulations:
•ISO 14743
•PED
•RoHS
•REACH

Les mer Vis mindre

CAD-tegninger + filer

No CAD file Available

OK

x

Relaterte dokumenter

×

Mengde
Be om tilbud

Varen er lagt til pristilbudskurven GÅ TIL PRISTILBUDSKURVEN

x

OK

x

Finn en distributør

Kjøp her

Local Contact

Sales Company Norway

Parker Hannifin AB NUF

Solbråveien 32b, N-1383 Asker

P.O.Box 174,

N-1371 Asker

1371 Asker

Norway

Telefon

0047 66 75 34 00

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.

687616
A43098